|
|||||||||||||
|
|||||||||||||
Low-Noise, 14-kSPS, 24-Bit A/D Converter: The ADS1259 is a high-linearity, low-drift, 24-bit ADC designed for industrial process control, precision instrumentation, and other exacting applications. Combined with the PGA280 signal amplifier, the device forms a data acquisition chipset capable of digitizing a wide range of signals from low-level transducers (such as thermocouples) to high-level process control signals (±10V).
ADS1259: Price (1ku): $5.60 – $7.40 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Dual, N-Channel NexFET™ Power MOSFET: The first N-channel device in a die-sized, ball grid array (BGA) package (1.7mm x 2.3mm), the CSD86311W1723 offers the smallest footprint for two common-source MOSFETs.
CSD86311W1723: Price (1ku): $0.80 |
|||||||||||||
Voltage Protection for 3- to 6-Series Cell Li-Ion/Pol Batteries: The bq77PL157 is a stackable overvoltage protection device for 3-, 4-, 5- or 6-series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits.
bq77PL157A4225: Price (1ku): $0.65 – $0.75 |
|||||||||||||
Dual Phase D-CAP+™ Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing: The TPS59621 requires 4 fewer compensation components, 33% fewer total components, and 5 fewer 22-µF output caps vs. competing devices in Intel IMVP6.5-based Core i3, Core i5, and Core i7 microprocessor embedded platforms. TI’s proprietary Over-Shoot Reduction technology reduces output capacitance during load transients.
TPS59621: Price (1ku): $2.30 – $2.55 |
|||||||||||||
Power Management Unit with 3 DC/DC Converters, 18-V Input Capability, and Charge and Pump Feature: The TPS65250 features 3 synchronous high-current buck converters that can operate in 5-, 9-, 12-, 15- and 18-V systems and have integrated power transistors, all in a small 6-mm x 6-mm QFN package. The unique charge and pump feature allows equipment to reduce the size of the input holdup capacitor by 3x while allowing the system to save critical data before shutting down.
TPS65250: Price (1ku): $3.20 – $3.55 |
|||||||||||||
Voltage Protection with Automatic Cell Balance For 2-Cell Li-Ion Batteries: The bq2920x family enhances system safety and reliability in Li-Ion and Li-Pol batteries by protecting against cell overcharging. The device stops charge of the cells by opening a protection element when one or more cells reaches the factory-set overvoltage threshold.
bq29200: Price (1ku): $0.30 – $0.35 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
125-W Stereo/250-W Mono PurePath™ HD Analog-Input Power Stage: The TAS5611 is a high-performance analog-input Class-D amp with the ability to drive up to 125-W stereo into 4-Ω speakers from a 32.5-V supply. PurePath HD closed-loop technology enables traditional AB amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional Class-D amps.
TAS5611A: Price (1ku): $4.30 – $4.75 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
1.8-V, 35-µA, Micropower, Precision Zero-Drift CMOS Op Amp: The OPA4330 series of op amps offer precision performance at a competitive price. With a wide supply range of 1.9V to 5.5V and rail-to-rail input and output operation, these ICs are ideal for portable devices operating off two AA or single Li-Ion batteries.
OPA4330: Price (1ku): $1.40 – $1.55 |
|||||||||||||
Chip-Scale, Low-Power Current Sense Amp for High-Side Sensing: The INA216 is a high-side voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from +1.8V to +5.5V. The device’s offset voltage, offset drift, gain error, and gain drift combine to add very little overall error when using a 10-mV full-scale input.
INA216A1: Price (1ku): $0.50 – $0.55 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
6-Channel EMI Filter with ESD Protection for LCD Display: The TPD4F202 suppresses EMI noise in the cell phone and other portable applications. The device features robust ESD protection (±25kV for IEC contact and air-gap) in a very thin package (300µm).
TPD4F202: Price (1ku): $0.17 |
|||||||||||||
Low-Power 5-KVrms Dual Digital Isolators: The ISO752xC increases the isolation performance from a single level of isolation to double isolation levels, making it ideal for medical applications such as ultrasound, x-ray, MRI, patient monitoring, and fitness machines. Low power consumption (typical Icc per channel: 1.5mA at 1Mbps) allows use in battery powered applications.
ISO7520C: Price (1ku): $1.70 – $1.90 |
|||||||||||||
Two-Channel SATA 6-Gbps Redriver/Equalizer: The industry’s lowest power SATA redriver, the SN75LVCP601 enables longer etch runs, easier board design, and longer external cables. The device provides optimized signal integrity support at system connectors by providing the appropriate level of de-emphasis and equalization for the system and application with the lowest active power consumption (250mW at 3.6V).
SN75LVCP601: Price (1ku): $2.00 – $2.20 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
All-In-One Thermal and Power Monitoring Solution: The TMP512 (dual-channel) and TMP513 (triple-channel) are system monitors that include remote sensors, a local temperature sensor, and a high-side current shunt monitor. The devices offer 1% accuracy across the full temperature range and incorporate additional convenience features such as n-factor correction, 3KW of series resistance cancellation, and SMBus with programmable alerts.
TMP512: Price (1ku): $1.45 – $1.75
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
TI has expanded analog production capacity with the acquisition of a 200-mm wafer manufacturing plant in Japan that can support more than $1 billion in annual revenue. The purchase also includes 300-mm production tools, many of which will be moved to Richardson, Texas to help complete Phase II of RFAB, the industry’s first 300-mm analog wafer fab. Visit our manufacturing update page for more information. |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Battery Management: High Cell Count for HEV | |||||||||||||
DLP® Front Projection System | |||||||||||||
Military and Avionics Imaging | |||||||||||||
Seismic | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Guides: | |||||||||||||
Medical Imaging Applications Guide TI’s large portfolio of ICs addresses major medical imaging applications including ultrasound, computed tomography (CT), magnetic resonance imaging (MRI), positron emission tomography (PET) and digital X-ray, as well as newer innovative modalities such as hyperspectral imaging and optical coherence tomography (OCT). |
|||||||||||||
Medical Applications Guide 2010 | |||||||||||||
Application Notes: | |||||||||||||
TUSB9260 Implementation Guide | |||||||||||||
Power Topology – Buck Converter | |||||||||||||
Using the TPS23753A with an External Error Amplifier | |||||||||||||
Videos: | |||||||||||||
Intel Atom Power System EVM and Support Tools | |||||||||||||
Power Solutions for Altera Arria II GX FPGA | |||||||||||||
TPS40303 Wide-Input Synchronous Buck Controller | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
“Low-Power Wireless Devices Can Achieve a Reliable Wireless Link,” by Thomas Almholt. RF Designline.com, May 2010. | |||||||||||||
“Signal Chain Basics (Part 41): Clock Jitter Demystified,” by John Johnson. Planet Analog.com, May 2010. | |||||||||||||
“SEPIC Converter Benefits from Leakage Inductance,” by John Betten. PowerPulse.net, May 2010. | |||||||||||||
“POWER TIP #23: Improve a Power-Supply’s Load-Transient Response–Part 1,” by Robert Kollman. Power Management DesignLine.com, May 2010. | |||||||||||||
“Frequency Hopping Diversity Improves Low-Power Wireless System Performance,” by Thomas Almholt. Low-Power Wireless, May 2010. | |||||||||||||
“Step-Down Converter Technology Shift from 3MHz to 6MHz,” by Michael Couleur. Power Systems Design, May 2010. | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Technology Days 2010: Make plans to join TI for a day packed with technical design sessions and technology exhibits. The seminars provide a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. First dates and locations are:
|
|||||||||||||
2010-2011 TI Power Supply Seminar: This seminar provides technical and practical presentations that combine new advanced power supply concepts, basic design principles and real-world application examples. It is appropriate both for those learning and those experienced in power supply design. First dates and locations are:
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Visit TI’s E2E™ Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. | |||||||||||||
|
|||||||||||||
Back to top |
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, D-CAP+, NexFET and PurePath are trademarks and DLP is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |