To subscribe to the TI Analog Connection eNewsletter, please click here. |
April 2011 |
|
In this issue |
Featured Video |
|
|
|
256-Taps, Dual-Channel Digital Potentiometer with I²C Interface and Nonvolatile Memory: The TPL0102 features the industry's smallest micro-QFN package (2 x 2mm) that occupies 75% less board space than competing devices. Its 98% faster power-up response time to wiper setting (<100µs) makes it useful for critical applications like circuit breakers.
Resources:
Data sheet,
block diagram,
evaluation module
- Integrates nonvolatile EEPROM-based memory, has ±20% resistance tolerance
- Wide range of supply voltages from bipolar ±2.7V to single supply 2.7V to 5.5V
- Applications: Adjustable power supplies, adjustable gain amps and offset trimming, calibration of set-point thresholds, sensor trimming and calibration, mechanical pot replacement
TPL0102: Price (1ku): $1.60
|
|
3x5 Multi-Touch Resistive Controller: The TSC2020 offers a low-cost, low-power multi-touch alternative to capacitive touch screens. By leveraging resistive sensor technology, the device can offer systems cost savings of 50-70% vs. capacitive solutions. The TSC2020 does not require the continuous sensor scanning and signal processing of a capacitive solution, thus proving significant power savings.
Resources:
Data sheet,
block diagram,
evaluation module,
demonstration kit,
IBIS model
- Works with any input applying pressure to the sensor such as fingers, gloved hands, finger nail, or a stylus
- Analog matrix supports screens up to 3.5"
- Applications: Handsets, smartphones, tablets, GPS
TSC2020: Price (1ku): $3.00
|
Back to top |
|
High-Current, Synchronous DC/DC Buck Converter with Integrated NexFET™ MOSFETs: The easy-to-use TPS56121 synchronous SWIFT™ 15-A converter achieves greater than 3% efficiency at 5-V input to 1.2-V output at 1MHz, which is 2x the switching frequency of similar 15-A products. The TPS56221 25-A converter achieves a power density of greater than 200W/in3 with greater than 90% efficiency at high loads. Integrated NexFET technology in both devices provides increased thermal performance, protection, high efficiency and reliability.
Resources:
Data sheet,
block diagram,
evaluation module,
PSpice transient model,
TINA-TI steady state reference design,
TINA-TI start-up reference design,
TINA-TI transient spice model
- Selectable frequencies at 300kHz, 500kHz and 1MHz for design flexibility
- Applications: Point-of load modules and converters, signage, datacom, telecom equipment, performance DSPs, ASICs
TPS56121: Price (1ku): $4.35
|
|
100-V, 50-mA, High-Voltage LDO: The TPS7A4001 high voltage-tolerant linear regulator is able to withstand continuous DC or transient input voltages of up to 100V in a thermally-enhanced package (MSOP-8). The device is stable with any output capacitance greater than 4.7µF and any input capacitance greater than 1µF (over temperature and tolerance).
Resources:
Data sheet,
block diagram,
evaluation module,
transient PSpice model
- Fast transient response: <500-ns settling time for a 50-V line transient
- Applications: telecom base band unit, automotive central body controller, bias voltage supply (offline power), industrial PC, low-current, high-voltage regulators, LED displays
TPS7A4001: Price (1ku): $1.90
|
|
Highest Efficiency, 25-Volt Synchronous Buck MOSFET Pair: The CSD86330Q3D NexFET™ Power Block is designed for low duty-cycle, high-current synchronous buck POL applications. The device uses optimized silicon and advanced packaging to achieve higher efficiency than discrete 3mmx3mm QFN MOSFETs in half the space.
Resources:
Data sheet,
block diagram,
evaluation module
- Higher efficiency results from reduced power loss compared to discrete implementations
- Ultra-low Qg and Qgd
- Applications: POL synchronous buck converters, end equipment using 5V, 12V or 19Vin
CSD86330Q3D: Price (1ku): $0.95
|
Back to top |
|
5-Channel Output Expander through One-Wire: The TCA5405 allows system designers to control up to five outputs using a single processor GPIO. The low standby current consumption and small package size make the TCA5405 ideal for portable applications.
Resources:
Data sheet,
IBIS model
- TI's Self-Timed Single Wire (STSW) interface requires 50% fewer ports than I2C and 75% fewer than SPI
- 8-pin micro-QFN package
- Applications: On/off function for camera modules, Bluetooth®, LDO, sensors, etc.; driving LEDs
TCA5405: Price (1ku): $0.65
|
Back to top |
|
2.5-A, Dual Brushed DC Motor Driver with Phase-Enable I/F: The highly integrated DRV8814 features on-chip control logic, simple phase/enable control interface, and protection to simplify motor design complexity. The device is robust, reliable, and fully protected with on-chip over-current, thermal, undervoltage and cross-conduction protection.
Resources:
Data sheet,
evaluation module
- Dual H-bridge motor driver with a supply operating range of 8V to 45V and peak current rating of 2.5A (200-mΩ FETS)
- RDSON has been lowered by as much as 68% vs. previous generation drivers
- Motor control applications: Brushed DC, printer, toys, robotics, small actuators
DRV8814: Price (1ku): $2.25
|
Back to top |
|
12-Channel, 1:2 Mux/Demux Switch for DDR3 Applications: The TS3DDR3812 has a customizable feature set around the DDR3 memory space, including a high BW, low on-state resistance of 8Ω, and a flow-through layout style. This feature set can also be applied to both analog and digital video signals.
Resources:
Data sheet,
HSpice model,
IBIS model
- Wide bandwidth of over 1.675GHz (-3dB)
- Applications: DDR3 memory modules, analog/digital video signals
TS3DDR3812: Price (1ku): $1.90
|
Back to top |
|
• In-Home Display
• Motor Control: Permanent Magnet
|
Back to top |
NEW LITERATURE AND VIDEOS |
|
Guides: |
SWIFT™ and Step-Down DC/DC Converters Selector Guide |
Power Management Guide 2011 |
Motor Solutions Guide |
Smart Grid Solutions Guide |
Analog Applications Journal: |
1Q 2011 Issue |
Application Notes: |
Protecting RS-485 Interfaces Against Lethal Electrical Transients |
TLK100 Ethernet PHY Transformerless Operation |
SBData Commands For PowerLAN™ Master Gateway Controller |
Flyback Transformer Design for the UCC28600 |
Minimizing Buck-Boost (Inverting) Converter High-Frequency Switching Noise |
Using External Soft Start Circuit for UCC2806x |
WinCE/Linux Drivers for bq275xx Fuel Gauge |
Videos: |
Sensorless Field-Oriented Control Using the DRV8312 Eval Kit |
Spinning Three-Phase Brushless Motors: DRV8312 Eval Kit |
Frequency Planning and Loop Filter Design Using CDCE62005 |
TI Delivers End-to-End SuperSpeed USB Ecosystem |
High-Current SWIFT™ TPS56221 |
Power Tip 30: Low-Voltage Buck ICs |
Power Tips 32 and 33: Beware of Circulating Currents |
TI Solutions for the Solar Power Market |
Back to top |
|
TI's Technical Support Community Tops 50,000 Members: The TI E2E™ Community brings 50,000+ engineers and TI experts from around the globe together. The portal features technical support forums, blogs, and product videos.
Technology Days 2011: These are full-day technical presentations on a variety of topics including the newest products, TI solutions in key application spaces and the latest technology innovations.
Upcoming 2011 Technology Days:
• May 3 |
|
San Jose, CA |
• May 10 |
|
Montreal, Canada |
• May 17 |
|
Cleveland, OH |
• May 26 |
|
Minneapolis / St. Paul, MN |
|
Back to top |
COMPANY-AUTHORED ARTICLES IN THE MEDIA |
|
“BAKER'S BEST: A Good Holiday-Season Project: A Single Photodiode Can Help You Determine the Brightness of Bulbs on a Christmas Tree,” by Bonnie Baker. EDN, December 2010. |
“Feedback Loop Op Amp Limitation Considerations,” by John Bottrill. Bodo's Power Systems (pages 38-40). December, 2010. |
“Medical Electronics: From Hospital and Clinic to the Home,” by Anne Huang. Medical DesignLine, December 2010. |
“POWER TIP #30: Low-Voltage Buck IC Makes Simple, Inexpensive Bias Supply,” by Robert Kollman. Power Management DesignLine, December 2010. |
“Use a Tracking Power Supply to Improve Signal-Chain Performance,” by Scot Lester. EETimes, December 2010. |
“Digital Power Control, Battery Management Converge in EVs,” by John Rice. Automotive DesignLine, December 2010. |
“What Gives at Dropout? Low Dropout Regulator Performance Near Dropout,” by William Stokes. ECN, December 2010. |
“Wireless Sensor Networks: A Low-Power Wireless-Enabled Application,” by Iboun Sylla. Wireless Design & Development, December 2010. |
“Bipolar versus CMOS: Selecting the Right IC for Medical Designs,” by Karthik Vasanth. EE Times Design, December 2010. |
Back to top |
CUSTOMER SUPPORT CONTACT INFORMATION |
|
Visit TI's E2E™ Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|
Back to top |