C346BA02

OBSOLETE

Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
LQFP (PZ) 100 256 mm² 16 x 16
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 70
Type Title Date
User guide ARM Assembly Language Tools v20.2.0.LTS User's Guide (Rev. Z) PDF | HTML 30 Mar 2023
User guide ARM Optimizing C/C++ Compiler v20.2.0.LTS User's Guide (Rev. W) PDF | HTML 30 Mar 2023
Functional safety information Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 08 Jan 2020
Functional safety information SafeTI™ Hercules™ Diagnostic Library Release Notes (Rev. A) 24 Sep 2019
User guide ARM Assembly Language Tools v19.6.0.STS User's Guide (Rev. X) 03 Jun 2019
User guide ARM Optimizing C/C++ Compiler v19.6.0.STS User's Guide (Rev. U) 03 Jun 2019
User guide ARM Assembly Language Tools v18.12.0.LTS User's Guide (Rev. W) 19 Nov 2018
User guide ARM Optimizing C/C++ Compiler v18.12.0.LTS User's Guide (Rev. T) 19 Nov 2018
Application note Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) 20 Apr 2018
User guide ARM Assembly Language Tools v18.1.0.LTS User's Guide (Rev. U) 16 Jan 2018
User guide ARM Optimizing C/C++ Compiler v18.1.0.LTS User's Guide (Rev. R) 16 Jan 2018
Application note Sharing FEE Blocks Between the Bootloader and the Application 07 Nov 2017
User guide ARM Assembly Language Tools v17.9.0.STS User's Guide (Rev. T) 30 Sep 2017
User guide ARM Optimizing C/C++ Compiler v17.9.0.STS User's Guide (Rev. Q) 30 Sep 2017
User guide ARM Assembly Language Tools v17.6.0.STS User's Guide (Rev. S) 21 Jun 2017
User guide ARM Optimizing C/C++ Compiler v17.6.0.STS User's Guide (Rev. P) 21 Jun 2017
Application note Sharing Exception Vectors on Hercules™ Based Microcontrollers 27 Mar 2017
Application note How to Create a HALCoGen Based Project For CCS (Rev. B) 09 Aug 2016
Application note Using the CRC Module on Hercules™-Based Microcontrollers 04 Aug 2016
User guide ARM Assembly Language Tools v16.9.0.LTS User's Guide (Rev. P) 30 Apr 2016
User guide ARM Optimizing C/C++ Compiler v16.9.0.LTS User's Guide (Rev. M) 30 Apr 2016
Application note High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 22 Apr 2016
Application note JTAG Programmer Overview for Hercules-Based Microcontrollers 18 Nov 2015
Application note Interfacing Quadrature Encoders Using the High-End Timer on Hercules MCUs 19 Oct 2015
White paper Extending TI’s Hercules MCUs with the integrated flexible HET 29 Sep 2015
Functional safety information Foundational Software for Functional Safety 12 May 2015
Application note Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 01 May 2015
Application note Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers 23 Apr 2015
Application note Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs 20 Apr 2015
Application note Monitoring PWM Using N2HET 02 Apr 2015
Application note Hercules SCI With DMA 22 Mar 2015
Application note Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 08 Dec 2014
User guide ARM Assembly Language Tools v5.2 User's Guide (Rev. M) 05 Nov 2014
User guide ARM Optimizing C/C++ Compiler v5.2 User's Guide (Rev. J) 05 Nov 2014
Functional safety information Migrating from RM48x or RM46x to RM42x Safety MCUs (Rev. A) 22 Sep 2014
Functional safety information Hercules TMS570LC/RM57Lx Safety MCUs Development Insights Using Debug and Trace 21 May 2014
Functional safety information Migrating From RM48x to RM46x Safety MCUs (Rev. A) 19 Feb 2014
Application note Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 14 Feb 2014
User guide Trace Analyzer User's Guide (Rev. B) 18 Nov 2013
Application note CAN Bus Bootloader for RM42 MCU 16 Sep 2013
Application note CAN Bus Bootloader for RM46 MCU 16 Sep 2013
Application note CAN Bus Bootloader for RM48x MCU 16 Sep 2013
Application note SPI Bootloader for Hercules RM42 MCU 16 Sep 2013
Application note SPI Bootloader for Hercules RM46 MCU 16 Sep 2013
Application note SPI Bootloader for Hercules RM48 MCU 16 Sep 2013
Application note UART Bootloader for Hercules RM42 MCU 16 Sep 2013
Application note UART Bootloader for Hercules RM46 MCU 16 Sep 2013
Application note UART Bootloader for Hercules RM48 MCU 16 Sep 2013
Application note Initialization of Hercules ARM Cortex-R4F Microcontrollers (Rev. D) 29 May 2013
Application note Reduction of Power Consumption for RM48L950 (Rev. A) 30 Oct 2012
Functional safety information Accelerating safety-certified motor control designs (Rev. A) 04 Oct 2012
Application note Initialization of the TMS570LS043x, 570LS033x & RM42L432 Hercules ARM Cortex-R4 26 Sep 2012
Application note Hercules Family Frequency Slewing to Reduce Voltage and Current Transients 05 Jul 2012
Application note Basic PBIST Configuration and Influence on Current Consumption (Rev. C) 12 Apr 2012
Application note Verification of Data Integrity Using CRC 17 Feb 2012
User guide HET Integrated Development Environment User's Guide (Rev. A) 17 Nov 2011
Functional safety information Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 17 Nov 2011
Functional safety information Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) 04 Nov 2011
Application note Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation 27 Sep 2011
Application note 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 06 Sep 2011
Functional safety information ADC Source Impedance for Hercules ARM Safety MCUs (Rev. B) 06 Sep 2011
Functional safety information Configuring a CAN Node on Hercules ARM Safety MCUs 06 Sep 2011
Functional safety information Configuring the Hercules ARM Safety MCU SCI/LIN Module for UART Communication (Rev. A) 06 Sep 2011
Functional safety information Leveraging the High-End Timer Transfer Unit on Hercules ARM Safety MCUs (Rev. A) 06 Sep 2011
Functional safety information Hercules™ Microcontrollers: Real-time MCUs for safety-critical products 02 Sep 2011
Application note NHET Getting Started (Rev. B) 30 Aug 2010
Functional safety information Generating Operating System Tick Using RTI on a Hercules ARM Safety MCU 13 Jul 2010
Functional safety information Usage of MPU Subregions on TI Hercules ARM Safety MCUs 10 Mar 2010
User guide TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide 04 Mar 2010
White paper Discriminating between Soft Errors and Hard Errors in RAM White Paper 04 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

RM44Lx22 ZWT; RM44Lx20 PGE and PZ BSDL Model

SPNM061.ZIP (9 KB) - BSDL Model
Simulation model

RM46Lx PGE BSDL Model

SPNM025.ZIP (11 KB) - BSDL Model
Simulation model

RM46Lx ZWT BSDL Model

SPNM026.ZIP (11 KB) - BSDL Model
Simulation model

RM48Lx PGE BSDL Model (Rev. A)

SPNM019A.ZIP (11 KB) - BSDL Model
Simulation model

RM48Lx ZWT BSDL Model (Rev. A)

SPNM017A.ZIP (11 KB) - BSDL Model
Simulation model

RM48x PGE IBIS Model (Silicon Revision B)

SPNM034.ZIP (255 KB) - IBIS Model
Simulation model

RM48x PGE IBIS Model (Silicon Revision C)

SPNM035.ZIP (255 KB) - IBIS Model
Simulation model

RM48x ZWT IBIS Model (Silicon Revision B)

SPNM040.ZIP (256 KB) - IBIS Model
Simulation model

RM48x ZWT IBIS Model (Silicon Revision C)

SPNM041.ZIP (256 KB) - IBIS Model
Package Pins Download
LQFP (PZ) 100 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos