SK-AM62A-LP
AM62A starter kit for low-power Sitara™ processors
SK-AM62A-LP
Overview
The SK-AM62A-LP starter kit (SK) evaluation module (EVM) is built around our AM62A AI vision processor, which includes an image signal processor (ISP) supporting up to 5 MP at 60 fps, a 2 teraoperations per second (TOPS) AI accelerator, a quad-core 64-bit Arm® Cortex®-A53 microprocessor, a single-core Arm Cortex-R5F and an H.264/H.265 video encode/decode. SK-AM62A-LP is an ideal choice for those looking to develop low-power smart camera, dashcam, machine-vision camera and automotive front-camera applications.
SK-AM62A-LP also includes both a mobile industry processor interface (MIPI®) CSI-2 camera connector for a single camera and an additional expansion connector for up to four cameras, making it suitable for a variety of embedded vision and AI applications on the edge. For a variety of applications, our ISP can handle different lighting conditions in video streams by using high dynamic range (HDR) encoding and RGB-IR camera support. With edge AI, deep learning on video streams like image classification and object detection have greatly improved performance on the AM62A AI accelerator, therefore giving significant improvement in frame rate, latency and performance to allow offloading intensive processes from general-purpose cores.
Furthermore, the SK-AM62A-LP supports Linux® development with a feature-rich edge AI software development kit (SDK). On-chip emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO) as well as an intuitive out-of-box user's guide to quickly start design evaluation.
Features
- Processing
- AM62A74 with four Arm Cortex-A53
- Cortex-R5F
- Deep-learning accelerator
- Display
- One HDMI connector over RGB888 with audio codec TLV320AIC3106
- M.2 key E interface support for Wi-Fi® and Bluetooth® modules, four-lane MIPI CSI-2 camera connector, up to two gigabit Ethernet
- Connectivity
- One USB Type-A 2.0
- One USB Type-C® dual-role device (DRD) 2.0 supports USB booting
- Onboard XDS110 Joint Test Action Group (JTAG) emulator
- Four universal asynchronous receiver-transmitters (UARTs) via USB Type-B 2.0
- Storage
- 4GB LPDDR4
- Bootable interfaces on SK
- Removable microSD
- USB
- Quad serial peripheral interface (QSPI)
- Ethernet
- UART
- Software
- TI processor SDK Linux
- RT-Linux
Not included:
- USB-C 5-V to 15-V and 3-A power supply and cable
- MicroSD card
- USB micro-B cable for UART serial communication
Arm-based processors
Order & start development
SK-AM62A-LP — AM62A starter kit for low-power Sitara™ processors
AM62A-ACADEMY — AM62Ax Academy
Products
Arm-based processors
Hardware development
Evaluation board
Release Infomation
AM62A-ACADEMY first release.
EDGE-AI-STUDIO — Edge AI Studio
EDGE-AI-STUDIO — Edge AI Studio
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Release Infomation
Edge AI studio is a collection of tools aimed to accelerate the development of edge AI application on TI embedded devices.
Model analyzer, formerly known as TI edge AI cloud, is a free online service that allows you to evaluate accelerated deep learning inference on remotely accessed development boards. With Model analyzer it only takes minutes to login, deploy a model and obtain a variety of performance benchmarks.
Model composer (coming soon) is a tool for training, compiling and deploying models on a local development board.
CLOCKTREE-AM62AX — Clock tree configuration for AM62Ax
CLOCKTREE-AM62AX — Clock tree configuration for AM62Ax
Products
Arm-based processors
Hardware development
Evaluation board
Release Infomation
Clock tree configuration tool for AM62AX
MCU-PLUS-SDK-AM62A — MCU+ SDK for AM62A – RTOS, No-RTOS
MCU-PLUS-SDK-AM62A — MCU+ SDK for AM62A – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation of performance numbers
Documentation Only Package
Download CCS 12.6.0 Version for Windows or Linux
Download Sysconfig 1.19.0 for Windows or Linux
Download ARM-CGT-CLANG 3.2.2.LTS for Windows or Linux
Build Sheet of supported features for AM62A
Release Infomation
Thank you for your interest in the AM62A MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Security examples: Runtime JTAG unlock, configure/read firewalls, lock extened OTP rows, read/write software revison for boardconfig(rollback protection) and key revision
- ECAP, EPWM driver on C7x
- EQEP, IPC SMP support on A53
- UDMA Examples on MCU R5F
- Dhryston benchmark examples on MCU R5F
- Memcpy benchmark examples on MCU R5F and DM R5F
- TIFS, RM and PM safety checker library and examples on MCU R5F
- SBL SD booting C7x
- PLL configuration sequence update
PROCESSOR-SDK-LINUX-RT-AM62A — RT-Linux SDK for edge AI applications on AM62A
PROCESSOR-SDK-LINUX-RT-AM62A — RT-Linux SDK for edge AI applications on AM62A
Get access to latest bug fixes and feature enhancements with Yocto build environment
Linux Installer for sources, pre-built binaries and file system images with edge AI and robotics stack
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62A Starter Kit (SK) board
Online edge AI SDK user manual
Online robotics SDK user manual
Online LINUX SDK user manual
Instructions to build edge AI Linux image for AM62A Starter Kit (SK) using Yocto build environment
Instructions for creating an SD card
Learn how to build embedded Linux systems using AM62A processors
Explore a selection of self-paced lessons for edge AI development. Follow along with free cloud tools.
Download Linux SDK user manual for offline view
Build Sheet of supported features for AM62A
Software manifest
Release Infomation
Thank you for your interest in PROCESSOR SDK LINUX RT AM62A Software Development Kit (SDK) for edge AI applications.
The Yocto build environment based RT-Linux SDK for edge AI provides
- Upstream RT-Linux LTS Kernel with peripheral drivers, U-Boot bootloader.
- Pre-integrated firmware for hardware accelerated deep learning and camera ISP
- GStreamer plugins and edge AI application stack
The SDK documentation provides simple steps to build, develop and run high performance deep learning applications using a live camera and display.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62A processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
DDR-CONFIG-AM62A — DDR Configuration Tool
DDR-CONFIG-AM62A — DDR Configuration Tool
Products
Arm-based processors
Hardware development
Evaluation board
Release Infomation
Available on the TI Developer Zone (dev.ti.com)
PROCESSOR-SDK-LINUX-AM62A — Linux SDK for edge AI applications on AM62A
PROCESSOR-SDK-LINUX-AM62A — Linux SDK for edge AI applications on AM62A
Linux Installer for sources, pre-built binaries and file system images with edge AI and robotics stack
SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62A Starter Kit (SK) board
Online edge AI SDK user manual
Online robotics SDK user manual
Online LINUX SDK user manual
Instructions to build edge AI Linux image for AM62A Starter Kit (SK) using Yocto build environment
Instructions for creating an SD card
Learn how to build embedded Linux systems using AM62A processors
Explore a selection of self-paced lessons for edge AI development. Follow along with free cloud tools.
Download Linux SDK user manual for offline view
Build Sheet of supported features for AM62A
Software manifest
Release Infomation
Thank you for your interest in PROCESSOR SDK LINUX AM62A Software Development Kit (SDK) for edge AI applications.
The Yocto build environment based Linux SDK for edge AI provides
- Upstream Linux LTS Kernel with peripheral drivers, U-Boot bootloader.
- Pre-integrated firmware for hardware accelerated deep learning and camera ISP
- GStreamer plugins and edge AI application stack
The SDK documentation provides simple steps to build, develop and run high performance deep learning applications using a live camera and display.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62A processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | SK-AM62A-LP AM62A Low-Power SK EVM User’s Guide (Rev. A) | PDF | HTML | 13 Dec 2023 | |
Certificate | SK-AM62A-LP EU Declaration of Conformity (DoC) (Rev. B) | 11 Dec 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.