ADS7229 Status: ACTIVE

Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • LOW-POWER, 12-BIT, 1MHz, SINGLE/DUAL UNIPOLAR INPUT, ADC w/SERIAL INTERFACE (ads7229.pdf, 1205 KB)
    08 May 2008 Download

 ADS7229ADS7230 ADS7279 ADS7280 ADS8327 ADS8328 ADS8329 ADS8330 
Resolution(Bits)12  12  14  14  16  16  16  16  
Sample Rate (max) 1MSPS  1MSPS  1MSPS  500kSPS  500kSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)13.7  13.7  13.7  13.7  15  15  15.5  15.5  
SINAD(dB)73.7  73.7  85.7  85.7  88.5  88.5  92  92  
SNR(dB)72  72  81  81  91  91  88.5  92  
SNR(Typ)(dB) 73.9  85.9  85.9    92  92  
SFDR(dB)93.4  93.4  105.3  105.3  101  101  102  102  
DNL(Max)(+/-LSB)0.5  0.5  1.0  1.0  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  1.0  1.0  2  2  1.75  1.75  
No Missing Codes(Bits)12  12  14  14  16  16  16  16  
ENOB(Bits)11.8  11.8  13.5  13.5    14.99  14.99  
No. of Supplies1 or 2  1 or 2  1 or 2  1 or 2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference Mode    Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16QFN,16TSSOP  16TSSOP,16QFN  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  
# Input Channels1  2  1  2  1  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • 2.7V to 5.5V Analog Supply, Low Power:
    • 13.7mW (1MHz, +VA = 3V, +VBD = 1.8V)
  • 1MHz Sampling Rate 3V ≤ +VA ≤ 5.5V,
    900kHz Sampling Rate 2.7V ≤ +VA ≤ 3V
  • Excellent DC Performance:
    • ±0.15LSB Typ, ±0.5LSB Max INL
    • ±0.12LSB Typ, ±0.5LSB Max DNL
    • ±0.8mV Max Offset Error at 3V
    • ±1.25mV Max Offset Error at 5V
  • Excellent AC Performance at fi = 10kHz with 73.9dB SNR, 93.4dB SFDR, -88.5dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65V to 5.5V I/O Supply:
    • SPI/DSP-Compatible Serial Interface
    • SCLK up to 50MHz
  • Comprehensive Power-Down Modes:
    • Deep Power-Down
    • Nap Power-Down
    • Auto Nap Power-Down
  • Unipolar Input Range: 0V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 4 × 4 QFN-16 and TSSOP-16 Packages
  • Multi-Chip Daisy-Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode (ADS7230)
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners

Description

The ADS7229 is a low-power, 12-bit, 1MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 12-bit capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold.

The ADS7230 is based on the same core and includes a 2-to-1 input MUX with a programmable TAG bit output option. Both the ADS7229 and ADS7230 offer a high-speed, wide voltage serial interface and are capable of daisy-chain mode operation when multiple converters are used.

These devices are available in 4 × 4 QFN and TSSOP-16 packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7229IPWACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 16 View 90 | TUBE
ADS7229IPWG4ACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 16 View 90 | TUBE
ADS7229IPWRACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
ADS7229IPWRG4ACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&RPurchase Samples
ADS7229IRSARACTIVE-40 to 852.30 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&RPurchase Samples
ADS7229IRSARG4ACTIVE-40 to 852.30 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&RPurchase Samples
ADS7229IRSATACTIVE-40 to 852.55 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R
ADS7229IRSATG4ACTIVE-40 to 852.55 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R
ADS7229RSARPREVIEW-40 to 85 QFN (RSA) | 16 View  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS7229IPWAs of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1158 | 4 Nov 6 Weeks AmericasDigiKey 597
 3848 | 7 Nov     
 2 | 29 Dec     
 2 | 3 Feb     
 2 | 17 Feb     
ADS7229IPWG4As of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1158 | 4 Nov 6 Weeks None Reported
View Distributors
   
 3848 | 7 Nov     
 2 | 29 Dec     
 2 | 3 Feb     
 2 | 17 Feb     
ADS7229IPWRAs of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
ADS7229IPWRG4As of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
ADS7229IRSARAs of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4917 | 30 Oct 6 Weeks None Reported
View Distributors
   
 >10k | 18 Feb     
ADS7229IRSARG4As of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4917 | 30 Oct 6 Weeks None Reported
View Distributors
   
 >10k | 18 Feb     
ADS7229IRSATAs of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4667 | 29 Oct 6 Weeks AmericasDigiKey 630
 1 | 3 Feb     
 1 | 17 Feb     
 >10k | 18 Feb     
ADS7229IRSATG4As of 9:17 AM GMT, 05 Oct 2008As of 9:17 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4667 | 29 Oct 6 Weeks None Reported
View Distributors
   
 1 | 3 Feb     
 1 | 17 Feb     
 >10k | 18 Feb     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7229IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7229IRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • LOW-POWER, 12-BIT, 1MHz, SINGLE/DUAL UNIPOLAR INPUT, ADC w/SERIAL INTERFACE (ads7229.pdf, 1205 KB)
    08 May 2008 Download

Application Notes

  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

 Complementary Products - Can be used with ADS7229
Part #NameProduct FamilyComments
OPA365 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier PRECISION AMPLIFIERS- LOW OFFSET VOLTAGE Operational Amplifier  
THS4031 100-MHz Low Noise Voltage-Feedback Amplifier HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)- VOLTAGE FEEDBACK Operational Amplifier  
REF5040 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE REFERENCES- SERIES VOLTAGE REFERENCES Voltage Reference  
REF5050 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE REFERENCES- SERIES VOLTAGE REFERENCES Voltage Reference  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support