|
|
|
|
See Also
Other qualified versions of DAC5311
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI, QSPI are trademarks of Motorola, Inc. Description
The DAC5311 (8-bit), DAC6311 (10-bit), and DAC7311 (12-bit) are low-power, single-channel, voltage output digital-to-analog converters (DAC). They are monotonic by design and provide excellent linearity and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, 3-wire serial interface that operates at clock rates of up to 50MHz and is compatible with standard SPI, QSPI, MICROWIRE, and digital signal processor (DSP) interfaces. All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that ensures the DAC output powers up at 0V and remains there until a valid write to the device occurs. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| DAC5311IDCKR | ACTIVE | -40 to 125 | 0.90 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| DAC5311IDCKRG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| DAC5311IDCKT | ACTIVE | -40 to 125 | 0.99 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |
| DAC5311IDCKTG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:02 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDAC5311IDCKR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksDAC5311IDCKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksDAC5311IDCKT | |||
| Americas | Arrow | 250 | |
| Avnet | 500 | ||
| Newark | 70 | ||
| Asia | Farnell Asia | 330 | |
| WPI | 89 | ||
| Europe | Arrow Northern Europe | 250 | |
| Arrow Southern Europe | 250 | ||
| Avnet-SILICA | 250 | ||
| Compel | 235 | ||
| EBV Elektronik | >1k | ||
| Farnell | 285 | ||
| Worldwide | DigiKey | 178 | |
| Mouser Electronics | 392 | ||
| TI Lead Time*: 14 WeeksDAC5311IDCKTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DAC5311IDCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC5311IDCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC5311IDCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DAC5311IDCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DAC5311 
View Application Notes for Digital to Analog Converter
| Part # | Name | Product Family | Comments |
| DAC6311 | 10bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| DAC7311 | 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| REF3040 | 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF3140 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| REF3240 | 4.096V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number