TLVH431A Status: ACTIVE

Low-Voltage Adjustable Precision Shunt Regulator


      
         
Alert me about changes<br/>to this product

 TLVH431 TLVH431ATLVH431B 
VO Adj(Min)(V)1.24  1.24  1.24  
VO Adj(Max)(V)18  18  18  
Initial Accuracy @ 25/deg C(%)1.5  1  0.5  
Min Iz for Regulation(uA)80  80  80  
Iout/Iz(Max)(mA)80  80  80  
Pin/Package3SOT-23, 3SOT-89, 3TO-92, 5SOT-23, 6SC70  3SOT-89, 5SOT-23, 6SC70, 3TO-92, 3SOT-23  3SOT-23, 3SOT-89, 6SC70, 3TO-92, 5SOT-23  
Approx. Price (US$) 0.23 | 1ku   0.26 | 1ku   0.35 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85,0 to 70  -40 to 125,0 to 70,-40 to 85  -40 to 125,0 to 70,-40 to 85  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLVH431A

Version Part Number Definition
Automotive TLVH431A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TL431: Adjustable Precision Shunt Regulator
  • TLVH431: Low-Voltage Adjustable Precision Shunt Regulator
  • TLV431: Low-Voltage Adjustable Precision Shunt Regulator
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch

Product Information

Features

  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
    • 1.5% for Standard Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range:
    100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications
  • TLVH432 Provides Alternative Pinouts for
    SOT-23-3 and SOT-89 Packages
  • Ultra-Small SC-70 Package Offers 40% Smaller
    Footprint Than SOT-23-3
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101

Description

The TLVH431 and TLVH432 are low-voltage 3-terminal adjustable voltage references, with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 and TLVH432 are ideal voltage references in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 and TLVH432 excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLVH431ACDBVRACTIVE0 to 700.26 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDBVRE4ACTIVE0 to 700.26 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDBVRG4ACTIVE0 to 700.26 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDBVTACTIVE0 to 700.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDBVTE4ACTIVE0 to 700.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDBVTG4ACTIVE0 to 700.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDBZRACTIVE0 to 700.26 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDBZRG4ACTIVE0 to 700.26 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDBZTACTIVE0 to 700.48 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDBZTG4ACTIVE0 to 700.48 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDCKRACTIVE0 to 700.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDCKRE4ACTIVE0 to 700.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDCKRG4ACTIVE0 to 700.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACDCKTACTIVE0 to 700.51 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDCKTE4ACTIVE0 to 700.51 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACDCKTG4ACTIVE0 to 700.51 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACLPACTIVE0 to 700.37 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACLPE3ACTIVE0 to 700.37 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431ACLPRACTIVE0 to 700.37 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACLPRE3ACTIVE0 to 700.37 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACPKACTIVE0 to 700.29 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431ACPKG3ACTIVE0 to 700.29 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBVRACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBVRE4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBVRG4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDBZRACTIVE-40 to 850.29 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBZRG4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDBZTACTIVE-40 to 850.51 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDBZTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDCKRACTIVE-40 to 850.32 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDCKRE4ACTIVE-40 to 850.32 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDCKRG4ACTIVE-40 to 850.32 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIDCKTACTIVE-40 to 850.54 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDCKTE4ACTIVE-40 to 850.54 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AIDCKTG4ACTIVE-40 to 850.54 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AILPACTIVE-40 to 850.42 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AILPE3ACTIVE-40 to 850.42 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AILPRACTIVE-40 to 850.42 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AILPRE3ACTIVE-40 to 850.42 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIPKACTIVE-40 to 850.32 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AIPKG3ACTIVE-40 to 850.32 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBVRACTIVE-40 to 1250.39 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBVRE4ACTIVE-40 to 1250.39 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBVRG4ACTIVE-40 to 1250.39 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBVTACTIVE-40 to 1250.62 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDBVTE4ACTIVE-40 to 1250.62 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDBVTG4ACTIVE-40 to 1250.62 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDBZRACTIVE-40 to 1250.39 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBZRG4ACTIVE-40 to 1250.39 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDBZTACTIVE-40 to 1250.62 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDBZTG4ACTIVE-40 to 1250.62 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDCKRACTIVE-40 to 1250.42 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDCKRE4ACTIVE-40 to 1250.42 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDCKRG4ACTIVE-40 to 1250.42 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQDCKTACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDCKTE4ACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQDCKTG4ACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQLPACTIVE-40 to 1250.57 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQLPE3ACTIVE-40 to 1250.57 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLVH431AQLPRACTIVE-40 to 1250.57 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQLPRE3ACTIVE-40 to 1250.57 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQPKACTIVE-40 to 1250.42 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLVH431AQPKG3ACTIVE-40 to 1250.42 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTLVH431ACDBVR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431ACDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDBVT
AmericasArrow 1k
WorldwideDigiKey  Available
Mouser Electronics 70
TI Lead Time*: 12 WeeksTLVH431ACDBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLVH431ACDBZR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeCompel >1k
WorldwideDigiKey 854
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTLVH431ACDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLVH431ACDBZT
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 500
WorldwideDigiKey  Available
Mouser Electronics 44
TI Lead Time*: 15 WeeksTLVH431ACDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDCKR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431ACDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDCKT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 12 WeeksTLVH431ACDCKTE4
AsiaFarnell Asia 175
EuropeFarnell 175
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACDCKTG4
EuropeEBV Elektronik 250
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACLP
AmericasArrow >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431ACLPE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACLPR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431ACLPRE3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431ACPK
AmericasArrow >1k
WorldwideMouser Electronics 1k
TI Lead Time*: 12 WeeksTLVH431ACPKG3
AmericasRochester Electronics >1k
WorldwideMouser Electronics 1k
TI Lead Time*: 12 WeeksTLVH431AIDBVR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
EuropeCompel >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AIDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDBVT
AmericasArrow >1k
AsiaWPI 280
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 12 WeeksTLVH431AIDBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLVH431AIDBZR
None Reported
View Distributors
TI Lead Time*: 15 WeeksTLVH431AIDBZRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTLVH431AIDBZT
None Reported
View Distributors
TI Lead Time*: 15 WeeksTLVH431AIDBZTG4
EuropeEBV Elektronik 250
TI Lead Time*: 12 WeeksTLVH431AIDCKR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AIDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDCKT
AmericasArrow 1k
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 228
TI Lead Time*: 12 WeeksTLVH431AIDCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AILP
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AILPE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AILPR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AILPRE3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AIPK
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 225
TI Lead Time*: 12 WeeksTLVH431AIPKG3
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AQDBVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 612
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AQDBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDBVT
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 12 WeeksTLVH431AQDBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLVH431AQDBZR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTLVH431AQDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLVH431AQDBZT
AmericasArrow 1k
EuropeAvnet-SILICA 250
WorldwideDigiKey  Available
Mouser Electronics 500
TI Lead Time*: 15 WeeksTLVH431AQDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDCKR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AQDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDCKT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 12 WeeksTLVH431AQDCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQLP
AmericasArrow >1k
Rochester Electronics 1k
WorldwideDigiKey  Available
Mouser Electronics 945
TI Lead Time*: 12 WeeksTLVH431AQLPE3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLVH431AQLPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AQLPRE3
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLVH431AQPK
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 1k
TI Lead Time*: 12 WeeksTLVH431AQPKG3
WorldwideDigiKey  Available
Mouser Electronics 975
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLVH431ACDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431ACLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431ACLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431ACLPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431ACLPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431ACPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLVH431ACPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLVH431AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AILP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AILPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AILPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AILPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AIPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLVH431AIPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLVH431AQDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDCKR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TLVH431AQDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TLVH431AQDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TLVH431AQDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLVH431AQLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AQLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AQLPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AQLPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLVH431AQPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLVH431AQPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLVH431A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLVH431 Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV431 Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
UCC27200 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TL7705A Single Supply Voltage Supervisor for 5V Systems with Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UA78L12A 3/8 Pin 100mA Fixed 12V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here