TMS320C6416 Status: ACTIVE

Fixed-Point Digital Signal Processor

      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6416T - The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not parametrically equivalent.
 TMS320C6416-5E0TMS320C6416-6E3TMS320C6416-7E3
CPU1 C64x  1 C64x  1 C64x  
Peak MMACS4000  4800  5760  
Frequency(MHz)500  600  720  
On-Chip L1/SRAM32 KB  32 KB  32 KB  
On-Chip L2/SRAM1024 KB  1024 KB  1024 KB  
EMIF1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
PCI1 32-Bit  1 32-Bit  1 32-Bit  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
UTOPIA1  1  1  
McBSP3  3  3  
Trace EnabledYes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Hardware AcceleratorsVCP,TCP  VCP,TCP  VCP,TCP  
Core Supply (Volts)1.2 V  1.4 V  1.4 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  0 to 90,-40 to 105  0 to 90  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TMS320C6416

Version Part Number Definition
Military SMJ320C6416 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Highest-Performance Fixed-Point Digital Signal Processors (DSPs)
    • 2-, 1.67-, 1.39-ns Instruction Cycle Time
    • 500-, 600-, 720-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4000, 4800, 5760 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • Viterbi Decoder Coprocessor (VCP) [C6416]
    • Supports Over 600 7.95-Kbps AMR
    • Programmable Code Parameters
  • Turbo Decoder Coprocessor (TCP) [C6416]
    • Supports up to 7 2-Mbps or 43 384-Kbps 3GPP (6 Iterations)
    • Programmable Turbo Code and Decoding Parameters
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 8M-Bit (1024K-Byte) L2 Unified Mapped RAM/Cache (Flexible Allocation)
  • Two External Memory Interfaces (EMIFs)
    • One 64-Bit (EMIFA), One 16-Bit (EMIFB)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1280M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI)
    • User-Configurable Bus Width (32-/16-Bit)
  • 32-Bit/33-MHz, 3.3-V PCI Master/Slave Interface Conforms to PCI Specification 2.2 [C6415/C6416 ]
    • Three PCI Bus Address Registers:
         Prefetchable Memory
         Non-Prefetchable Memory I/O
    • Four-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Three Multichannel Buffered Serial Ports
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • Up to 256 Channels Each
    • ST-Bus-Switching-, AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (Motorola™)
  • Three 32-Bit General-Purpose Timers
  • Universal Test and Operations PHY Interface for ATM (UTOPIA) [C6415/C6416]
    • UTOPIA Level 2 Slave ATM Controller
    • 8-Bit Transmit and Receive Operations up to 50 MHz per Direction
    • User-Defined Cell Format up to 64 Bytes
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 532-Pin Ball Grid Array (BGA) Package (GLZ, ZLZ and CLZ Suffixes), 0.8-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V/1.25-V Internal (500 MHz)
  • 3.3-V I/Os, 1.4-V Internal (600 and 720 MHz)

C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Other trademarks are the property of their respective owners.
Throughout the remainder of this document, the TMS320C6414, TMS320C6415, and TMS320C6416 shall be referred to as TMS320C64x or C64x where generic, and where specific, their individual full device part numbers will be used or abbreviated as C6414, C6415, or C6416.
These C64xdevices have two EMIFs (64-bit EMIFA and 16-bit EMIFB). The prefix "A" in front of a signal name indicates it is an EMIFA signal whereas a prefix "B" in front of a signal name indicates it is an EMIFB signal. Throughout the rest of this document, in generic EMIF areas of discussion, the prefix "A" or "B" may be omitted from the signal name.

Description

The TMS320C64x™ DSPs (including the TMS320C6414, TMS320C6415, and TMS320C6416 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™ developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2880 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 5760 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6416 device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 600 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to forty-three 384-Kbps or seven 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller.

The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port (C6415/C6416 only); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI) [C6415/C6416 only]; a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB), both of which are capable of interfacing to synchronous and asynchronous memories and peripherals.

The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS32C6416CGLZW5E0OBSOLETE FCBGA (GLZ) | 532    Not Available
TMS32C6416CGLZW6E3OBSOLETE FCBGA (GLZ) | 532    Not Available
TMS32C6416DGLZ5E0OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6416DGLZ6E3OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6416DGLZA5E0OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6416EGLZ5E0ACTIVE107.40 | 100uFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EGLZ6E3ACTIVE128.85 | 100uFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EGLZ7E3ACTIVE167.55 | 100uFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EGLZA5E0ACTIVE128.85 | 100uFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EGLZA6E3ACTIVE154.65 | 100uFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EZLZ5E0ACTIVE107.40 | 100uFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EZLZ6E3ACTIVE128.85 | 100uFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EZLZ7E3ACTIVE167.55 | 100uFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6416EZLZA6E3ACTIVE154.65 | 100uFCBGA (ZLZ) | 532 60  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TMS32C6416DGLZ5E0As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics 213
TMS32C6416DGLZ6E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics 395
TMS32C6416DGLZA5E0As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics 29
TMS32C6416EGLZ5E0As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 50
 Rochester Electronics 50
TMS32C6416EGLZ6E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasRochester Electronics 241
TMS32C6416EGLZ7E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 34
 DigiKey 95
 Mouser Electronics 35
 Rochester Electronics 221
 EuropeEBV Elektronik 20
TMS32C6416EGLZA5E0As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 18
 Rochester Electronics 68
TMS32C6416EGLZA6E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 39
 Avnet 46
TMS32C6416EZLZ5E0As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasAvnet 40
 EuropeAvnet-SILICA 52
TMS32C6416EZLZ6E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 23
 EuropeAvnet-SILICA 17
TMS32C6416EZLZ7E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
TMS32C6416EZLZA6E3As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks EuropeAvnet-SILICA 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS32C6416DGLZA5E0      View
TMS32C6416EGLZ5E0  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6416EGLZ6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6416EGLZ7E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6416EGLZA5E0  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6416EGLZA6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6416EZLZ5E0  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6416EZLZ6E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6416EZLZ7E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6416EZLZA6E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6416 Help

Datasheet

Application Notes

View Application Notes for TMS320C6414T/15T/16T DSPs

User Guides

View User Guides for TMS320C6414T/15T/16T DSPs

Simulation Models

View Simulation Models for TMS320C6414T/15T/16T DSPs

White Papers

View White Papers for TMS320C6414T/15T/16T DSPs

Errata

More Literature

View More Literature for TMS320C6414T/15T/16T DSPs

Reference Designs

Description Part # Company
TMS320C6414/C6415/C6416 Reference Design SPRC137 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio IDE Subscription ServiceCCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ EmulatorTMDX3260E6416Texas InstrumentsDevelopment Boards/EVMs
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
TMS320C62x/TMS320C64x FastRTS LibrarySPRC122 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
DSP/BIOS Real-Time KernelDSPBIOS Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 

Part # Name Product Family Comments
TMS320C6416T   Fixed-Point Digital Signal Processor     The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not parametrically equivalent.  
Customers Who Evaluated This Product Also Evaluated...
TMS320C6416T Fixed-Point Digital Signal Processor   TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor   TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6416:

View All Tags

Other Support



Click 

Here