TPS2065 Status: ACTIVE

Single 1A Current-Limited, Power-Distribution Switches for USB Applications


      
         
Alert me about changes<br/>to this product

 TPS2061 TPS2062 TPS2063 TPS2065TPS2066 TPS2067 
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Current Limit(A)1.5  1.5  1.5  1.5  1.5  1.5  
rDS(on) per FET(Typ)(mOhms)70  70  70  70  70  70  
Pin/Package5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  16SOIC  5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  16SOIC  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)1  1  1  1  1  1  
Number of Switches1  2  3  1  2  3  
EnableActive Low  Active Low  Active Low  Active High  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2061: Single 1A Current-Limited, Power-Distribution Switch
  • TPS2066: Dual 1A Current-Limited, Power-Distribution Switches
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers
  • TPS71501: Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current

Product Information

Features

  • 70-m High-Side MOSFET
  • 1-A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (1.1 A min, 1.9 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • 1-µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 85°C
  • Built-in Soft-Start
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Heavy Capacitive Loads
    • Short-Circuit Protections

Description

The TPS206x power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1.5 A typically.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2065DACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2065DBVRACTIVE-40 to 850.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R  Purchase Samples
TPS2065DBVTACTIVE-40 to 850.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R  
TPS2065DG4ACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2065DGNACTIVE-40 to 850.75 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS2065DGNG4ACTIVE-40 to 850.75 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS2065DGNRACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS2065DGNRG4ACTIVE-40 to 850.70 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS2065DRACTIVE-40 to 850.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2065DRG4ACTIVE-40 to 850.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2065D
WorldwideMouser Electronics 14
TI Lead Time*: 20 WeeksTPS2065DBVR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTPS2065DBVT
WorldwideMouser Electronics 250
TI Lead Time*: 20 WeeksTPS2065DG4
EuropeEBV Elektronik 150
TI Lead Time*: 4 WeeksTPS2065DGN
EuropeSpoerle 480
WorldwideDigiKey  Available
Mouser Electronics 400
TI Lead Time*: 4 WeeksTPS2065DGNG4
EuropeEBV Elektronik 240
WorldwideDigiKey  Available
Mouser Electronics 24
TI Lead Time*: 20 WeeksTPS2065DGNR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS2065DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2065DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS2065DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2065D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2065DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2065 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS2065 Evaluation ModuleTPS2065EVM-292Texas InstrumentsDevelopment Boards/EVMs
TPS2065-1 Evaluation ModuleTPS2065-1EVM-292Texas InstrumentsDevelopment Boards/EVMs
TPS2065EVM Evaluation ModuleTPS2065EVM-290Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2066 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
BQ24073 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here