|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TSC2005 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on an advanced low-voltage processor. It works with a supply voltage as low as 1.6V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure. In addition to these standard features, the TSC2005 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions. The TSC2005 supports an SPI-compatible serial bus up to 25MHz. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| TSC2005IYZLR | ACTIVE | -40 to 85 | 2.20 | 1ku | DSBGA (YZL) | 28 | 3000 | LARGE T&R | Purchase Samples | |
| TSC2005IYZLT | ACTIVE | -40 to 85 | 2.45 | 1ku | DSBGA (YZL) | 28 | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTSC2005IYZLR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTSC2005IYZLT | |||
| Americas | Newark | 258 | |
| Asia | Farnell Asia | 258 | |
| WPI | 333 | ||
| Worldwide | DigiKey | 606 | |
| Mouser Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSC2005IYZLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TSC2005IYZLT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSC2005 
| Name | Part # | Company | Tool / Software Type |
| TSC2005EVM Evaluation Module | TSC2005EVM | Texas Instruments | Development Boards/EVMs |
| TSC2005EVM-PDK Evaluation Module | TSC2005EVM-PDK | Texas Instruments | Development Boards/EVMs |
| TSC2005 Linux Example Driver | TSC2005-LINUX-DRV | Texas Instruments | Device Drivers |
| Part # | Name | Product Family | Comments |
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER ONLY | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Industry standard simple 4-wire touch screen controller |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TSC2007 | Nano-Power Touch Screen Controller with I2C Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| ADS7846 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2006 | Nano-Power Touch Screen Controller with SPI Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| ADS7843 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2008 | Nano-Power Touch Screen Controller with SPI | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| BQ27500-V120 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| INA122 | Single Supply, MicroPower Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| CD74HC4051 | High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| CD4011B | CMOS Quad 2-Input NAND Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74CBTLV3126 | Low-Voltage Quadruple FET Bus Switch | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |
| MAX3386E | RS-232 Transceiver With Split Supply Pin for Logic Side | INTERFACE-RS-232 | TI customers also evaluated this product. |
| OMAP Processor for wireless handsets | |||
| DaVinci processors for next-generation | |||

Most Popular Tags for TSC2005: