New
High-Performance Analog Showcase In
this Issue: POWER MANAGEMENT Constant Current LED Driver w/Digital Brightness Control: The TPS61060/61/62 are high-frequency, synchronous boost converters with constant current output to drive up to 5 white LEDs.
Single-Cell, Li-Ion and Li-Pol Battery Gas Gauge IC with I2C™ Interface: The bqJUNIOR™ series are highly accurate standalone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices.
DATA CONVERTERS 18-Bit, 600-kSPS Serial ADC: The ADS8382 is a high-performance 18-bit, 600-kHz SAR A/D converter with fully differential, pseudo-bipolar input.
12-Bit, Quad, Ultra-low Glitch, Voltage Output DAC: The DAC7554 is a quad-channel, voltage-output D/A converter with exceptional linearity and monotonicity.
AMPLIFIERS Wideband, Low-Power, Current Feedback Amplifier: The OPA694 is an ultra-wideband, low-power, current feedback op amp featuring high slew rate and low differential gain/phase errors.
Dual 5.5-MHz RRO Op Amp: The LMV821 is a single, low-voltage (2.5 V to 5.5 V) low-power commodity op amp with rail-to-rail output swing into a 600-Ω load (~25 mV within the rails typ.) and gain bandwith of 5.5 MHz.
Single RRO CMOS Op Amp with Shutdown: The LMV341 single RRO CMOS op amp with shutdown has a supply range of 2.7 V-5 V, VIO of 0.25 mV (typ), 100 µA (typ) Icc per channel and GBW of 1 MHz (typ).
INTERFACE PRODUCTS DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer: The SN65LVCP40 signal conditioner and data multiplexer, optimized for backplanes, enables speed enhancements of up to 4 Gbps on legacy backplanes.
Local Interconnect Network (LIN) Physical Interface: The TPIC1021 LIN physical interface integrates a serial transceiver with wake-up and protection features.
ANALOG TRAINING/SEMINARS 2005 TI Developer Conference: To learn about state-of-the-art video applications for streaming, surveillance and portable media, attend the 2005 North America TI Developer Conference. Learn how to overcome design challenges and discover how flexible high-performance analog and digital solutions can be. Register here. Analog eLab Webcasts: TI’s Analog Webcasts are archived for review. Seminar topics include Single Supply Op Amps, Portable System Power, and Amp-to-ADC Interface. To view, go to www.ti.com/analogelab. Israel Analog Solutions Seminar: A one-day free seminar will provide a technical and highly practical series of analog presentations on power management, data converters and signal conditioning, and interface audio and video. For registration and information, visit: www.ti.com/hpa European Power Supply Design Seminar: All-new topics for 2005. Presentations combine an array of advanced new power supply concepts, basic design principles, and real-world application examples. Register before April 3 and receive a free mobile phone dynamo charger. For registration and information, visit: www.ti.com/power2005 CUSTOMER SUPPORT CONTACT INFORMATION
This e-mail
was sent to |