| |||||||||||||
| |||||||||||||
| Digital PWM System Controller Converter: The
UCD9220 dual-output, multi-phase digital synchronous buck controller
supports a broad range of point-of-load (POL) applications. With four
digital control loops, the UCD9220 is able to monitor and manage power
supply operating conditions and report the status to the host system
through a PMBus interface. Resources: Data sheet
| |||||||||||||
| 3.5-V to 42-V Input, 0.5-A Step Down SWIFT™ Converter
with Eco-Mode™: The TPS54040 is a step-down regulator with an
integrated 200-mΩ high-side MOSFET. Current mode control provides simple
external compensation and flexible component
selection. Resources: Data sheet, SWIFT Converter Product Portfolio
| |||||||||||||
| 1.1-A, Single-Input, Single-Cell, Li-Ion Battery Charger
With 50-mA LDO in 2x3-mm QFN: The bq25040 highly integrated
charger operates from either a USB port or AC adapter and charges a single
cell Li-Ion battery with up to 1.2-A of charge current. The high input
voltage range (30V) with input over-voltage protection (6.9V) supports
low-cost unregulated adapters. Resources: Data sheet
| |||||||||||||
White LED Driver with Digital and PWM Brightness Control
in 2x2-mm QFN: The TPS6116xA boost converter, designed for LCD
backlighting in portable-system applications, features enhanced PWM
brightness control with no audible noise and the capability to drive up to
10 LEDs in series with a 40-V integrated switch FET.
| |||||||||||||
| SBS 1.1-Compliant Gas Gauge with Impedance Track™
Technology for Superior Accuracy and Advanced Charging Algorithm
bq20z45 Price (1ku): $ 4.40 | |||||||||||||
| Single-Output LDO: 500-mA, Fixed (3.3-V), Low Quiescent
Current, Low Noise, High PSRR TPS735xx Price (100u): $ 1.00 | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| 4-MSPS, 24-Bit Analog-to-Digital Converter: The
ADS1675 high-speed, high-precision, ΔΣ ADC combines wide bandwidth, AC and
DC performance, and low-noise flexible digital filter. It provides a
choice of standard serial or a simple LVDS interface that allows designers
to interface with FPGAs. Resources: Data sheet, video, application notes
| |||||||||||||
| Highly Integrated, Low-Noise, Precision 24-Bit A/D
Converter for Temperature Measurement: The ADS1248 offers dual,
matched-current DACs, a low-drift internal reference, internal oscillator,
temperature sensor, burnout detection, and 8 GPIOs. In addition, a data
rate of 2kSPS is possible at only 2.56mW power
dissipation. Resources: Data sheet, video
| |||||||||||||
| 18-Bit/16-Bit, 1-MSPS, 4-Channel, Pseudo-Bipolar,
Differential ADC with Onboard ADC Driver: Complete,
high-performance data acquisition systems on a single chip, the ADS8284
and ADS8254 can connect directly to most sensors without any additional
buffering. If a design calls for additional gain or filtering in
front of the ADC, the high impedance input allows for flexibility in
choosing front end components. Resources: Data sheet, video
| |||||||||||||
| 4-Wire Touch Screen Controller and Codec with Class D
Speaker Amps and a Low-Power Mono ADC/Stereo DAC TSC2117 Price (1ku): $ 6.50 | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| 11.3-Gbps Dual Channel Cable and PC Board Equalizer:
The TLK1102E is a versatile and flexible high-speed equalizer for
applications in digital high-speed links with data rates up to 11.3Gbps.
The device can be configured to optimize its performance using the
two-wire serial interface, available through the SDA and SCL
pins. Resources: Data sheet
| |||||||||||||
| 8-Channel, Wide 10- to 34-V Digital-Input Serializer
with Parity for Industrial Digital Inputs: The SN65HVS881 takes 8
industrial digital inputs, serializes them into an SPI interface and
generates an odd parity bit that can be used to check the data integrity
to verify the received data. A built-in adjustable current regulator
regulates the current into the input pins over the full voltage range to
control power and heat into the system. Resources: Data sheet
| |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| 16-Channel and 8-Channel VGAs with 12-Bit, 65-MSPS
High-Speed ADCs: The 16-channel AFE5851 and the 8-channel AFE5801
analog front ends for ultrasound bring breakthrough power efficiency and
smaller footprint to support handheld ultrasound systems that can fit in a
doctor's pocket. The AFE5851 features 39 mW /channel at 32.5 MSPS and
integrates 16 variable gain amplifiers and eight
ADCs. Resources: Data sheet
| |||||||||||||
| 2.8-W/Ch Stereo, Class-D Audio Amp with Simple
SmartGain™ AGC/DRC: The TPA2017D2 amplifier features SmartGain™,
a combined automatic gain control (AGC)/dynamic range compression (DRC)
and limiter that protects speakers from damage at high power levels and
compresses the dynamic range of voice or music to fit within the dynamic
range of the speaker. The AGC/DRC function is programmable via a
GPIO interface. Resources: Data sheet
| |||||||||||||
| 25-mW Class-G DirectPath™ Cap-Free Stereo Headphone
Amplifier with I²C Volume Control: In the TPA6140A2 amplifier,
Class-G technology maximizes battery life by adjusting the voltage
supplies of the headphone amp based on the audio signal level. At
low-level audio signals, the internal supply voltage is reduced to
minimize power dissipation. Class-G operation keeps the total supply
current below 5mA while delivering 500μW per channel into
32Ω. Resources: Data sheet, video
| |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| Very Low-Power, Quad-Channel, Rail-to-Rail Output Fully
Differential Amplifier: The THS4524 features accurate output
common mode control that allows for DC coupling when driving ADCs. Coupled
with an input common mode range below the negative rail and rail-to-rail
output, the device allows for easy interfacing between single-ended,
ground reference signal sources and both SAR and ΔΣ ADCs using only a
single +3-V to +5-V power supply. Resources: Data sheet
| |||||||||||||
| 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order
Filters and 6-dB Gain: The THS7365 is a low-power, single-supply
integrated video buffer that incorporates three SDTV filter channels and
three HDTV filter channels. All filters feature sixth-order
Butterworth filters that are useful as DAC reconstruction filters or as
ADC anti-aliasing filters. Data sheet
| |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| Clock Buffer/Clock Multiplier with Optional Spread
Spectrum Clocking: The CDCS503 is a spread spectrum-capable clock
driver with selectable frequency multiplication (x1 or x4) that takes a
3.3-V LVCMOS signal at the input. The input signal is processed by a PLL,
whose output frequency is either equal to the input frequency or
multiplied by the factor of 4. Resources: Data sheet, video
| |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| ±1°C Temperature Sensor with Automatic Beta Correction
in a SOT23-8 Package: The TMP441 and TMP442 remote temp sensor
monitors feature a built-in local temp sensor and remote accuracy of ±1%
with no calibration needed. Both devices include series resistance
cancellation, programmable non-ideality factor, and diode fault
detection. Resources: Data sheet
| |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| System Block Diagrams | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| Literature Diagnostic, Patient Monitoring and Therapy Guide: Innovate faster in medical with system block diagrams, key device details and support functions. Detailed selection tables will help refine your search. Featured applications include automatic external defibrillators (AEDs), continuous positive airway pressure (CPAP), dialysis machines, digital stethoscopes, infusion pumps, patient monitoring devices, pulse oximetry, seismocardiography, electrocardiograms (ECGs), electroencephalograms (EEGs) and ventilation. | |||||||||||||
| 2009 Low-Power RF Selection Guide: The newly updated Low-Power RF Selection Guide includes hardware and software solutions for the 2.4 and sub 1-GHz ISM frequency bands, featured new products such as the CC2530 second-generation 2.4-GHz SoC for ZigBee™, ZigBee RF4CE, and the CC430 RF MCU. | |||||||||||||
| Enhanced Product (EP) Portfolio Brochure: TI HiRel's EP portfolio is certified to the Aerospace Qualified Electronic Component (AQEC) Standard, and is suited for avionics, medical solutions, and applications in harsh environments where high reliability and long service life are required. Some benefits of EP include controlled baseline, extended product change notification, extended temperature performance, and qualification pedigree. | |||||||||||||
| Must-Have Flyer: Must-Have devices are premiere product highlights in the Linear, Interface, Switch, Translation, and I²C segments. Availability and free samples are assured. | |||||||||||||
| Videos Thank an Engineer - For Remote Control: Fun video that spoofs what the world would be like without remote control. Texas Instruments thanks today's engineers for their ingenuity and passion. | |||||||||||||
| Thank an Engineer - For Notebook PCs: Fun video that spoofs what the world would be like without Notebook PCs. Texas Instruments thanks today's engineers for their ingenuity and passion. | |||||||||||||
| ADS62P49 Videocast: This video discusses the ADS62Px9/x8, a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package, making it well-suited for multi-carrier, wide band-width communications applications. | |||||||||||||
| Nuts and Bolts of the ΔΣ Converter: ΔΣ converters are ideal for converting signals over a wide range of frequencies from DC to several megahertz with very high resolution results. In a ΔΣ ADC, the input signal is oversampled and then filtered by a digital/decimator filter. In this video we will gain an understanding of the ΔΣ converter by exploring the basic topology and functions of modulator and digital/decimator filter. | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| Technology Days 2009: Join TI for a day packed with technical design sessions and technology exhibits. The seminar provides a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. | |||||||||||||
| Low-Power RF Solutions Workshop: This workshop will accelerate the time to market for engineers working with TI's four wireless networking protocols; SimpliciTI, TI-MAC, ZigBee®, and Z-Accel. You can choose to attend the first 2 days of the workshop covering SimpliciTI or attend the entire 4-day workshop which also covers the 802.15.4 protocols (TI-MAC, ZigBee, Z-Accel). | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| "SCB (Part 27): Control EMI During Board-Level Clock Distribution," by Lin Wu. PlanetAnalog.com, March 2009. | |||||||||||||
| "BAKER'S BEST: Throw those bits away," by Bonnie Baker. EDN, February 2009. | |||||||||||||
| "BAKER'S BEST: Understanding FFT Plots," by Bonnie Baker. EDN, March 2009. | |||||||||||||
| Back to top | |||||||||||||
| |||||||||||||
| TI E2E Online
Community: Visit TI's Online Community and interact with your
peer engineers, TI engineers, and other experts in order to ask questions,
share knowledge, explore ideas, and help solve problems. | |||||||||||||
| |||||||||||||
| Back to top | |||||||||||||
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |