To subscribe to the TI Analog Connection eNewsletter, please click here. |
May 2011 |
|
In this issue |
Featured Video |
|
|
|
4-Channel, 16-Bit, 1.25-GSPS DAC: The DAC3484 is 25% faster than other 4-channel DACs in its class while consuming just 250-mW of power per channel – 65% better than the closest alternative. A 9mm x 9mm, 88-pin multi-row package is 40% smaller than alternative quad DAC solutions while also cutting in half the total I/O count.
Resources:
Data sheet,
evaluation module
- 2x to 16x digital interpolation filters with over 90dB of stop-band attenuation simplify the data interface and reconstruction filters
- High-performance, low-jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range
- Applications: Cell base stations, diversity transmit, wideband communications
DAC3484: Price (1ku): Preview status; samples only
|
|
14-Bit, 125-MSPS Low-Power ADC: The ADS412x/4x ADCs use innovative design techniques to achieve high dynamic performance while consuming extremely low power (153mW at 125MSPS). The devices are well-suited for multi-carrier, wide bandwidth communications applications.
Resources:
Data sheet,
block diagram,
evaluation module,
ADS414x, ADS412x, ADS58B1x, IBIS model,
anti-aliasing calculation tool for A/D converters
- 72.2-dBFS SNR and 81.5-dBc SFDR at 170-MHz IF
- 1.8-V analog/digital supplies
- Applications: Software-defined radio (SDR), high-speed data acquisition and generation, wireless repeater
ADS4145: Price (1ku): $36.90
|
Back to top |
|
Smallest Integrated Wireless Power Supply Receiver, Qi (WPC) Compliant: The bq51013 makes it possible to easily integrate wireless charging into portable electronics. Compliance with the Qi v1.0 communication protocol (Wireless Power Consortium) assures interoperability between various charging pads and portable electronics. Together with the bq500110 transmitter controller, the bq51013 enables a complete contact-less power transfer system.
Resources:
Data sheet,
evaluation module,
application note
- Full-bridge synchronous rectification, voltage conditioning and wireless power control in a single device
- Built in protection against voltage, current and temperature fault conditions
- 1.9-mm x 3-mm WCSP package allows for easy integration with minimal size impact
- Applications: WPC-compliant receivers, cell phones, smart phones, headsets, digital cameras, portable media players, hand-held devices
bq51013: Price (1ku): $3.50 - $4.05
|
|
4.5-V to 60-V Wide-Input Synchronous PWM Buck Controller Withstands 62-V Spikes: Optimized for high power-density, high-reliability DC/DC converter applications, the TPS40170 implements voltage-mode control with input-voltage feed-forward compensation that enables instant response to input voltage change. With line transients more than 2x faster than typical automotive specs and continuous operation up to 60V, the device can meet the line transient requirements of the most demanding applications while maintaining the precise regulation.
Resources:
Data sheet,
block diagram,
evaluation module,
application note,
TPS40170 PSpice transient model,
SwitcherPro™ switching power supply design tool
- Switching frequency programmable from 100kHz to 600kHz
- Covers 48-V, 36-V, 24-V, 12-V rails
- Applications: Point-of-load modules and converters, merchant power, automotive, infotainment, load dump, automated test equipment, home audio, signage
TPS40170: Price (1ku): $2.30
|
|
Fully Integrated, Single-Chip, 2-, 3-, 4-, and 5-Series Super Capacitor Manager: The bq33100 measures and maintains an accurate record of available capacitance, state-of-health, voltage, current, temperature and other critical parameters in super capacitors, and reports the information to the system host controller over a 2-wire SMBus 1.
Resources:
Data sheet,
evaluation module
- Can be used with up to 9 series capacitors without individual integrated
capacitor monitoring and balancing
- Small footprint of 7.8mm x 6.4mm in a compact, 24-pin TSSOP package
- Applications: Battery backup replacement, cache controllers, RAID systems, server blade cards, active capacitor voltage balancing, UPS, medical and test equipment, portable instruments
bq33100: Price (1ku): $4.20 - $4.65
|
|
200-mA, High PSRR Low Iq LDO in Ultra-Small SON4 Package: Designed for power-sensitive applications, the TLV707xx series low quiescent current devices feature excellent line and load transient performance. With a typical accuracy of 0.5%, all versions have thermal shutdown and overcurrent protection for safety.
Resources:
Data sheet,
block diagram,
evaluation module,
PSpice transient model
- Low dropout performance: 45mV @ 30-mA load; 220mV @ 150-mA load typical
- Stable with an effective output capacitance of only 0.1µF
- Applications: Handsets, smartphones, PDAs, MP3 players, remote controls, ZigBee® networks, IP phone and access points, set-top boxes
TLV707285: Price (1ku): $0.22
|
Back to top |
|
Isolated 3-V RS-485 Transceiver with Integrated Transformer Driver: The ISO35T isolated differential line transceiver features integrated oscillator outputs that provide the primary voltage for an isolation transformer. The device is a full-duplex differential line transceiver for RS-485 and RS-422 applications that can easily be configured for half-duplex operation.
Resources:
Data sheet,
evaluation module,
small evaluation module
- Ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range
- Silicon integrated SiO2 insulator
- Applications: Energy meter networks, power inverter, industrial automation, building automation networks, motor control, HVAC
ISO35T: Price (1ku): $3.60
|
Back to top |
|
TINA-TI™ 9.1, SPICE-Based Analog Design and Simulation Tool, Now Faster and Available in 5 Languages: TINA-TI 9.1 offers a 5x speed increases over version 7.0, allowing engineers to design, test and troubleshoot a broad variety of basic and advanced analog circuits faster. In addition, TINA-TI 9.1 now supports SPICE models from any source.
- Available in English, simplified and traditional Chinese, Japanese and Russian
- Includes over 565 part models, with more being added
- Applications: Industrial and scientific equipment, data acquisition, control systems, audio, consumer equipment, power supplies, power conversion
TINA-TI 9.1: Price (1ku): Free
|
Back to top |
|
• Digital Signage
• Flow Meter
• Glass Break Detector
• Hydraulic Valve
|
Back to top |
NEW LITERATURE AND VIDEOS |
|
Guides: |
NexFET™ and Power Block for Intel® Embedded Computing Platforms |
Point-of-Load (POL) Power Solutions for Industrial Designs |
Power Management for Altera® FPGAs |
I²C Guide |
Power Management Guide 2011 – Now with Selection Table Device Links! |
Analog Applications Journal: |
1Q 2011 Complete Issue |
Articles: |
The IBIS model, Part 2: Determining the total quality of an IBIS model |
An introduction to the Wireless Power Consortium standard and TI's compliant solutions |
Fine tuning TI's Impedance Track™ battery fuel gauge with LiFePO4 cells in shallow-discharge applications |
Designing an isolated I²C Bus interface by using digital isolators |
Application Notes: |
TLV320AIC32x4 Power Supply Sequencing |
AIC31xx/DAC31xx Devices and EMI Filtering on Speaker Outputs |
Thermal Noise Analysis in ECG Applications |
Powering Up the TSC2003 Correctly |
Temperature Measurement with the TSC2020 |
Achieving the Successful Learning Cycle |
Current Savings in CC254x Using the TPS62730 |
TPIC6C596 Input Interface Routing |
Videos: |
The TPL0102 TI's Newest Digital Potentiometer |
Power Solutions for RS485 Systems |
Getting Started with the bqTESLA™ Wireless Power Kit |
AFE031 – Integrated Analog Front End for Power Line Communications |
Back to top |
|
Smarter Grid Solutions for Grid Infrastructure, Utility Meters, and Home Automation Systems: Presented by Mouser Electronics and sponsored by TI, this session addresses design and development solutions across the smart grid applications spectrum at every stage of the design process. From designing with the right devices and software to using the right tools and systems support, learn more about state-of-the-art systems design. 12 p.m. to 1 p.m. EDT, June 22. Register here.
On-Demand Industrial Automation Virtual Conference: An online, on-demand industrial automation conference features 10 webinars and several industrial demo videos. Webinar topics include Industrial Communications (ICSS PRU, robust analog interface devices), Motor Control (analog motor control, embedded processors for motor control), PLC I/O Modules, Human-Machine Interfaces, and Industrial Sensors. Register here.
TI's Technical Support Community Tops 50,000 Members: The TI E2E™ Community brings together 50,000+ engineers and TI experts from around the globe. The online community features technical support forums, blogs, and product videos. Join the community.
Video: What is E2E all about?
|
Back to top |
COMPANY-AUTHORED ARTICLES IN THE MEDIA |
|
“POWER TIP #31: Pick the Right Resistance Ratio of Synchronous Buck MOSFETs,” by Robert Kollman. Power Management DesignLine, January. |
“Tools to Shrink Your Design Cycle Times,” by Bonnie Baker. ECN, January 2011. |
“BAKER'S BEST: Remote Photo Sensing,” by Bonnie Baker. EDN, January 2011. |
“ENOB Isn't Always the Best Figure of Merit,” by Rick Downs. Electronic Design, January 2011. |
“SIGNAL CHAIN BASICS Part 49: Increasing Battery Life with Class-G Audio Amplifiers,” by ShreHarsha Rao. Planet Analog, January 2011. |
“Microconverter in Solar Photovoltaic Systems for Residential Applications: A Cost-to-Benefit Comparison,” by Dave Freeman and Nagarajan Sridhar. Electronic Products, January 2011. |
Back to top |
CUSTOMER SUPPORT CONTACT INFORMATION |
|
Visit TI's E2E™ Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|
Back to top |
|
|
|