|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS74801 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements. A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2µF, and is fully specified from -40°C to +125°C. The TPS74801 is offered in a small 3mm × 3mm SON-10 package, yielding a highly compact, total solution size. It is also available in a 5 x 5 QFN-20 for compatibility with the TPS74401. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS74801DRCR | ACTIVE | -40 to 125 | 1.25 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TPS74801DRCRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TPS74801DRCT | ACTIVE | -40 to 125 | 1.40 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | Purchase Samples | |
| TPS74801DRCTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | Purchase Samples | |
| TPS74801RGWR | ACTIVE | -40 to 125 | 1.25 | 1ku | QFN (RGW) | 20 | View | 3000 | LARGE T&R | ||
| TPS74801RGWRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | QFN (RGW) | 20 | View | 3000 | LARGE T&R | ||
| TPS74801RGWT | ACTIVE | -40 to 125 | 1.40 | 1ku | QFN (RGW) | 20 | View | 250 | SMALL T&R | Purchase Samples | |
| TPS74801RGWTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | QFN (RGW) | 20 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:56 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS74801DRCR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS74801DRCRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTPS74801DRCT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTPS74801DRCTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS74801RGWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS74801RGWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS74801RGWT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS74801RGWTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS74801DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS74801DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS74801DRCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS74801DRCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS74801RGWR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TPS74801RGWRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TPS74801RGWT | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| TPS74801RGWTG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS74801 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module for TPS78401 Low-Dropout Linear Regulator | TPS74801EVM-177 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS74201 | Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74701 | Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74901 | Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2052B | Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2553 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS62240 | 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2042B | Dual, Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS3823-33 | Supply Voltage Supervisor w/Watchdog input and manual reset | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| UCC27324 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number