New
High-Performance Analog Showcase In
this Issue: AMPLIFIERS & LINEAR 80-mW Capless Headphone Driver: The TPA4411 is a stereo headphone driver designed to allow for the removal of the output DC-blocking capacitors for reduced component count and cost.
Voltage Output, High-Side, Measurement Current Shunt Monitor: The INA19x current shunt monitor has a common-mode range that includes zero and negative voltages with positive CMV range of +80 V.
Dual, High-Speed, Low-Noise Op Amp: With features including wide gain bandwidth, high slew rate, and low input offset voltage, the MC33078 is ideal for use in audio and analog signal applications.
Single, Low-Voltage, Rail-to-Rail Output Op Amp with Shutdown: The TLV341 op amp offers low operating voltage, low power consumption, and rail-to-rail output swing.
Dual High Output Current Op Amp: The TL3414A dual op amp, which can be operated from a single- or dual-rail power supply, offers high gain and high output voltage swing and is capable of driving a 70-mA load.
DATA CONVERTERS 14-Bit, 105-MSPS, Low-Noise 5-V ADC: The ADS5424 bipolar ADC with 3.3-V CMOS-compatible digital outputs (2's complement) enables seamless interfacing with common logic.
12-Bit, 125-MSPS ADC with Industry's Lowest Power: The ADS5520 ADC offers excellent power consumption—740 mW at 3.3 V single supply. Complete with S/H stage and internal reference, the ADS5520 also features a parallel CMOS-compatible output for seamless interfacing with common logic.
POWER MANAGEMENT Dual 250-mA Output, Ultra-Low Noise, High PSRR Low Dropout Linear Regulator with Integrated SVS: The TPS71319, tailored to noise-sensitive and RF applications, features dual 250-mA LDOs and an integrated SVS, consuming very low quiescent current (300 µA typ, standby 0.3 µA).
16-Channel LED Driver for Large-Form LED Displays: The TLC5923 is a 16-channel, non-grayscale, constant-current sink driver designed to support large-form, color LED displays. Each channel has individually controlled 128 steps of adjustable current value (dot correction) and an ON/OFF state that allows for even sharper images.
16-Channel LED Driver w/Dot Correction and Grayscale PWM Control: The TLC5940 is a 16-channel constant-current sink LED driver with industry-leading channel-to-channel accuracy (1% typ), while chip-to-chip accuracy (2.7% typ) improves display quality.
0.5% Tolerance Low-Voltage Adjustable Shunt Regulator: The TLVH431B is a low-voltage 3-terminal adjustable shunt regulator with 0.5% tolerance at 25ºC and specified limits over the full -40º to 125ºC temperature range.
0.5%-Tolerance, Low-Voltage, Adjustable Shunt Regulator: The TLV431 is a low-voltage, 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges.
ANALOG SWITCHES 14-Ω Dual SP4T (Single-Pole, Quadruple-Throw) Analog Switch: The TS3A5017 is able to switch multiple signal sources while maintaining a low cross talk of -49 dB, making it ideal for home audio/video equipment and car audio/navigation, where there is often a need to switch between multiple sources such a satellite radio, traditional radio, DVD player, or other entertainment sources.
10-Ω Quad SPDT (Single-Pole, Double-Throw) Analog Switch: The TS3A5018, designed to handle both digital and analog signals, features a low THD of only 0.2% and low crosstalk/off isolation of -48 dB, making it ideal for signal isolation and rerouting.
ANALOG TRAINING/SEMINARS Analog ELabs Webcast: Wednesday, March 9, 11:00 A.M. CST: Amplifier Noise: Types, Origins, Magnitude Predictions, and Reduction Techniques. All electronic circuits generate noise. Join host Bill Klein and his guests, fellow Senior Applications Engineer Neil Albaugh and co-sponsor Memec/Insight representative Dan Ngai, and explore the random nature of various noise signatures and their origin. A new tool is introduced to predict the noise from op amp circuits and techniques are explored to improve the noise performance of amplifier circuits. Lab tests demonstrate various noise signatures and results from reduction techniques. Register Now European Power Supply Design Seminar: All-new topics for 2005. Presentations combine an array of advanced new power supply concepts, basic design principles, and real-world application examples. Register before April 3 and receive a free mobile phone dynamo charger. For registration and information, visit: www.ti.com/power2005 COMPANY AUTHORED ARTICLES IN THE MEDIA "Is Mother Nature Just Messing With You?" by Dave Freeman. Portable Design (Column), January 2005. "Meeting the Distortion Goals. The D/A Diaries." Part 3 of 3 by Hitoshi Kondoh. Planet Analog, January 4, 2005. "Smart Handling of Two Different Input Power Sources in Portable Applications," by Jurgen Neuhaeusler. Electronic Engineering & Product World China, January 2005. "Step-Up Converter for White LEDs," by Dirk Gehrke. Elektor (UK, France and Germany editions), January/February 2005. CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |