TI Analog Connection In
this Issue: POWER MANAGEMENT 1.875-V, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale: The TPS62305 and TPS62311 step-down converters accept inputs of 2.7 to 6.0V, operate at a fixed 3MHz, and provide up to 500mA output at up to 93% efficiency. The TPS62311 has fixed 1.5-V output voltage and 2.0-V undervoltage lockout limit.
TPS799xx LDOs in Chip Scale: The TPS799xx series of 200-mA, low-dropout linear regulators (LDOs) are now available in a 1.5mm x 1mm chip-scale package that is 80% smaller than SOT-23 devices. The tiny, low-noise LDOs meet the stringent power management requirements of 3G handsets that feature noise-sensitive Bluetooth™, RF and high-resolution camera circuitry, including advanced smart camera phones based on TI's OMAP™ processors.
AMPLIFIERS & LINEAR Wide-Bandwidth Operational Transconductance Amplifier and Buffer: The OPA860 is a wideband (>400-MHz) op amp with >1200-MHz closed-loop buffer bandwidth.
2.048-V Precision Shunt Regulators: The LM4040C20 and LM4040D20 are fixed 2.048V precision shunt regulators with 0.5% and 1% initial accuracy, respectively. They are stable with all capacitive loads and are available in ultra-small SOT-23 and SC-70 packaging.
LM4040C20: Price (1 ku) $0.35 DATA CONVERTERS 16-Bit, 250-kSPS, True Bipolar Serial ADC: The ADS8509 is a true bipolar ADC fabricated on TI’s HPA07 process, which results in very low offset error (5mV) and offset error drift (±0.4ppm/°C).
ADS8509IB: Price (1 ku) $25.00 INTERFACE 14-Bit, Full-Duplex Serializer/Deserializer: The SN75LVDT1422 is the industry's only SERDES transceiver operating at 10-MHz to 100-MHz frequencies, and offers independent operation of the 14-bit serializer and 14-bit deserializer. It provides three termination resistors for the differential LVDS inputs, which minimizes board space and cost as well as providing better overall signal integrity.
CLOCKS & TIMERS 3.3-V Clock Synchronizer and Jitter Cleaner: The CDCM7005 is a high-performance clock synthesizer and jitter cleaner that combines high-frequency outputs with the industry's lowest phase noise and jitter to enable clean data converter clocking.
ANALOG SWITCHES 0.9-Ω, Dual SPST Analog Switch: The TS5A23166 and TS5A23167 are complementary, dual SPST analog switches where one is usually open, the other closed. These devices are ideal for portable audio applications where efficient power delivery to the speaker with minimal signal loss is essential.
TS5A23167: Price (1 ku) $0.61 MICROCONTROLLERS 16-Bit Ultra-Low-Power MCU: The MSP430F42x0 is a microcontroller configuration with a 16-bit timer, a high-performance 16-bit ΔΣ ADC, 12-bit DAC, 32 I/O pins, and LCD driver.
ANALOG TRAINING AND SEMINARS 2005 MSP430 Advanced Technical Conference: The ATC offers multiple tracks of courses taught by MSP430 senior applications engineers, MSP430 customers, third parties and universities. You can fully customize your schedule for the MSP430 MCU courses and labs that best fit your development needs. Pre-register today and save $100 off conference cost. Please visit our website for more details. Video Compression Webcast: View the archived webcast, “Video Compression: Evaluating System Tradeoffs with H.264, VC1, and other Advanced Codecs,” and explore how codecs differ in the tradeoffs they make between compression rates, encode/decode processing requirements and key system factors such as latency. This Net Seminar provides a brief introduction to how video compression is achieved and insight into why advanced video codecs and specific profiles within these codecs are better suited for certain applications. View Archived Analog eLab Webcasts: The Analog eLab series provides designers with an online lab environment hosted by analog experts from TI and authorized TI distributors. The following Webcasts are archived online for you to view at your convenience.
COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |