New
High-Performance Analog Showcase In
this Issue: AMPLIFIERS & LINEAR High-Speed, Dual Low-Power Op Amp: The OPA2830 is a dual, high-speed, RRO, voltage-feedback op amp featuring flexible supply range: +3V to +11V (single) and ±1.5V to ±5.5V (dual). It features high-output drive current (75mA), low differential gain/phase, and low <9.2nV/rtHz input voltage noise.
High-Speed, Dual, Fixed-Gain Op Amp: The OPA2832 is an internally fixed-gain (+2V/V) video line driver with RR output swing. It is a low-cost interface for single-supply video DACS with extended supply voltage range.
Digitally Controlled, Stereo Audio Volume Control IC: The PGA2320 operates on ±15V analog supplies and is capable of processing signals with levels of 28Vpp. Other features include -126dBFS crosstalk, serial control interface, zero crossing detection, mute function and independent control over two audio channels.
4.5ns Prop Delay, RRIO Comparator: The TLV3501 is one of a new family of push-pull output, high-speed comparators with 4.5ns propagation delay. Built-in hysteresis reduces sensitivity to noise and the rail-to-rail output drives either CMOS or TTL logic.
Single-Wire, Digital-Out Temperature Sensor: The TMP141 is a 10-bit, high-accuracy digital temp sensor with the new SensorPath™ single-wire interface. Up to four TMP141s can be attached to bus to provide a simple, low-cost way to measure temperature as part of hardware health monitoring systems in server and computer applications.
Single Low-Power, RRIO Op Amp with High Output Current Drive and Shutdown: The LMV710 allows for 2.7V and 5V specifications and is well suited for use in low-power applications. Low-power combined with rail-to-rail outputs makes this device excellent for long-life, battery-operated applications.
Dual 1.8-V Op Amp with Rail-To-Rail Input and Output: The LMV932 allows for 1.8V, 2.7V, and 5V specifications and is well-suited for use in low-power applications. Low power combined with rail-to-rail outputs makes this device excellent for long-life, battery-operated applications.
DATA CONVERTERS 16-Bit, 500-MSPS Dual DAC: The DAC5687 is a dual-channel, 2x-8x interpolation DAC that delivers SNR greater than 75dBFs and IMD3 >81dBc. It is the first DAC with complete IQ compensation. Flexible input/output options and operating modes support a variety of design configurations.
Modulator for Hall Effect Sensors: The ADS1208 is a 2nd-order, precision, ΔΣ modulator operating from a single +5V supply at 10MHz clock rate. The ±100mV input range is optimized for direct connection to Hall effect sensors found in medium- and high-power servo motor controls. The ADS1208 achieves 16-bit ADC performance with NMC.
12-Bit, 105-MSPS ADC: The ADS5521 is a high-performance ADC complete with high-speed linear S/H stage, and internal reference. The device features 571mW analog power dissipation and output buffer power dissipation of 165mW at 3.3V single-supply voltage. The device interfaces seamlessly to common logic.
14-Bit, 105-MSPS High-Performance ADC: The ADS5541 features high-speed dynamic performance with low power consumption--740mW total at 3.3V single supply. Its parallel CMOS-compatible output ensures a seamless interface with common logic. The device is complete with S/H stage and internal reference.
POWER MANAGEMENT Wide-Input, 1.5-A, Non-isolated DC/DC Module: The PTN78000W is a non-isolated DC/DC module offering single regulated output over wide input range. In a typical environment of 60°C and 200LFM airflow, it produces a full 1.5A output without derating. Other features include remote sense, short-circuit and over-current protection, and on/off inhibit control.
Wide Input, 3A, Non-Isolated DC/DC Module: The PTN78060W is a non-isolated DC/DC module providing a single regulated output over a wide input voltage range of 7V to 36V. It features excellent line/load regulation, adjustable output voltage, on/off inhibit control, remote sense, over-current and short-circuit protection.
3.3-Vin/8-A Point-of-Load Module: The PTV03010W is a ready-to-use, non-isolated power module featuring Auto-Track™ sequencing, on/off inhibit, prebias start-up, and efficiencies up to 93%; it is POLA™-compatible.
3.3-Vin/18-A Point-of-Load Module: The PTV03020W is a non-isolated, complete DC/DC switching regulator in a space-saving 12-pin vertical SIP package. The device features AutoTrack™ sequencing, on/off inhibit, prebias start-up, undervoltage lockout and efficiencies up to 96%; it is POLA™-compatible.
Power Distribution Switches: The TPS2060 and TPS2064 are current-limited, power-distribution switches for applications likely to encounter heavy capacitive loads and short circuits. Other features include accurate current limit (1.6A min, 2.6A max), bidirectional switching, deglitch fault report and no OC glitch during power-up.
ANALOG TRAINING AND SEMINARS Are you an Expert? Present at TI Developer Conference - Call for Presentations Check out the Call for Presentations for TI Developer Conference (TIDC) 2006. This event is where engineers, suppliers, industry partners and academia gather to exchange signal processing ideas and discuss industry trends, research and best practices while obtaining deep technical training in a hands-on environment. Submit your abstract today. The TIDC 2006 series worldwide welcomes abstracts in the signal processing areas of audio, control, security, communications, and video/imaging applications used in high-performance analog, digital signal processing, Digital Light Processing™ and microcontroller system designs. The presentations must contain useful technical information for engineers, with the topic focusing on "how-to" or problem-solving. For more information visit www.ti.com/tidc06 2005 European MicroSystems Seminar: MicroSystems products from TI contain a 24-bit ADC, 16-bit DACs, precision voltage reference, 8051 CPU, and high-performance peripherals to create a highly integrated, high-precision single-chip data acquisition system. The MicroSystems Seminar program for 2005 includes a technical presentation and demonstration on the operation and usage of MicroSystems products in data acquisition systems. Click here for more information or to register. COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |