TI Analog Connection
DATA CONVERTERS Industry’s Fastest Cycling, 16-Channel, ΔΣ 16-Bit ADC: The ADS1158 provides true 16-bit resolution with 16 input channels (8 differential); it measures all 16 channels in only 675µs. This equates to a 1.5-kSPS update—the industry’s fastest cycling time for this converter class.
24-bit, 625-kSPS, ΔΣ ADC: The ADS1672 uses a chopper-stabilized modulator for both AC and DC accuracy. A new, user-selectable, dual-path digital filter allows users to easily optimize between bandwidth and latency.
Low-Power, Multi-Channel SAR ADC Family: The ADS795x is the only family to offer a full range of options from 8- to 12-bit resolution, input configurations of 4- to 16-channels, 1.8-V to 5.25-V digital supply, and integrated features such as programmable alarm thresholds per channel and hardware interrupt function. All devices are pin- and software-compatible for easy system upgrades.
Triple, 10-Bit, 90-MSPS, Video and Graphics Digitizer with Horizontal PLL: The TVP70025i is a complete solution for digitizing video and graphic signals in RGB and YPbPr color spaces. It integrates a triple, high-performance ADC with clamping functions and programmable, channel-independent variable gain. It also includes a complete, horizontal PLL block to generate a pixel clock from the HSYNC input.
POWER MANAGEMENT Industry’s thinnest 500-mA Power Converter Solution: The TPS62601 is the industry’s smallest and thinnest 500-mA, step-down DC/DC converter solution for space-constrained applications. The high-efficiency power management integrated circuit (IC) is the first 6-MHz, 500-mA converter to achieve a 13-mm2 solution size with an ultra-thin 0.6-mm total height. For a video and other information, see: www.ti.com/tps62601.
bq20z75-v160 Price (1ku): $4.20 1-A, Single-Chip Li-Ion and Li-Pol Charger IC: The bq2408x bqTINY™ series are highly integrated, single-cell Li+ battery charge management ICs that require a minimal set of external components by integrating a 1-A charge FET, reverse-blocking circuitry and current sense.
bq24083 Price (1ku): $0.95
System-Side, Impedance Track™ Fuel Gauge with Integrated LDO: The bq27510 is a highly accurate, standalone, single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting device targeted at portable applications. It uses next-generation Impedance Track™ technology to provide superior accuracy. An I²C serial interface is included.
5- to 10-Cell, Li-Ion Battery Protection and AFE: The bq77PL900 is a five-to-ten series cell Li-Ion battery-pack protector that can act as a standalone, self-contained battery protection system or combine with a host microcontroller to offer fuel gauge or other battery management capabilities. The analog front end outputs allow a host controller to observe individual cell voltages and charge/discharge currents.
16-Channel, 12-Bit, PWM LED Driver with 6-Bit Dot Correction: The TLC5944 is a 16-channel constant current sink driver. Each channel has individually adjustable 4096 steps PWM and 64 steps dot correction. It has an internal pre-charge FET to prevent ghost lighting phenomena in multiplexed LED systems.
Dual, D-CAP™, Step-Down Controller for Notebook Power Rails: The TPS51427 is a dual, synchronous, step-down controller that includes two PWM controllers, SMPS1 and SMPS2 and low-dropout regulator. The D-CAP mode control loop provides for light load efficiency and low ESR output capacitors.
3-A, 28-V Input, Step-Down DC/DC Converter with Eco-Mode™: The TPS54331 is a 2.5-V to 28-V, non-synchronous, buck DC/DC converter. It is the first SWIFT™ DC/DC converter to incorporate a pulse-skipping Eco-Mode™ feature that provides improved efficiency under light load conditions.
High-Efficiency, Single-Inductor, Buck-Boost Converter with 1.8-A Switches: The TPS63010, a high-efficiency, fixed-frequency buck-boost DC/DC converter, features automatic transition between buck and boost mode. It provides up to 1200-mA output current in buck mode at 3.3V or up to 800-mA output current in boost mode at 3.3V.
350-mA, Low-Dropout Linear Regulator with VBIAS: The TPS720xx series LDOs use innovative circuitry to achieve ultra-wide bandwidth and high loop gain, resulting in extremely high PSRR (up to 1MHz) and very low headroom (VIN – VOUT). A precision voltage reference and feedback loop provides for a 2% overall accuracy over all load, line, process and temperature extremes.
Natural Interleaving™ Transition-Mode PFC Controller with Improved Audible Noise Immunity: The UCC28061 dual-phase PFC controller is a feature-rich solution offering many degrees of flexibility to tailor power factor correction designs. It features failsafe OVP, brownout, and peak current limiting during in-rush to provide a high level of robustness and reliability to the application.
AMPLIFIERS Lowest-Power, Zero-Drift, Precision Instrumentation Amp: The INA333 offers the lowest power, lowest input bias current and best overall voltage offset/drift combination of any single-supply instrumentation amp. Designed with TI’s Zero-Drift technology that uses a proprietary switched-capacitor notch filter to eliminate chopping noise, the INA133 achieves industry-leading, power-to-noise ratio with only 50nV/√Hz input voltage noise.
Auto-Zero Sensor Amp with Programmable Gain and Offset: The PGA308 is a building block for resistive bridge sensor conditioning complete with digitally programmable coarse offset, fine offset, gain and on-chip OTP memory. Auto-zero techniques achieve excellent precision and noise over the extended industrial temperature range.
Single-Supply, Single-Ended, Precision Programmable Gain Amp with MUX: The PGA113 provides integrated front-end programmable gain amplification for microprocessor-based systems. Programmable gains allow matching of sensor output to an ADC input voltage range. A two-channel, input multiplexer allows inputs from multiple sources.
Dual, Wideband, High-Output Current Op Amp with Active Off-Line Control: The OPA2673 is a dual-channel op amp and high output current amp with power control features designed for emerging power line modem applications. It can deliver in excess of 460mA at room temperature for demanding loads.
4-Channel, SDTV Video Amp with 9.5-MHz Filters and 6-dB Gain: The THS7374 is a low-power, 4-channel video amp with bypassable integrated SDTV filters and is typically used as a DAC reconstruction filter or ADC anti-aliasing filter. For consumer products and surveillance systems, the device supports composite and component SDTV video requirements.
20-W, Stereo, I2S Input, Audio Power Amplifier with On-Chip Audio Processing: The TAS5705 is an open-loop audio amplifier that supports up to 4-channels of digital audio. The device connects directly to a scaler or audio processor via the I²S bus, eliminating the need for analog-to-digital conversion. Advanced on-chip processing includes speaker equalization, dynamic range control, digital volume control and a dedicated subwoofer channel.
1.4-W/Channel, Stereo, Class-D Audio Subsystem with DirectPath™ Headphone Amplifier and 2:1 Input MUX: The TPA2050D4 is an analog-input audio subsystem that integrates a stereo, Class-D amplifier and stereo DirectPath headphone amp in a small package. Each input channel has a 32-step volume control. The 2:1 input MUX and mode control directs the input-to-output signal path.
Combo Motor Driver with DC/DC Converters: The DRV8809, an integrated motor driver solution, features four H-bridges internally and is configurable to eight different modes of combination motor driver control. Three integrated DC/DC switch-mode buck converters generate a programmable output voltage from 1.5V to 80% of VDIN, or up to 10V, with up to a 1.5-A load current capability.
Comparator Voltage-Level Translator: The TXS03121 in an integrated comparator with level-shifter function for battery monitoring and USB plug detection applications. An output FET transistor allows interfacing with low-voltage processor GPIOs.
LOW-POWER RF RF Transceiver and RF Front End Evaluation Kit: The CC2520-CC2591EM board combines the CC2520 RF transceiver and the CC2591 RF front end, providing a powerful solution for IEEE 802.15.4 and/or ZigBee™ applications requiring longer range/higher output power and improved sensitivity. The CC2520-CC2591EMK allows the designer to evaluate the RF performance of the CC2520+CC2591 design and perform RF measurements; it is a ready-to-use module for existing designs. A motherboard where the EM can be plugged in is required. Compatible motherboards are SmartRF05EB and CCMSP-EM430F2618 (included in the CC2520DK development kit). CC2520-CC2591EMK Price: $99 Online RF Forum: We recently launched a new online forum at www.ti.com/lprf-forum to discuss RF issues and help answer your tech support questions. Also, visit https://community.ti.com/ for videos and blogs on RF topics of interest. INTERFACE & CLOCK 10-Output Clock Synchronizer and Jitter Cleaner: The CDCE72010 is a high-performance, low phase noise and low-skew clock synchronizer that synchronizes a VCXO or VCO frequency to one of the two reference clocks. The clock output frequencies can all be programmed on-the-fly.
Dual UART with 64-Byte FIFO: The TL16C952C features automatic hardware/software flow control and data rates up to 3Mbps. Product updates include low voltage (1.8V and 2.5V) processor support, changing the data bus timing from synchronous to asynchronous to match the industry norm, and automatic RS-485 transceiver control per channel.
8-Channel ESD Solution for HDMI/DisplayPort: The TPD8S009 provides a robust ESD solution for protecting high-speed differential signals used for HDMI and DisplayPort applications. Flow-through pin mapping to the connector optimizes board layout for differential signals and lowers susceptibility to unwanted EMI interference.
x1 PCI Express 4-Port, 4-Lane Packet Switch: The XIO3130 switch is a PCI Express x1, 4-port packet switch with one x1 upstream port and 3 downstream x1 ports. It features cut-through architecture, which allows for packet transmission while reception is still in progress.
SD/SDIO Port Expander with Voltage Level-Shifter: The TXS02612 is a six-channel, 1-to-2 mux with an integrated voltage-translator optimized for multiplexing between two Secure Digital (SD), SDIO, or Multi Media Cards (MMCs). The integrated level-translator eliminates I/O voltage mismatches between processor and peripherals.
Bi-Directional Voltage Level-Shifters with Direction Control for Each Channel: The SN74AVC2T245 (2-channel, two-direction control inputs) and SN74AVC4T774 (4-channel, four-direction control inputs) offer flexibility in applications where all of the data channels are not flowing in the same direction. Robust integrated ESD protection for I/O signals.
ANALOG SWITCH 0.65-Ω Dual, SPDT Analog Switch with Negative Rail Capability and Click-Pop Suppression: The TS5A22362 and TS5A22364, single-pole, double-throw analog switches that operate from 2.3V to 5.5V, feature negative signal capability that allows signals below ground to pass through the switch without distortion.
DSP TMS320DM335 DMSoC Audio Serial Port Reference Guide: The DM335 ASP interfaces with AC97 and IIS audio modes and can be programmed to support other serial formats. It offers full-duplex communication, double-buffered data registers and a direct interface with industry-standard codecs. Download the PDF now to learn more. TMS320DM335 DMSoC Audio Serial Port reference guide and a direct interface with industry-standard codecs. Download the PDF now to learn more. TMS320DM335 DMSoC Audio Serial Port reference guide TRAINING AND SEMINARS New E2E Online Community: At our new online E2E (engineer-to-engineer) community, you can view videos, read blogs, or access our tech support forums. Browse the forums and you’ll see answers to questions others have asked, or you can post your own question and a TI engineer or forum member will answer. Click the blog link to find commentary on the latest trends in the rapidly emerging Mobile Internet Device market. Video topics include processors and low-power RF. Technology Days 2008: Join TI for a day packed with technical design sessions and technology exhibits. The seminar is aimed at providing a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. Various dates and locations throughout North and South America. COMPANY-AUTHORED ARTICLES IN THE MEDIA “SCB (Part 08): Flash and Pipeline Convert Operation Explored,” Bill Klein. Planet Analog.com, February 2008 “SCB (Part 09): SAR Converters,” Bill Klein. Planet Analog.com, March 2008 “SCB (Part 10): Exploring the Delta-Sigma Converter,” Bill Klein. Planet Analog.com, March 2008 “BAKER'S BEST: Delta Sigma ADCs in a Nutshell - Part 4: The Digital/Decimation Filter,” Bonnie Baker. EDN Online, March 2008 “Class-D amplifiers energize audio in flat-panel displays,” Eric Droge. DigitalTV DesignLine.com, March 2008 “An Introduction to Clock Distribution Circuits,” Alexander Pakosta. Embedded Control Online, February 2008 CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |