New
High-Performance Analog Showcase In
this Issue: DATA CONVERTERS Wide Bandwidth, 24-Bit A/D Converter: The ADS1271 is a 24-bit, ΔΣ A/D converter that provides a combination of excellent DC accuracy and outstanding AC performance, enabling a new level of precision measurements in industrial, medical and automotive applications.
Precision A/D & D/A with 8051 Microcontroller and Flash Memory: The MSC1213Yx/MSC1214Yx are completely integrated families of mixed-signal devices incorporating a high-resolution ΔΣ ADC, dual 16-bit DACs, 8-channel multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier, temperature sensor, voltage reference, 8-bit microcontroller, and Flash program and data memory.
MSC1214: Price (1 ku) $12.15-$15.45 High-Performance, 24-Bit, 216-kHz Sampling Four-Channel Audio ADC: The PCM4204 is a high-performance, four-channel ADC designed for professional and broadcast audio applications.
POWER MANAGEMENT High-Performance Battery Monitor IC: The bq26221 is an advanced battery monitoring device designed to accurately measure the charge and discharge currents in rechargeable battery packs.
Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC: The bqJUNIOR™ series ICs are highly accurate standalone, single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices.
3-Channel, Current-Regulated, 75-mA Charge Pump for White LED Backlight: The TPS60231 charge pump, optimized for white LED supplies in color display backlight applications, provides a constant current for each LED where the initial value can be set by an external resistor.
Cap-Free, NMOS, 150-mA Low Dropout Regulator w/Reverse Current Protection: The TPS731xx family of low dropout regulators (LDO) uses a new topology: an NMOS pass element in a voltage-follower configuration.
TPS73216: Price (1 ku) $0.65 TPS73632: Price (1 ku) $0.85 Backup-Battery Supervisors for RAM Retention: The TPS3620 supervisory circuit monitors and controls processor activity by providing backup-battery switchover for data retention of CMOS RAM.
TPS3620-33:
Price (1 ku) $1.10
12-A, 12-V Non-Isolated Wide-Output Adjust Power Module: The PTH12010 series of non-isolated power modules—featuring high output current, compact footprint, and industry-leading features—power complex multi-processor digital systems.
3-A 3.3/5.5-V Input-Adjustable Switching Regulator: The PTH04070W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current.
Current-Limited Power-Distribution Switch: The TPS204xB/TPS205xB power-distribution switch is intended for applications where heavy capacitive loads and short circuits are likely to be encountered.
Dual Slot ExpressCard™ Power-Interface Switch: The TPS2236 ExpressCard power interface switch provides the total power management solution required by the ExpressCard specification and supports systems with dual slot sockets.
0.5%, 100-mA, Adjustable Precision Shunt Regulator: The TL431B and TL432B are three-terminal adjustable shunt regulators with specified 0.5% tolerance (max) at 25ºC and 14 mV (typ) temperature drift from -40ºC to 125ºC. TL431B, TL432B: Price (1 ku) $0.27 AMPLIFIERS 20-MHz, High-Precision CMOS Op Amp: The OPA727/OPA728 series op amps use a state-of-the-art, 12-V analog CMOS process and e-trim (a package-level trim) to offer outstanding DC precision and AC performance.
OPA728: Price (1 ku) $1.45 3-V Single-Supply, 80-MHz, High-Speed Op Amp: The high-speed OPA358 amplifier is optimized for 3-V single-supply operation.
Dual, Precision, Low-Power, 18-MHz Transimpedance Amplifier: The OPA381 family of transimpedance amplifiers provides 18 MHz of gain bandwidth (GBW), with extremely high precision, excellent long-term stability, and very low 1/f noise.
Single 5.5-MHz RRO Op Amp: The LMV821 is a low-voltage (2.5 V to 5.5 V), low-power op amp with low supply current, rail-to-rail outputs and input common-mode range, which includes ground.
Single 1.8-V Op Amp with Rail-To-Rail Input and Output: Specified for operation from 1.8 V to 5 V, the LMV931 is designed for portable applications powered from a single-cell Li-Ion or two-cell batteries.
RF Single-Chip Multiband RF Transceiver: The TRF6903 single-chip solution is a low-cost multiband FSK or OOK transceiver that establishes a frequency-programmable, half-duplex, bidirectional RF link.
ANALOG TRAINING/SEMINARS System Power Webcast: “AdvancedTCA® Power System Design: Understanding PICMG3.0 Board Power Requirements, Challenges and Design Considerations” will be presented via Tech Online by Jack Olson and Jim Bird of TI System Power. ATCA is a new open standard developed by the PICMG for carrier-grade communications equipment. It promises to be the next standard architecture for high-performance/high-reliability telecom and datacom systems. Click here to register. MSP430 Advanced Technical Conference: Sharpen your knowledge of the MSP430 family of devices while exchanging ideas in an interactive informal setting. Choose from in-depth workshops and seminars focused on the newest information pertaining to the MSP430 architecture, peripherals, coding/design techniques and applications. Offered in December in Europe. Agenda can be downloaded here. 2005 TI Developer Conference: To learn about state-of-the-art video applications for streaming, surveillance and portable media, attend the 2005 North America TI Developer Conference. Learn how to overcome design challenges and discover how flexible high-performance analog and digital solutions can be. Register by Dec. 15, 2004, and receive a $30 music download gift. Analog eLab Webcasts: TI’s Analog Webcasts are archived for review. Seminar topics include Single Supply Op Amps, Portable System Power, and Amp-to-ADC Interface. To view, go to www.ti.com/analogelab COMPANY-AUTHORED ARTICLES IN THE MEDIA
This e-mail
was sent to |