|
|||||||||||||
|
|||||||||||||
Industry’s First 12-Bit, 1-GSPS ADC: The ADS5400 delivers unmatched resolution and linearity in systems requiring over 200MHz of signal bandwidth. A fully buffered analog input eliminates kickback from the sample-and-hold amplifier. The device also offers fine gain, offset and phase adjustments to ease interleaving or I/Q balancing when using two or more ADS5400s. Resources: Data sheet, samples, EVM
|
|||||||||||||
16-Bit, 800-MSPS, Dual-Channel DAC with 2x/4x/8x Interpolation: The DAC5689 features a dual CMOS digital data bus; three integrated 2x interpolation filters allowing for 2x, 4x and 8x interpolation modes; onboard clock multiplier; and an internal voltage reference. The DAC5688 offers superior linearity, noise, crosstalk and interpolation and inverse SINC filter performance. Resources: Data sheet, samples
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
25-mW, DirectPath™ Stereo Headphone Amp with Pop Suppression (WCSP): The TPA6136A2 DirectPath (cap-free) stereo headphone amp operates from a 2.3-V to 5.5-V supply, consuming 2.1mA of typical supply current. Gain is selectable from 0 to 6dB, and the amp drives 25mW into 16-Ω speakers from a single 2.3-V supply. Resources: Data sheet, samples, EVM
| |||||||||||||
Industry’s Only Signal Conditioning Amp with an Input Range From 20mV to 30V: The PGA280 is a high-voltage programmable gain instrumentation amp with digital gain control. Its unique input gain range from 1/8 V/V (attenuation) to 128V/V acts as a universal input voltage range with the ability to input signals from over 30V down to a few mV. Resources: Data sheet, samples
| |||||||||||||
15-W, Filter-Free Class-D Stereo Amp with SpeakerGuard™: The TPA3110D2 analog input amp features advanced EMI suppression technology that allows replacement of the traditional inductor-based reconstruction filters with low-cost ferrite bead filters, yielding significant BOM and board space savings. SpeakerGuard speaker protection circuitry, consisting of a variable power limiter and DC detection, protects speakers from being overdriven or damaged by DC currents, reducing customer returns and associated support costs. Resources: Data sheet, samples, EVM
| |||||||||||||
3-W Mono Class-D Audio Amp with AGC/DRC: The TPA2018D1 is a filter-free power amp with volume control, SmartGain™ dynamic range compression and automatic gain control in a space-saving WCSP package. The DRC/AGC function, programmable via a digital I²C interface, can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. Resources: Data sheet, samples, EVM
| |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
800-mA, Single-Input, Single-Cell, Li-Ion Battery Charger with Auto Start: The bq2404x devices are highly integrated Li-Ion linear chargers for space-limited portable applications. Operating from either a USB port or AC adapter, the devices feature a high input voltage range with input overvoltage protection to support low-cost unregulated adapters. Resources: Data sheet, samples, EVM
|
|||||||||||||
Integrated USB Switch with Boost Converter: The TPS2500 is an integrated device that meets USB 5-V power requirements from a 1.8-V to 5.5-V input. The input can be supplied by sources including DC/DC regulated supplies (e.g. 3.3V) or batteries including single-cell Li+, two-cell or three-cell NiCd, NiMH, or alkaline. Resources: Data sheet, samples, EVM
|
|||||||||||||
N-Channel NexFET™ Power MOSFET: The CSD163xx devices are high-performance power MOSFETs devices designed for synchronous buck applications with an input rail of 12V or less. Designers can use a 5-V gate drive scheme for reduced switching losses, which enables higher frequency of operation without the traditional trade-off of prohibitively high resistance at 5V. Resources: Data sheet, samples
|
|||||||||||||
12-Channel Sequencer and System Health Monitor: The UCD90120 integrates a 12-bit ADC with a 2.5-V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs. The device provides both JTAG and PMBus communication interfaces for pre-production and in-system configuring and monitoring. Resources: Data sheet, samples, EVM
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Integrated IF Transceiver for Broadband Wireless Applications: The TRF2443 is a highly integrated IF transceiver designed for broadband point-to-point wireless communications applications. The receiver chain integrates an IQ demodulator and provides more than 90dB of gain range, obtained with a combination of analog and digital controlled VGAs. Resources: Data sheet, samples, EVM
|
|||||||||||||
Single-Chip RF & MCU Mini Development Kits: The CC1110 and CC2510 mini development kits offer easy prototyping of a single-chip RF solution. A wireless sensor prototype using only the CC1110Fx or CC2510Fx can be built using these kits.
CC1110 Mini Development Kit Price (1u): $75 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Industrial Ethernet PHY: The TLK100, a single-port Ethernet PHY for 10BaseT and 100Base TX signaling, integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. This device supports the standard Media Independent Interface (MII) for direct connection to a Media Access Controller (MAC). Resources: Data Sheet, samples, EVM
|
|||||||||||||
Remote 16-Bit I²C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers: The TCA9535, designed for 1.65-V to 5.5-V VCC operation, provides general-purpose, remote I/O expansion for most microcontroller families via the I²C interface. Resources: Data Sheet, samples
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Low-Power, 1.4-V Temperature Switch in SOT563:The TMP302x offers low power (15µA max) and ease-of-use through pin-selectable trip points and hysteresis. The device requires no additional components for operation; it can function independent of microprocessors or microcontrollers. Resources: Data sheet, samples
| |||||||||||||
1x/2x Remote Junction Temp Sensor with Beta Correction and Dedicated Alert Pins: The TMP431 and TMP432 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs. Resources: Data sheet, samples
| |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
System Block Diagrams: | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Literature: LED Reference Design Cookbook: 17 reference designs for general, backlight and automotive lighting designs. |
|||||||||||||
Ground Loop Break (GLB) Circuits Application Note | |||||||||||||
Comparing Bus Solutions Application Note | |||||||||||||
Stellaris Tiny DC-DC Converter Reference Design Application Report | |||||||||||||
How to Operate Fuel Gauges bq20z7x/8x/9x and SMBus-Like Smart Chargers bq24745/47/65 Without a Host Controller Application Report | |||||||||||||
bq3060 Gas Gauge Circuit Design Application Report | |||||||||||||
Video: Protecting High-Speed I/Os from ESD: The TLK6201EA, a high speed analog equalizer, and the TPD2E009, a two-channel ESD solution, work together to create a clean recovered signal and protect high-speed I/Os from ESD. |
|||||||||||||
Interface ONET 10G SFP & Transceivers: TI’s broad solutions for 10G SFP+ transceivers can help designers easily meet the Class Level 1 power requirements specified in SFF 8431. | |||||||||||||
UCD90120: 12-Channel Sequencer and System Health Monitor: The UCD90120 features power supply margining and comprehensive nonvolatile error logging. | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Join us online on November 17th for a day of interactive problem solving. Attend live and on-demand training and chat with TI subject matter experts who will be available in Office Hours forums to answer real-time questions. Topics will include DSPs, microcontrollers, power, amplifiers, interface, and data converters. Register now. | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
“Voltage Supervisors Pull Multiple Duties,” by Scot Lester. Low-Power Design: Online, July 2009 | |||||||||||||
“SCB (Part 31): Digital interface (cont) The SPI Bus,” by Thomas Kugelstadt. Planet Analog.com, July 2009 | |||||||||||||
“Pump up the volume! Enhance audio quality and power in mobile phones and portable media players,” by Sachin Ranganathan (TI), Don Dapkus (TI) and Pierre Mars (CAP-XX Ltd). Mobile Handset DesignLine.com, July 2009 | |||||||||||||
“POWER TIP #14: SEPIC Converter Makes an Efficient Bias Supply,” by Robert Kollman. Power Management DesignLine.com, July 2009 | |||||||||||||
“Medical trends: A look ahead to the year 2029,” by Doug Rasor and Mir Inram. Electronic Products: Online, August 2009 | |||||||||||||
“BAKER’S BEST: Using an analog filter to inject noise,” by Bonnie Baker. EDN: Print, July 2009 | |||||||||||||
“Signaling rate versus cable length: The CAN-bus timing trade-off,” by Clark Kinnaird. Industrial Control DesignLine.com, July 2009 | |||||||||||||
“Choosing Between Semi-Bridgeless and Interleaved PFC Pre-Regulators,” by Mike O’Loughlin. PET: Print, July 2009 | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
TI E2E Online Community: Visit TI’s Online Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|||||||||||||
|
|||||||||||||
Back to top
|
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, DirectPath, NexFET, SimpliciTI, SmartGain, SmartRF and SpeakerGuard are trademarks of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |