|
|||||||||||||
|
|||||||||||||
2.2-V to 5.5-V, Low-Power, 12-Bit, 100-kSPS, 8-Channel DAC with PGA and SPI: The ADS8201 is a low-power, complete on-chip data acquisition system optimized for portable applications that require direct connections, wide dynamic range, and automatic operation with very low power consumption. The device includes a 12-bit, capacitor-based, SAR ADC; a high-performance, continuous-time PGA; and a fully automatic scan, 8-to-1 mux with breakout to allow for system design flexibility. Resources: Data sheet, block diagram
|
|||||||||||||
Octal, Low-Power 16-Bit, ±15-V Output Parallel Input DAC: Designed with a string architecture to keep power dissipation and costs low, the DAC87x8 family offers a 3x increase in speed while maintaining an INL accuracy of ±4 LSB maximum. It also provides the widest voltage range of ±16V and supports temperatures up to 105°C. Resources: Data sheet, block diagram
|
|||||||||||||
Low-Power Audio DAC with Audio Processing and Mono Class-D Speaker Amp: The TLV320DAC3120 highly integrated, high-performance DAC with 24-bit mono playback integrates a microphone bias, headphone drivers, and a mono speaker driver capable of driving a 4-Ω load. A fully programmable miniDSP handles digital audio processing, with the digital audio data format programmable to work with popular audio standard protocols (I²S, left/right-justified) in master, slave, DSP, and TDM modes. Resources: Data sheet, EVM
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Power MOSFETs with 50% More Current in a Standard Footprint: The DualCool™ NexFET™ family of power MOSFETs deliver an industry standard footprint while enabling thermally efficient cooling through the top and bottom of the package, resulting in 80% higher power dissipation and 50% more current. This package allows power system designers to effectively direct heat away from the PCB in high-current DC/DC applications, resulting in improved power density, higher current capability and improved system reliability. Resources: Data sheets, samples, video
|
|||||||||||||
PowerLAN™ Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing: The bq76PL102 PowerLAN dual-cell battery monitor is part of a complete scalable battery management system for use with arrays of up to 12 Li-Ion rechargeable cells. The bq76PL102 connects to one or two cells in a series string, performs voltage and temperature monitoring of each individual cell, and reports these parameters over the PowerLAN communication network. Resources: Data sheet, block diagram
|
|||||||||||||
2.25-MHz Step-Down Converter with Dual LDOs and SVS: The TPS65001 is a single-chip power management IC for portable applications. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. Resources: Data sheet, block diagram, EVM
|
|||||||||||||
3-V to 20-V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency: The TPS40303’s strong gate drivers allow 25-A capability, and switching frequency up to 1.2MHz facilitates a high power density solution. The device is fully programmable and highly accurate over current protection, allowing optimization of the power stage components for a reliable power supply. Resources: Data sheet, block diagram, SwitcherPro™ software (free)
|
|||||||||||||
SMBus-Controlled Battery Charger with Integrated FETs: The bq24765 is a high-efficiency, synchronous battery charger with two integrated 30-mΩ NMOS power MOSFETs and an integrated input current comparator, offering low component count for space-constrained, multi-chemistry battery charging applications. Input current, charge current, and charge voltage DACs allow for very high regulation accuracies. Resources: Data sheet, application note
|
|||||||||||||
4.5-V to 18-V Input, 1.5/2.5-A, 300-kHz Dual Synchronous Step Down SWIFT™ Converter: The TPS54290 is a dual-output, fully synchronous buck converter that operates from a 4.5-V to 18-V input supply voltage, supporting output voltages as low as 0.8V and as high as 90% of the input voltage. Both high-side and low-side MOSFETs are integrated to provide fully synchronous conversion with higher efficiency. Resources: Data sheet, EVM, PSpice model
|
|||||||||||||
Single-Output LDO, 150-mA, Fixed (5.0V), High PSRR, Low Quiescent Current, Low Noise: The TPS717xx offers very high power supply rejection (70dB to 100kHz PSRR) while maintaining very low 40-µA ground current. An advanced BiCMOS process and a PMOSFET pass device enable fast start-up, very low noise and excellent transient response. Resources: Data sheet
|
|||||||||||||
Low-Input Voltage, Ultra-Low On-Resistance Load Switch with Configurable Enable Logic: The TPS22932B is an easy-to-use load switch solution, with integrated configurable logic, optimized for low-voltage operation. Compared to a discrete implementation with some external logic and a pass MOSFET, the TPS22932B solution is approximately 10 times smaller, making it ideal for portable applications. Resources: Data sheet, EVM, video
|
|||||||||||||
Ultra-Small (1.26mm²), Low-Input Voltage, Ultra-Low rON Load Switch Resources: Data sheet TPS22924C Price (1ku): $0.55 – $0.70 |
|||||||||||||
8-Bit Flip-Flop Driver for LED and Solenoid with Schmitt-Trigger Buffers for 5-V Vcc Operation Resources: Data sheet, block diagram TLC59210 Price (1ku): $0.75 – $0.60 |
|||||||||||||
Digital Control-Compatible Synchronous Buck Gate Driver with Current Sense and Fault Protection Resources: Data sheet UCD7231 Price (1ku): $0.60 |
|||||||||||||
P-Channel NexFET™ Power MOSFET for Lower Current Rails (<5A) in a SON 2x2 Package
Resources: Data sheet, video CSD25302Q2 Price (1ku): $0.36 |
|||||||||||||
Precision Adjustable Current-Limited Power-Distribution Switches for High-Current, Low-Voltage Rail in 3x3mm Package Resources: Data sheet, block diagram, EVM TPS2556 Price (1ku): $0.90 |
|||||||||||||
Dual, P-Channel NexFET™ Power MOSFET in SON 2x2 Package Resources: Data sheet CSD75204W15 Price (1ku): $0.55 |
|||||||||||||
Dual/Single Phase, D-CAP+™ Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore Resources: Data sheet TPS51621 Price (1ku): $2.00 – $2.20 |
|||||||||||||
2-Channel Power Management IC with Battery Charger, Step-Down Converter and LDO Resources: Data sheet, EVM, EVM software TPS65720 Price (1ku): $1.65 – $1.85 |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
6-Channel EMI Filter for Display Interface: The TPD6F002 is a six-channel EMI filter in a space-saving DSV package. This low-pass filter array reduces EMI emissions and provides system-level ESD protection at the data ports. Resources: Data sheet
|
|||||||||||||
3.3-V ECL Differential Receiver: The SN65EPT21 differential PECL-to-TTL translator operates on a +3.3-V supply and ground only; it includes circuitry to maintain inputs at Vcc/2 when left open. Resources: Data sheet
|
|||||||||||||
Firewire ESD Clamp with Live-Insertion Detection Circuit: The TPD4S1394 provides a robust system-level ESD solution for the IEEE.1394 port along with a live insertion detection mechanism for high-speed lines interfacing a low-voltage, ESD-sensitive core chipset. The device eliminates the need for at least 12 to 15 board components including ESD clamps, FET switch, comparator, resistors, and capacitors. Resources: Data sheet
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Dual-Channel Square/Sine-to-Square Wave Clock Buffer: The CDC3RL02 highly-integrated 1:2 sine/square to square-wave buffer includes power-saving features (integrated LDO that acts as power switch), a small WCSP package, and overall reduced BOM cost. Resources: Data sheet, ClockPro™ programming software (free) and software demo video
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
2-W Stereo Audio Power Amplifier with Advanced DC Volume Control: The TPA6012A4 amp drives 3 W/channel of continuous RMS power into a 3-Ω load. Advanced DC volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Resources: Data sheet, block diagram, EVM
|
|||||||||||||
125-W Stereo/250-W Mono PurePath™ HD Analog-Input Power Stage: The TAS5611 high-performance Class-D amp drives up to 125-W stereo into 4- to 8-Ω speakers from a single 32.5-V supply. Integrated closed-loop feedback technology (PurePath HD) enables traditional AB-amp performance (<0.03% THD at 1W into 4Ω) while providing the power efficiency of traditional class-D amps. Resources: Data sheet, EVM
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
System Block Diagrams: | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Guides: Audio Guide |
|||||||||||||
NexFET™ Power MOSFETs Quick Reference Guide | |||||||||||||
Power Management for Altera® Quick Reference Guide | |||||||||||||
Avionics Guide | |||||||||||||
Power Management Guide 2010: Now includes embedded links to product folders in device articles and selection tables. | |||||||||||||
Application Reports: Simple MPPT-Based Lead Acid Charger using bq2031 |
|||||||||||||
TLK313x/CDCM7005 Multi-Hop Performance | |||||||||||||
Selecting Transistors for Hot-Swap Applications | |||||||||||||
Updating bq275xx Firmware at Production | |||||||||||||
DN118 - Porting SimpliciTI™ to the SmartRF CCxx10 Target Board | |||||||||||||
White Papers: TI’s Compact Power Solution for Virtex-6 FPGAs |
|||||||||||||
Videos: TI’s TPS229xx Series of Load Switches Enable or disable subsystems in order to optimize the overall power budget of a system and remove any undesired leakages. |
|||||||||||||
DualCool™ NexFET™ Power MOSFETs Industry’s first standard-footprint mosfet that offers 80% higher power dissipation and conducts 50% more current. |
|||||||||||||
Industry’s Highest Power Class-D Amps-TAS5630/1 | |||||||||||||
LED Streetlight Demo This design supports up to 30 high-brightness LEDs in series up to 900mA av current. |
|||||||||||||
MSP430™ TPS62260 DALI LED EVM Translates between the MSP430 voltage levels and the DALI physical layer |
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Technology Days 2010: Make plans to join TI for a day packed with technical design sessions and technology exhibits. The seminars provide a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. First dates and locations are:
| |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
“A new approach for driving high-power LED lighting applications,” by Jim Aliberti. |
|||||||||||||
“Choosing the optimal LED backlight driver for portable MFF displays,” by Jeff Falin. EDN, October 2009. | |||||||||||||
“State Of-The-Art IC: Transmitters in Ultrasound Devices,” by Ismail Oguzman and Arash Loloee. Wireless Design & Development, October 2009. | |||||||||||||
“SCB (Part 34): Designing the audio-signal chain for non-audio experts, Part 2,” by Dafydd Roche. Planet Analog.com, October 2009. |
|||||||||||||
“Control jitter and interference during clock distribution,” by Lin Wu. Electronic Design, October 2009. | |||||||||||||
“Designing an EMC-Compliant Automotive Switching Buck Regulator,” by Sam Patel, and John Rice. ECN, October 2009. |
|||||||||||||
“POWER TIP #16: Snubbing the Forward Converter,” by Robert Kollman. Power Management DesignLine.com, October 2009. | |||||||||||||
“BAKER’S BEST: Take a risk – throw those bits away!,” by Bonnie Baker. EDN, October 2009. | |||||||||||||
“Understanding Regulations when Designing a Wireless Product in the Unlicensed Frequency Bands (Part 1 of 3),” by Iboun Sylla. RF DesignLine.com, October 2009. | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
|
|||||||||||||
|
|||||||||||||
Back to top
|
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, ClockPro, D-CAP+, DualCool, MSP430, NexFET, PowerLAN, PowerPump, PurePath, SimpliciTI and SwitcherPro are trademarks of Texas Instruments. The Bluetooth® word mark and logos are owned by the Bluetooth SIG, Inc., and any use of such marks by Texas Instruments is under license. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |