New
High-Performance Analog Showcase In
this Issue: AMPLIFIERS High-Performance, Stereo, Digital Amplifier Power Stages: The TAS5142 (100 W/Ch) and TAS5152 (125 W/Ch) digital amplifier power stages with an improved protection system are capable of driving a 4-Ω bridge-tied load with low integrated noise at the output.
TAS5142: Price (1 ku) $3.90 TAS5152: Price (1 ku) $4.30 Dual-Port, Low-Power xDSL Line Driver Amp: The THS6184 dual-port (4 amplifier) current-feedback, differential line driver amp for xDSL systems features low -74 dBc (ADSL) MTPR distortion, >410 mA into 25-Ω load output current drive, and wide output swing of 44 Vpp with a 200-Ω differential load (±12-V supply).
DATA CONVERTERS True 16-bit, 2.5-MSPS ΔΣ ADC: The ADS1602 is a high-speed, high-precision, ΔΣ ADC with on-chip digital filter. Optimized for power and performance, it dissipates only 530 mW while providing a full-scale ±3V differential input range.
High-Performance, 14-Bit, 80-MSPS ADC: The ADS5542 is a 14-bit, 80-MSPS ADC complete with S/H and internal reference with operation from a 3.3-V single supply. Its parallel CMOS-compatible output ensures seamless interfacing with common logic. A member of the ADS5500 family, the ADS5542 allows for pin-compatible bit/speed upgrades.
14-bit, 65-MSPS Dual ADC: Designed for high dynamic performance in a small space, the dual-channel ADS5553 features 0.9-W power at 3.3-V single-supply voltage. An external reference option can support the accuracy and low drift requirements of various applications; parallel outputs are CMOS-compatible.
Dual, 10-Bit, 200-MSPS DAC: The DAC5652 is a dual, 10-bit, 200-MSPS DAC with on-chip Vref that offers exceptional dynamic performance, tight gain and offset matching characteristics suitable for I/Q baseband or direct IF applications. Additionally, the device can accept multiplexed data in the interleaved mode.
POWER MANAGEMENT Triple Power Supply IC for Spartan-3™ FPGA: A complete power management solution for FPGA, DSP and other multi-supply applications, the TPS75003 integrates two 95% efficient, 3-A buck controllers, one 300-mA LDO and other options for maximum flexibility. The device is tested and endorsed by Xilinx for Spartan-3, Spartan-3E and Spartan-3L FPGAs.
1.5-A Peak Boost, Buck, Inverting Switching Regulator: The MC33063A and MC34063A are versatile switching regulators that can accept a wide input voltage range from 3 V to 40 V and be used to implement basic step-up, step-down, or inverting topologies with a minimum of external components.
MC33063: Price (1 ku) $0.47 30-W, Isolated DC/DC Converters: The PTB48560x, a 30-W rated DC/DC converter operating over a 36-V to 75-V input voltage range, features adjustable output voltage and Auto-Track™ power-up sequencing, which allows the converter to simultaneously power-up with any other downstream, non-isolated, Auto-Track compliant module. Other features include smart-sense remote sensing, over-current protection and efficiencies up to 87%.
60-A, 3.3/5-V Input, Non-Isolated, Wide-Output Adjust Power Modules : Providing up to 96% (3 V) efficiency, and using the newest multi-phase switched-mode topology, the PTH04040W features 60-A output current and Auto-Track™ sequencing for DC/DC conversion.
3.3-Vin/18-A Vertical SIP Point-of-Load Module: The PTV03020W is a ready-to-use, non-isolated power module and part of a new class of complete DC/DC switching regulators from TI. Auto-Track™ sequencing simplifies the task of supply voltage sequencing during power up or power down.
5-Vin, 8-A, Vertical SIP Point-of-Load Module: The PTV05010W is a non-isolated, point-of-load module featuring Auto-Track™ sequencing and pre-bias start-up capability. POLA™ Alliance-compatible design assures the security of multiple sourcing.
Current-Limited, Power-Distribution and USB Power Switch: Designed for applications where heavy capacitive loads and short circuits are likely to be encountered, the TPS2064 features 70 mΩ, N-channel MOSFET power switches for power distribution systems that require multiple switches in a single package.
802.3af PoE PD Controllers with Auto-Retry: The TPS2375-1 and TPS2377D-1 ICs contain all the features required to develop an IEEE 802.3af-compliant powered device, including 100-V ratings and a true open-drain power good function. TPS2375-1 has 802.3af-compliant UVLO limits, while TPS2377-1 has legacy UVLO limits.
TPS2377: Price (1 ku) $1.25 Quad Ethernet Power Sourcing Equipment Power Manager: The TPS2384 is a quad smart power switch that is compliant to the Power-over-Ethernet (PoE) IEEE 802.3aF standard. Four 15-bit ADCs are used to measure port voltage, current and die temp, making PSE solution development simple and robust.
14-A, DC/DC Converter for Pre-Biased Loads: The TPS54073 is a 2.2-V to 4-V input DC/DC converter with integrated FETS that steps the voltage down as low as 0.9 V. It delivers up to 14 A output current at full temperature and supports 18 A peak output current.
Bias Power Supply for TV and Monitor Panels: The TPS65160 is a very compact power supply solution that provides all four voltages required by thin film transistor (TFT) LCD panels. The device incorporates a gate drive signal to control an isolation MOSFET in series with Vs or VGH.
RF Single-Chip Multiband RF Transmitter: The TRF4903 is a single-chip, multichannel transmitter intended for digital modulation applications in the USA and Europe supporting 315, 433, 868 and 915 MHz ISM bands. It operates in FSK or OOK modulation schemes with programmable frequencies to establish a half-duplex, directional RF link.
Digital Baseband ASIC for Dolphin Chipset: The DBB03 is a baseband ASIC for the Dolphin reference design with firmware residing in its ROM-based program memory. It readily interfaces with the TRF6903 single-chip RF transceiver to generate a frequency hopping wireless UART.
CLOCKS & TIMERS 25-Bit Configurable Buffered Register: The SN74SSTU32864D buffered register for DDR2 RDIMM applications is configurable as 25-bit 1:1 or 14-bit 1:2, and designed for 1.7-V to 1.9-V Vcc operation.
ANALOG SWITCHES 10-Ω Dual SPST Analog Switch: The TS5A2066 is specifically designed to route and isolate analog signals in space-constrained end equipment. Each SPST channel offers low THD of only 0.01% and low off isolation of -68 dB, making it ideal for switching audio signals in home audio/video equipment.
0.9-Ω SPDT Analog Switch 5 V/3.3 V Single-Channel 2:1 Multiplexer/Demultiplexer: The TS5A3154 switch has specified make-before-break functionality and the convenience of an enable pin. Low off isolation and cross talk enables it to be used for signal routing and isolation in analog switching applications without affecting adjacent channels.
DSP APP REPORT: OPTIMIZATION TECHNIQUES FOR VIDEO ENCODER Application Report: This application report describes optimization techniques for a general video encoder on TI’s DM64x/C64x™ DSPs. The DM64x/C64x DSP is a high-performance digital media processor with two-level memory/cache hierarchy and very-long-instruction-word (VLIW) architecture. Download this app note for details on algorithm/system optimization, memory buffering optimization, enhanced direct memory access (EDMA) and more. ANALOG TRAINING Analog eLab Webcast 5/11/2005: Precision Signal Conditioning for ΔΣ Data Converter Systems: ΔΣ data converters are precise and accurate, but only if placed into the right environment. To fully exploit their true potential within a system, careful consideration should be given to the input signal conditioning circuit, reference voltage source and design trade-offs influencing power, speed and accuracy. Anticipate a full exploration of the precision and accuracy characteristics of ΔΣ data converters, the filtering and amplification required to realize their optimal performance and discussions on when they may not need any signal conditioning at all. Register now. COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |