TI Analog Connection In
this Issue: POWER MANAGEMENT 3-A, 3.3-V to 5.5-V, Non-Isolated DC/DC Module with TurboTrans™: The PTH04T260/261W with TurboTrans technology provides up to an 8x reduction in required output capacitance while still meeting the stringent transient load requirements of DPSs, µPs, ASICs and FPGAs.
Single-Channel, 100-mA Power Switch: The TPS2049 100-mA continuous current power switch is designed for low-current, heavy capacitive loads and short circuit applications. It incorporates a 70m-Ω, N-channel MOSFET switch for power-distribution systems requiring multiple power switches in a single package.
High-Power 802.3af Power-Over-Ethernet (PoE) PD Controller with Auto-Retry: The TPS2376-H contains all of the features needed to develop a high-power IEEE 802.3af-style powered device. It offers high current limit and increased thermal dissipation, and implements a fully compliant PoE interface while accommodating non-standard implementations.
64-Bit, ID with SDQ™ Interface: The bq2022A is a 1-kbit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation and 8-bit family code (09h). The device’s SDQ interface requires a single connection and a ground return.
Two-Bank LED Drivers with PWM Brightness Control: The TPS75103/5 linear low dropout-matching LED current source is optimized for low-power keypad and navigation pad LED backlighting applications. The device provides a constant current to up to 4 unmatched LEDs organized in two banks of 2 LEDs each in a common-cathode topology.
Shorter, Cap-Free 150-mA, 250-mA, and 400-mA LDO Families: The TPS731xx, TPS732xx and TPS736xx families of LDOs use a new topology: an NMOS pass element in a voltage-follower configuration, which is stable using output capacitors with low ESR or in cap-free operation. It also provides high reverse blockage and ground pin current that is nearly constant over all values of output current.
150-mA, Low-Noise, LDOs: The LP2985/25/29/30/50 fixed-output version LDOs (2.5V, 2.9V, 3V and 5V) with shutdown are capable of delivering a 150-mA continuous load current.
AMPLIFIERS 300-W, 110-dB, 95%-Efficient Audio Power Stage: The TAS5261, the highest power single-chip Class D power stage device, delivers 110dB SNR for sound clarity in home audio applications. As part of TI’s PurePath Digital™ power stage product line, it offers excellent power and current handling capability.
Dual, Zero-Crossover, Low Noise Op Amp: Featuring a zero-crossover input stage topology, the dual OPA2365 offers a variety of performance features. Its 300-ns settling time (0.01%) makes it an excellent buffer for fast-settling ADCs.
Quad, Precision, 3µA IQ, 90kHz Op Amp: The OPA4379 quad, high-precision, low-power RRIO op amp is suitable for a wide variety of portable and hand-held applications.
1.25-W, Mono, Class-AB Audio Power Amp: The TPA6205A1 fully differential amplifier is designed to drive a speaker down to 8-Ω impedance operating from 2.5V to 5.5V while consuming only 1.7mA of quiescent current. Its shutdown logic is 1.8V-compatible, allowing a seamless interface to true 1.8-V I/O drivers on the newest ASICs and DSPs.
DATA CONVERTERS 16-Bit, 250-kSPS, 6-Channel SAR ADC: The ADS8365 features six independent channels to allow high throughput and simultaneous sampling in multi-axis positioning systems, motor control and optical networking applications. The separate 2.7- to 5.5-V digital interface voltage and parallel interface makes it compatible with most FPGAs and processors.
16-Bit, Low-Power, Stereo Audio Codec for Portable Applications: Designed for portable, digital audio applications, the PCM3793 integrates a stereo digital speaker amp, headphone amp, microphone boost amp and bias, analog mixing, sound effect and auto level control.
INTERFACE QVGA-VGA Serial FlatLinkTM 3G Receiver: Designed for portable video display, such as a clamshell phone, the SN65LVDS304 receiver deserializes FlatLink™ 3G-compliant serial input data to 27 parallel data outputs.
Gigbit Ethernet SerDes Transceiver: The TLK1211 is the industry’s first receiver-only M-LVDS 0.6-Gbps to 1.3-Gbps serializer/deserializer device. Features include <200mW power consumption (1.25Gbps), fast relock times suitable for PON, and comprehensive, built-in testability.
8-Bit, I²C and SMBus I/O Expanders: The PCA9534/A, PCA9538, and PCA9554A series of devices provide general-purpose remote I/O expansion for most microcontroller families via the I²C interface. They use the NiPdAu finish, industry-preferred for lead-free devices.
LOW-POWER RF Multi-Channel RF Transceiver: The CC2500 is a highly integrated multi-channel RF transceiver designed for low-power wireless applications in the 2.4-GHz Industrial Scientific Medical (ISM) band. It has excellent radio performance and requires few external components.
CLOCKS AND TIMERS Single and Dual Precision Timers: The NA555/NA556 precision timers produce accurate time delays or oscillations. Each can be operated in monostable or astable modes.
TRAINING AND SEMINARS TI Developer Conference 2007: Register for the TI Developer Conference Worldwide 2007 and attend three days of technical sessions, interactive workshops and valuable networking with the people whose vision and products can help you shape the future of signal processing. Register today and save $500 off the on-site price! EMI/RFI Webcast Now Available On-Demand: The recent Webcast “EMI/RFI as Seen by Analog ICs” is now available for on-demand viewing. All analog circuits can be sensitive to ElectroMagnetic Interference (EMI). Understanding how this energy interacts with analog ICs can help identify EMI’s impact on circuit performance and provide insight for developing techniques to measure how well design changes modify and minimize the impact of the EMI energy. With simple test techniques, it is possible to get a relative indication of circuit sensitivity to EMI. ECN’s Design Network Features Design Information by TI Engineers: ECN’s Design Network Archives contain three audio/visual presentations for designers working in the industrial end-equipment space. Jinrong Qian, applications manager at TI, walks the designer through the battery selection process for portable power applications. Bonnie Baker, senior applications engineer at TI, provides two presentations covering analog filtering techniques: 1) How do you know if you need an analog filter in your circuit; and, 2) How to get the optimal performance out of an analog filter and better overall noise performance between an operational amplifier and data converter. To view any of all of these presentations, click here. COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |