|
|||||||||||
|
|||||||||||
USB-Friendly, Li-Ion Battery Charger and Power-Path Management IC: The bq24072/3/4/5 are highly integrated charge and system power management devices for single-cell, Li-Ion applications. They integrate a 1.5-A AC power switch, 1.2-A charge FET, current sensor, reverse blocking protection and other battery management features.
|
|||||||||||
PowerLAN™ Gateway Battery Management Controller with PowerPump Cell Balancing: The bq78PL114 master gateway battery controller is part of a complete Li-Ion control, monitoring and safety solution designed for large series cell strings. The PowerLAN system provides simultaneous, synchronized voltage and temperature measurements using one-ADC-per-cell technology.
|
|||||||||||
3.5-V to 60-V, 1.5-A Step-Down SWIFT™ Converter with Eco-Mode™
TPS54160 Price (1ku): $2.40 |
|||||||||||
3-A, Dual, Non-Synchronous Buck Converters with High-Side MOSFET
TPS55383 Price (1ku): $2.65 |
|||||||||||
Low-Power, Battery-Backup IC with Integrated Boost Converter
TPS65510 Price (1ku): $1.50 |
|||||||||||
150mA, 1-µA IQ, Single, Fixed-Output LDO
TPS78225 Price (1ku): $0.43 |
|||||||||||
500-mA, Single-Channel, Constant-Current Sink LED Driver
TL4242 Price (1ku): $1.13 |
|||||||||||
16-Channel, I2C Bus, Constant-Current LED Sink Driver
TLC59116 Price (1ku): $1.37 |
|||||||||||
Back to top | |||||||||||
|
|||||||||||
12-Bit, 2-MSPS, Dual 3+3 or 2+2 Channel ADC: At only 11mW/MSPS, the dual ADS7865 has the lowest power dissipation per MSPS on the market. It features four fully differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition.
|
|||||||||||
Low-Power, 12-Bit, 210-MSPS ADC: The ADS6128 is a high-performance ADC with selectable parallel DDR LVDS or CMOS outputs. Consuming only 628mW of power in LVDS mode at full sample rate, the ADS6128 is one of the lowest power, single-channel ADCs in its speed grade.
|
|||||||||||
24-Bit, 192-kHz, 8-Channel Audio DAC with Differential Output
PCM1690 Price (1ku): $2.60 |
|||||||||||
Back to top | |||||||||||
|
|||||||||||
Lowest-Power, Zero-Drift, Precision Instrumentation Amp: The INA333 offers the lowest power, lowest input bias current and best overall voltage offset/drift combination of any single-supply instrumentation amp. Designed with TI's Zero-Drift technology that uses a proprietary switched-capacitor notch filter to eliminate chopping noise, the INA133 achieves industry-leading, power-to-noise ratio with only 50nV/vHz input voltage noise.
|
|||||||||||
Very Low-Power, Stereo, Audio CODEC with miniDSP: The TLV320AIC3254 is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune™ capabilities, fully programmable miniDSP and flexible digital interfaces. The miniDSP can run advanced audio processing algorithms, such as echo and noise cancellation, while offloading the host processor.
|
|||||||||||
Back to top | |||||||||||
|
|||||||||||
Link Replicator for Fibre Channel, Gigabit Ethernet HDTV and SATA: The SN65LVCP15 is ideal for communications and storage networking applications that need to provide port replication/ port bypass functionality for redundancy, open slot bypass, or test-point addition.
|
|||||||||||
Low-Voltage, High-Speed, Quad Differential Line Driver with ±15kV IEC ESD Protection: The AM26LV31E RS-422 differential driver offers robust system-level ESD protection for harsh industrial environments and improved output noise margin. Operating at up to 32MHz, the device provides quick and reliable transfers with very little propagation delay or skew.
|
|||||||||||
Back to top | |||||||||||
|
|||||||||||
Wideband, Multi-Carrier Receiver: The AFE8405 multi-channel communications signal processor provides analog-to-digital conversion and digital downconversion optimized for cell base transceiver systems. Supporting UMTS, CDMA-1X, and TD-SCDMA air-interface cell standards, the device provides up to 8 UMTS digital downconverter channels (DDC), 16 CDMA DDCs or 16 TD-SCDMA DDCs.
|
|||||||||||
Back to top | |||||||||||
|
|||||||||||
Dual 1:5 High-Speed LVPECL Fan Out Buffer: The CDCLVP215 clock driver distributes 2× one differential clock pair of LVPECL, (CLKA, CLKB) to 5 pairs of differential LVPECL clock (QA0..QA4, QB0..QB4) outputs with minimum skew for clock distribution up to 3500MHz. The CDCLVP215 specifies low output-to-output skew and has very small additive jitter (<800fs).
|
|||||||||||
Back to top | |||||||||||
|
|||||||||||
TS12A44513/14/15 - Quad, 6.5-W SPST Analog Switches: The TS12A44513 is a quad, single-pole, single-throw (SPST) analog switch offering low ON-state resistance with excellent channel-to-channel ON-state resistance matching and a break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another. The devices have excellent THD performance and consume very little power.
|
|||||||||||
ESD-Protected, High-Speed USB 2.0 (480-Mpbs) 1:2 Multiplexer/Demultiplexer Switch: The TS3USB221A is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion.
|
|||||||||||
Back to top | |||||||||||
|
|||||||||||
New System Block Diagrams | |||||||||||
Back to top | |||||||||||
|
|||||||||||
Analog eLab™ Videocast: This series demonstrates the power supply design process, from concept to testing real hardware. |
|||||||||||
Back to top | |||||||||||
|
|||||||||||
"SCB (Part 17): Hysteresis--Understanding more about the analog voltage comparator," Bill Klein. PlanetAnalog, July 2008
"SCB (Part 18): The op amp as integrator," Bill Klein. PlanetAnalog, July 2008 "BAKER'S BEST: Muxing Around with the Delta-Sigma Converter," Bonnie Baker. EDN, July 2008 "BAKER'S BEST: Photo-sensing circuits: The eyes of the electronic world are watching," Bonnie Baker. EDN, August 2008 "BAKER'S BEST: Transimpedance Amplifier Stability is Key," Bonnie Baker. EDN, September 2008 "Medical Imaging: Decreasing Footprint, Increasing Performance," Chuck Sanna. Medical Design Technology, September 2008 "Parallel Universe of Negative Input Voltages," John Betten and Brian King. Power Electronic Technology, July 2008 |
|||||||||||
Back to top | |||||||||||
|
|||||||||||
|
|||||||||||
Back to top |
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |