TI Analog Connection
DATA CONVERTERS Ultra-High Resolution, ΔΣ ADC with PGA: The ADS1282 is an extremely high-performance, 32-bit, single-chip ADC with an integrated, low-noise programmable gain amplifier and two-channel input multiplexer. The device consumes only 27mW (typ) in high-resolution mode and offers a new level of affordability, power efficiency and integration.
12-Bit, 1-MHz, Low-Power ADC with Serial Interface: The ADS7229 and ADS7230 offer the best linearity and unmatched AC performance. The ADS7229 includes a single, unipolar input and the ADS7230 includes a 2-to-1 input multiplexer.
12-Bit, 40-kSPS, Low-Power ADC with IR and Serial Interface: The ADS8512 is a complete, low-power, 5-V single-supply ADC with serial data interface. It can be configured for a variety of input ranges including ±10V, ±5V, 0V to 10V, and 0.5V to 4.5V.
16-Bit, 135-MSPS ADC with DDR LVDS Outputs: The ADS5483 is a single-channel, 16-bit ADC with the highest available SNR and SFDR across the first two Nyquist zones at full 135-MSPS sampling rate. A selectable dither allows for enhanced SFDR at lower AIN.
1.7-W/Channel, Stereo, Class-D Audio Amp with DRC and AGC: The TPA2016D2 is a stereo, filter-free, Class-D audio power amp with volume control, dynamic range compression and automatic gain control. The DRC/AGC function is programmable via a digital I²C interface and can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard.
POWER MANAGEMENT One-Cell, Li-Ion Charger with Full USB Compliance and USB-OTG Support: The bq24150 is a fully integrated, high-efficiency, switch-mode charge management device with charge parameters programmable through an I²C interface.
bq24150 Price (1ku): $2.15
TPS3818G25 Price (1ku): $0.95 5-Channel, Power Management IC: The TPS65058 is an integrated power management IC designed for one-cell Li-Pol or Li-Ion applications that require multiple power rails. It features two, 2.5-MHz step-down converters and three low-input voltage LDOs that can be turned off/on using separate enable pins.
LOW-POWER RF 2.4-GHz RF Front End: The CC2591 is a range extender specifically designed for all existing and future RF transceivers, transmitters and system-on-chip products from TI. It increases the link budget by providing a power amplifier for increased output power and an LNA with low noise for improved receiver sensitivity.
AMPLIFIERS 20-W, Stereo PWM Input Power Stage: The TAS5102 is a high-performance, open-loop, multi-channel PWM input power stage. It supports up to 40-W (max) power dissipation, is capable of driving an 8-Ω bridge-tied load with low integrated noise at the output, and operates off of two supplies—a 3.3-V digital and 8-V to 23-V analog rail.
20-W, Stereo, Digital Amp Power Stage: The TAS5602 is the industry’s first high-performance, closed-loop, multi-channel power stage with PWM audio inputs. It connects directly to the PWM processor, has improved click performance and has integrated self-protection circuits.
1.5-W, Filter-Free, Class-D Audio Amp with Integrated Boost Converter: The TPA2014D1 mono, Class-D audio amp can provide up to 1.5W across an 8-Ω load. Its wide 2.5-V to 5.5-V voltage supply range and very high 91-dB PSRR enable it to connect directly to the battery without sound quality degradation.
2.5-W, Mono, Class-D Audio Power Amp: The TPA2031D1, a high-efficiency (88%), fully differential, filter-free, Class-D amp able to drive a speaker with a minimum impedance of 4Ω, consumes only 2.8mA of quiescent current. Its 32-ms start-up time allows the elimination of pop/click noise.
15-W, Stereo, Class-D Audio Power Amp: The TPA3121D2 is designed to drive 4-, 6- and 8-Ω speakers in a single-ended (SE) output configuration. Its patented start-up and shut-down sequences minimize pop noise from the speakers, often a problem with SE amplifier designs.
INTERFACE 4-kV Isolated, 5-V, RS-485 Transceivers: The ISO3080 and ISO3086 are isolated, full-duplex differential line drivers and receivers, while the ISO3082, and ISO3088 are isolated, half-duplex differential line transceivers for TIA/EIA 485/422 applications. These devices are ideal for long transmission lines as the ground loop is broken to allow for a much larger common-mode voltage range.
Industry’s First 8-Channel, 34-V, Digital-Input Serializer: The SN65HVS882 is an 8-channel, digital-input serializer for high-channel density digital input modules in industrial automation. In combination with galvanic isolators, the device completes the interface between the high-voltage signals on the field-side and the low-voltage signals on the controller side.
0.6- to 1.3-Gbps Ethernet Transceiver: The TLK2211 gigabit Ethernet transceiver provides for ultra-high speed, full duplex, and point-to-point data transmissions. It performs the data serialization, de-serialization and clock extraction functions for a physical layer interface device.
Integrated 1394a Phy and Link for Consumer Electronics: The TSB43EA42 is used in consumer electronics applications requiring Quality of Service (QoS) guarantees for video transfer and robust content encryption. The device supports DTCP localization requirements that will become effective for all DTCPs shipped after July 2010.
4-Channel, ESD Solution for High-Speed Differential Interface: The TPD4S009 offers 4 ESD clamp circuits for dual differential lines.
LINEAR AND LOGIC Bi-Directional, Auto-Direction Sensing Voltage Level Translation: The TXS0101 switch-type translators are dual-supply, auto direction-sensing devices used to bridge the digital-switching compatibility gap between two different supply voltages on the same circuit board.
Comparator Voltage-Level Translator: The TXS03121 integrated comparator with level-shifter function is designed for battery monitoring and USB plug detection applications. The output FET transistor allows interfacing with low-voltage processor GPIOs.
TXS03121 Price (1ku): $0.32
TS5A9411 Price (1ku): $0.16 IEC Level-4 ESD-Protected, 0.75-Ω SPDT Analog Switch with 1.8-V Logic-Compatible Input Logic: The TS5A12301E single-pole double-throw (SPDT) analog switch offers low ON-state resistance with excellent channel-to-channel ON-state resistance matching. A break-before-make feature prevents signal distortion during the transferring of a signal from one path to another.
TS5A12301E Price (1ku): $0.43 DSP Download the 3Q08 Video and Imaging Solutions Guide: Newly updated, this guide has system block diagrams for more than 25 video-based solutions, including a home transcoder/high-definition set-top box, a video analytics server and an automotive vision/blind spot/lane departure warning system. Take a look at the block diagrams and selection guide tables in the new Video and Imaging Guide. TRAINING AND SEMINARS 2008-2009 Power Supply Design Seminar: Provides rich technical and practical presentations that combine new advanced power supply concepts, basic design principles and real-world application examples. Held at locations worldwide in 2008 and 2009. COMPANY-AUTHORED ARTICLES IN THE MEDIA “PFC Control Features for Improved Safety and Reliability,” Rich Valley. EFY Online, January 2008 “SCB (Part 05): Intro to Amplifier Instrumentation,” Bill Klein. Planet Analog.com, January 2008 “Multiphase Boost Converter Powers Car Audio Amp,” Brian King and Dave Parks. PET Online, January 2008 “Generating Low Cost Auxiliary Voltages,” John Betten. PET Online, January 2008 “BAKER'S BEST: Delta Sigma ADCs in a Nutshell - Part 2,” Bonnie Baker. EDN Online, January 2008 CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |