|
|||||||||||||
|
|||||||||||||
USB-Friendly, 0.5-A Li+ Charger with Dynamic Power Management: The bq2423x series of highly integrated Li-ion linear chargers and system power-path management devices operate from either a USB port or AC adapter and support charge current between 25mA and 500mA.
|
|||||||||||||
6-A, 3-V to 6-V Input, SWIFT™ Step-Down DC/DC Converter: The TPS54617 is a low-input voltage, high-output current synchronous buck PWM converter that includes a true, high-performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components.
|
|||||||||||||
2.25-MHz, 1-A Peak Current-Limited, Step-Down Converter for USB Applications: The TPS62250 is a highly efficient, synchronous, step-down DC/DC converter optimized for USB-powered applications. It provides up to 1-A peak output current and limits the average input current to 700mA. With a wide input voltage range of 2V to 6V, the device supports applications powered by the USB host as well as general applications requiring large output capacitors.
|
|||||||||||||
LED Lighting Power Controller: The UCC28810 is a general lighting power controller for low- to medium-power lumens applications requiring power-factor correction and EMC compliance. It was designed for controlling a flyback, buck or boost converter operating in critical conduction mode and features a transconductance voltage amp for feedback error processing.
|
|||||||||||||
|
High-Efficiency, Single Inductor Buck-Boost Converter with 1-A Switches
TPS6303x Price (1ku): $1.45 |
|||||||||||||
|
ESD-Protected, High-Speed USB 2.0 (480Mbps), 1:2 Multiplexer/ Demultiplexer Switch
TS3USB221A Price (1ku): $0.60 |
|||||||||||||
|
16-Channel, Constant-Current LED Driver with Schmitt-Trigger Input
TLC5925 Price (1ku): $0.55 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
16-Bit, 170-MSPS ADC with Buffered Inputs: The ADS5484 ADC operates from both a 5-V and 3.3-V supply while providing LVDS-compatible digital outputs. The device offers the highest dynamic performance across the first two Nyquist zones at its speed node.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
20-W, Stereo, I²S Audio Power Amplifier with DRC and EQ: The TAS5707 is an open-loop, 20-W stereo audio amp that supports 2 channels of digital audio. It connects directly to a scaler or audio processor via the I²S bus, eliminating the need for an analog-to-digital conversion, which reduces cost and improves performance.
|
|||||||||||||
Low-Power, Stereo Codec with Integrated Class-D Amplifiers: The TLV320AIC3107 is a 15-mW stereo codec with integrated mono, 1-W Class-D speaker driver featuring six inputs and six outputs. Its ultra-low power analog bypass mode makes it possible to pass through the analog signals from another amplifier to the speaker.
|
|||||||||||||
2.5-W, Mono, Class-D Audio Power Amp with Short Circuit Auto-Recovery: The TPA2036D1 2.5-W, filter-free, Class-D power amp features 75-dB PSRR, improved RF immunity, fast 1-ms start-up time and minimal pop–ideal for portable applications.
|
|||||||||||||
|
2-W, Stereo Audio Power Amplifier with Headphone Drive and Regulator
TPA6045A4C Price (1ku): $1.05 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
Dual, Universal Asynchronous Receiver/Transceiver: The TL28L92 is a pin and function replacement for the SC26C92 operating at 3.3V or 5V with added features and deeper FIFOs. A single-chip CMOS-LSI communications device, it provides two full-duplex asynchronous receiver/transmitter channels in a single package and interfaces directly with microprocessors.
|
|||||||||||||
Link Replicator for Fibre Channel, Gigabit Ethernet HDTV and SATA: The SN65LVCP15 is a high-performance serial link MUX for use in fibre channel (1.0625Gb/s), gigabit Ethernet (1.25Gb/s), and other high-speed communications and storage networking applications that require port replications/port bypass functionality for redundancy, open slot bypass, or test-point addition.
|
|||||||||||||
6-Bit, Bidirectional Voltage-Level Translator with Auto Direction Sensing: The TXB0106 buffer-type translator is a dual-supply, auto direction-sensing translator that enables seamless bridging of the I/O voltage mismatch gap between applications processors and higher-voltage peripherals on the same circuit board.
|
|||||||||||||
|
HDMI Transmitter Port Protection and Interface Device TPD12S521 Price (1ku): $0.47 |
|||||||||||||
|
Two Channel SATA 3-Gbps Repeater SN75LVCP412 Price (1ku): $1.40 - $1.55 |
|||||||||||||
|
70-V Fault-Protected RS-485 Transceivers SN65HVD1780 Price (1ku): $1.85 |
|||||||||||||
|
2 to 1 HDMI Switch TMDS261 Price (1ku): $1.35 |
|||||||||||||
|
MMC, SD Card, MemoryStick™ Voltage-Translation Transceiver with ESD Protection and EMI Filtering TXS0206 Price (1ku): $0.99 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
5/10-Output Clock Generator/Jitter Cleaner with Integrated Dual VCO: The CDCE62005 clock generator and distributor offers a high degree of configurability via an SPI interface and programmable start-up modes. It provides individually programmable output formats (LVPECL, LVDS, LVCMOS) and each output can be programmed to a unique output frequency ranging from 4.25MHz to 1.5GHz.
|
|||||||||||||
|
Dual, 1:5 High-Speed LVPECL Fan-Out Buffer CDCLVP215 Price (1ku): $6.40 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
24-Bit, 192-kHz Stereo Audio DAC: The PCM1789 is a 24-bit, 192-kHz stereo audio DAC with 113-dB SNR and dynamic range at 8Vp-p differential voltage output. It supports 4x chip addresses for SPI in addition to I²C; therefore, 4x devices can exist on one SPI bus with independent settings.
|
|||||||||||||
|
24-Bit, 96-/192kHz, 6-Channel Input/8-Channel Output Audio Codec PCM3168A Price (1ku): $4.60 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
2.4-GHz Evaluation Module Kit: The CC2520 is TI's second-generation, 2.4-GHz ZigBee®/IEEE 802.15.4 RF transceiver. The CC2520EMK is an add-on kit to the CC2520DK and contains 2 CC2520EM plug-in modules and 2 antennas.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
Quad, 6.5-Ω SPST Analog Switch: The TS12A4451x series of analog switches provides a wide power supply solution with four high-speed analog switches. Excellent channel-to-channel ON-state resistance matching, break-before-make feature and 0.07% THD make it an ideal switch for many sensitive applications.
|
|||||||||||||
| Low-Input, Voltage-Load Switch TPS22921 Price (1ku): $0.43 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| System Block Diagrams: | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Low-Power RF Solutions Workshop: This workshop will accelerate the time to market for engineers working with TI's four wireless networking protocols; SimpliciTI™, TI-MAC, ZigBee®, and Z-Accel. You can choose to attend the first 2 days of the workshop covering SimpliciTI™ or attend the entire 4-day workshop which also covers the 802.15.4 protocols (TI-MAC, ZigBee, Z-Accel). New Videos:
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
"ZigBee and ZigBee PRO: Which feature set is right for you?," Brian Blum. RF DesignLine.com, October 2008.
"Start with the right op amp when driving the SAR ADC," Bonnie Baker and Oljaca Miroslav. EDN, October 2008. "Making Audio Sound Louder: Techniques for Portable Audio Designers," by Ranganathan Sachin. Audio DesignLine, October 2008. "Baker's Best: Transimpedance/Amplifier Noise Issues," by Bonnie Baker. EDN, October 2008. "Perspectives on Medical Consumer Product Design," by Mark Cronjaeger. Medical Design Technology, October 2008. "Pump and Dump – Delivering More Power than You Thought Possible," by John Betten. Power Management DesignLine, October 2008. "Phantom Microphone Power – The Ghost in the Machine," by Dafydd Roche and Miroslav Oljaca. Planet Analog, October 2008. |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
TI E2E Online Community: Visit TI's Online Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|||||||||||||
|
|||||||||||||
| Back to top | |||||||||||||
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, SWIFT, DLP and SimpliciTI are trademarks of Texas Instruments. The Bluetooth word mark and logos are owned by the Bluetooth Sig, Inc., and any use of such marks by Texas Instruments is under license. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |