TI Analog Connection In
this Issue: POWER MANAGEMENT 1.5-A Switch, Boost Converter with LDO Down-Mode: The TPS61028 boost converter features 96% efficiency and can deliver up to 200mA from a 0.9-V or up to 500mA from a 1.8-V input voltage. The LDO down mode ensures a regulated output even if the input voltage exceeds the nominal output voltage.
Integrated Power Management IC for Apps Processors: The TPS65020 combines 3 DC/DC step-down converters and 3 LDOs in a fully integrated solution for 1-cell Li-Ion battery-powered systems. The device is ideal for processors such as TI OMAP™, Intel XScale® and Samsung S3C24xx.
Bias Power Supply for LCD Panels: The TPS65160A is a compact power supply solution providing all four voltages required for TFT LCD TV and large screen monitor applications.
200-mA, Ultra-Low Noise, High PSRR LDO Family: The TPS799xx family of LDOs offers excellent AC performance with very low ground current. It features multiple output voltage versions, 2% overall accuracy and 100mV at 200mA low dropout.
TPS79919: Price (1 ku) $0.43 5-V Precision Shunt Regulators: The LM4040A50 and LM4040B50 are fixed 5-V, precision shunt regulators with 0.1% and 0.2% initial accuracy respectively. They are stable with all capacitive loads and are available in ultra-small SOT23-3 and SC70 packaging.
LM4040A50: Price (1 ku) $0.90 Adjustable Precision Shunt Regulator: The LM4041B, an adjustable precision shunt regulator with 0.2% initial accuracy, is stable with all capacitive loads.
1.225-V Precision Shunt Regulators: The LM4041A12 and LM4041B12, fixed 1.225-V precision shunt regulators with 0.1% and 0.2% initial accuracy respectively, are stable with all capacitive loads.
LM4041A12: Price (1 ku) $0.90 DATA CONVERTERS 12-Bit, 65-MSPS, 4-Channel ADC with LVDS Interface: The ADS5242 uses serial LVDS for data output, thus reducing pin count/board space and simplifying data routing to the host FPGA or microprocessor.
16-Bit, Unipolar Input Range ADC: The ADS8370 is the first 16-bit, 600-kHz, zero latency SAR ADC with pseudo differential, unipolar input range.
Dual, Ultra-Low Glitch, 12-Bit, Vout DAC: The DAC7551 is a dual-voltage output DAC with true 12-bit integral and differential linearity. It provides a flexible 3-wire SPI interface that operates up to 50MHz.
16-bit, Ultra-Low Glitch, Vout DAC: The DAC8551 is an ultra-low glitch (0.1nV-s) voltage output DAC that combines 16-bit monotonicity over temperature with good linearity (±8LSB max). Its 3-wire SPI interface operates up to 30MHz.
14-Bit, 4-Channel, 4-Quadrant Multiplying DAC: The DAC8803 offers improved performance such as +2.7V to +5.5V power supply, true 14-bit monotonicity over temperature, low 5µA at 5V operation and high-speed interface up to 50MHz.
16-Bit, 4-Channel, 4-Quadrant Multiplying DAC: The DAC8814 features improved performance including 16-bit monotonicity over temperature, +2.7-V to +5.5-V supply range, 0.5-µs settling time and a high-speed interface up to 50MHz.
AMPLIFIERS 3-V Video Amplifier in SC70: The OPA361 is the companion video driver for the OMAP242x platform and also works with the DaVinci™ DM420 family. It provides a 5.2V/V fixed gain and integrates a 2-pole reconstruction filter as well as signal level shifter.
Wideband Operational Transconductance Amp: The OPA861 offers the first simple-to-use, wideband OTA element ideal for many current conveyor-type applications such as DC clamp, active filters and loop response-shaping circuits.
Unity Gain Stable, Wideband Op Amp: The THS4513 is a unity gain stable, fully differential op amp with very low noise (2.2nV/√Hz) and extremely low harmonic distortion.
2-W, Stereo, Audio Power Amp with DC Volume Control: The TPA6021A4 is a stereo audio power amp that drives 2W/channel of continuous RMS power into a 4-Ω load when utilizing a heat sink. Advanced DC volume control minimizes external components and allows BTL (speaker) and SE (headphone) volume control.
2.1- to 2.7-GHz, 1W Linear Power Amp: The TRF1123 is a highly integrated linear transmitter/power amp featuring two 16-dB gain steps to provide a total of 32-dB gain control via 1-bit TTL control signals.
3.3-GHz to 3.8-GHz, 1-W Power Amp: The TRF1223 is a highly integrated linear transmitter/power amp featuring two 16-dB gain steps to provide a total of 32-dB gain control via 1-bit TTL control signals. A TTL mute function turns off the amps for power-critical or TDD applications.
Dual Rail-to-Rail Output CMOS Op-Amp: The LMV342 dual op amp features low power combined with rail-to-rail outputs, making it suited for long-life battery applications.
2.5-Gbps Transimpedance Amp with AGC and RSSI: The ONET2591TA is for use in optical receivers and features automatic gain control (AGC) with 3kΩ transimpedance (max), received signal strength indication (SSI), 2mAp-p (max) input current, +3.3V single supply and <53mW power dissipation.
INTERFACE 1.8-V, 25-Bit Configurable Registered Buffer: The SN74SSTU32866A is a 25-bit, 1:1 or 14-bit, 1:2 configurable registered buffer and is designed for 1.7-V to 1.9-V Vcc operation.
XAUI to XFI Transceiver: The TLK10021 is a single-channel, physical layer transceiver designed for 10-Gbps applications and features low 800-mW power consumption.
MICROCONTROLLERS New QFN Package Option for 16-Bit Microcontroller: The MSP430F420x0 features 16-Bit RISC architecture, 125ns instruction cycle time, 32 I/O pins and constant generators for maximum code efficiency.
MSP430F4260: Price (1 ku) $3.45 MSP430F4270: Price (1 ku) $3.80 DIGITAL VIDEO WHITE PAPER The Future of Digital Video White Paper The applications for video go far beyond mere playback of existing content. With advanced processing technology, not only is a higher quality user experience possible, but so are a whole new range of innovative applications in which the device is able to intelligently use video to improve quality of service, operating reliability and user safety. Read this white paper and consider the possibilities of a whole new world enabled by digital video technology. ANALOG TRAINING AND SEMINARS Analog eLab: Designing with Power Modules: Transient Response, Noise Reduction and Minimizing Capacitors, 11/09/2005. On complex boards, designers are increasingly asked to provide more voltage rails for a wide variety of DSPs, ASICs and FPGAs. Frequently, as many as 6-10 voltages are required, creating power system design challenges for sequencing, EMI suppression and minimizing voltage deviation in the presence of current transients created by high-speed digital circuits. In this eLab we will provide applications solutions for each of these challenges and demonstrate how to minimize the amount of input and output capacitance for DC-DC converters. Techniques for doing simultaneous and sequential sequencing will be demonstrated along with techniques to reduce EMI and how to handle high-speed current transients with a minimum amount of bulk output capacitance. The application examples will be based on TI's new second-generation PTH power modules. TI Developer Conference: The TI Developer Conference will feature the latest technology in high-performance analog, digital signal processing, microcontrollers and more. Tracks include Audio, Communications, Control, Video, Education, Systems and Tools. Registration opens Oct. 4. The conference takes place Feb. 28 to Mar. 2, 2006. 2005 MSP430 Advanced Technical Conference: The ATC offers multiple tracks of courses taught by MSP430 senior applications engineers, MSP430 customers, third parties and universities. You can fully customize your schedule with the MSP430 MCU courses and labs that best fit your development needs. Pre-register today and save $100 off conference cost. Visit our website for more details. European Data Transmission Seminar: This seminar includes six topics with new content containing a blend of basic principles and hands-on application examples along with layout guidelines. Topics include: Basics of Data Transmission, Application Examples and Solutions for Low- to Medium-Speed Transmission, Isolation: Capacitive Solution for a Galvanic Isolation of Your Interface Circuit, Application Examples and Solutions for High-Speed Transmission, Board Design Guidelines, and PB-free/Green/RoHS. Digital Motor Control Seminar: This free event is a detailed technical seminar on digital control of variable speed motors. TI's technical experts will demonstrate and explain the latest motor control techniques and the products available to designers to cost-effectively build motor control systems. COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |