TI Analog Connection In
this Issue: AMPLIFIERS & LINEAR 300-W, 100-dB, 95%-Efficient Audio Power Stage: The TAS5261 is the highest power single-chip Class D power stage and delivers 110dB SNR for ultimate sound clarity in home audio applications. It drives >300W into a 4-Ω speaker (10% THD+N) and can drive 125W, 8Ω, at less than 0.09% THD+N with 95% efficiency. As part of TI’s PurePath Digital™ power stage product line, it offers unparalleled power and current handling capability.
Voltage Output Current Shunt Monitor: The INA206 high-side, current-shunt monitor features dual comparators and a voltage reference. Common-mode voltage range is -16V to +80V. It operates from 2.7-V to 18-V supplies and has a 0.6-V internal reference.
4-Channel, Audio Delay Processor with IIC Control: The TPA5051 provides 85ms of lip sync delay for A/V systems. In professional applications, the TPA5051 can be cascaded to obtain much longer delays with no signal degradation.
Stereo Audio Delay Processor with Hardware Control: The TPA5052 provides 170ms of lip sync delay for A/V systems. In professional applications, the TPA5052 can be cascaded to obtain much longer delays with no signal degradation.
DATA CONVERTERS Ultra-Low Glitch, 16-Bit, Dual Vout DAC: The DAC8552 combines 16-bit monotonicity with outstanding low glitch energy (0.15nV-s) in combination with good linearity (±4LSB typ; ±12LSB max). It offers fast settling time (8µs typ; 10µs max) while consuming very little power, 155µA/channel at 2.7V. The DAC8552 interfaces to microcontrollers and DSPs using a flexible, 3-wire SPI interface with speeds up to 30MHz.
Smart Touch-Screen Controller with Integrated Audio: The TSC2111 is a 4-wire touch screen controller with integrated stereo DAC, mono audio ADC with automatic gain control, stereo 16-Ω headphone amplifier, mono BTL 8-Ω 400mW speaker amplifier and fully programmable PLL for audio clock generation. It provides differential or single-ended input and output for ABB voice path.
POWER MANAGEMENT Stackable, 2-Channel Output Controller: The TPS40140 is configurable as a two-output dual or a stackable single-output, 2-phase, synchronous buck controller. It is optimized for low-output voltage (0.7V to 5.8V) and high-output current applications powered from a 2-V to 40-V supply. Each phase operates at up to 1-MHz switching frequency, resulting in an effective ripple frequency up to 16MHz at the input and the output.
Dual-, Adjustable- or Fixed-Output, Step-Down DC-DC Converters: The TPS62400 and TPS62401 devices are synchronous step-down converters that provide two output rails of up to 400mA/600mA; the TPS62420 provides up to 600mA/1000mA.
Power Management IC for Apps Processors and Battery Systems: The TPS65020/1/2 devices are fully integrated power conversion solutions for 1-cell, Li-Ion battery-powered systems and for applications using processors such as TI's OMAP™, Intel's XScale® and Samsung's S3C24xx. The device includes 3 DC/DC step-down converters, 3 LDOs, status and control pins, and an I²C interface.
200-mA, Ultra-Low Noise, High PSRR LDO: The TPS730xx family of devices is targeted at applications requiring a 200-mA (or less) LDO with Enable that is stable with a ceramic output capacitor. It has excellent line/load transients and fast 50µs start-up time.
INTERFACE 11.3-Gbps Differential VCSEL Driver: The ONET1191V is a high-speed, 3.3-V laser driver designed to directly modulate VCSELs at data rates up to 11.3Gbps. A 2-wire serial interface allows digital modulation current control (up to 40mA) and bias current control (up to 20mA), thereby eliminating the need for external components. An integrated automatic power control (APC) loop and circuitry support laser safety and transceiver management systems.
1.8-V to 5-V, Dual UART with 16-Byte FIFO: The TL16C2550 is a dual, universal asynchronous receiver and transmitter (UART) incorporating the functionality of two UARTs, but each having its own register set and FIFOs. The data bus interface and clock source are shared resources.
1-Gbps to 6.25-Gbps Cable and PC Board Equalizer: The TLK6201EA is a versatile, high-speed limiting equalizer with output de-emphasis for applications in digital high-speed links with data rates up to 6.25Gbps. Four de-emphasis levels can be selected on the transmit side to provide up to 12dB of additional high-frequency loss compensation.
LOW-POWER RF CC1020-CC1070DK Development Kit: The CC1020 single-chip transceiver and the CC1070 single-chip transmitter provide extensive features and great flexibility, making them suitable for a variety of applications and system requirements. The CC1020 and CC1070 are especially suited for narrowband systems. The CC1020-CC1070DK Development Kit includes:
CLOCKS & TIMERS Programmable 3-PLL Clock, Synthesizer, Multiplier, Divider: The CDCE906 and CDCE706 are the smallest and most powerful PLL synthesizer/multiplier/dividers available today with the capability of producing an almost independent output frequency from a given input frequency. A programmable output slew-rate control (SRC) is included for lowering system EMI.
CDCE7064: Price (1 ku) $3.60 NEW/UPDATED LITERATURE 4Q Analog Applications Journal: This quarterly collection of application notes is now available online. This quarter’s articles--covering power management, interface, and data acquisition--focus on ways devices can be used to address specific design requirements. New/Updated Guides in .pdf Format
TRAINING AND SEMINARS 2006/2007 Power Supply Design Seminars: This one-day, highly-technical power supply design seminar will give you an array of advanced new power supply concepts, basic design principles and real-world applications examples. This respected series will continue the Unitrode tradition of technical but practical presentations. These seminars will take place at multiple locations world-wide beginning in September. New Archived Analog eLab Webcast: PCB Layout Techniques for Switching Regulators. This Webcast, aired October 11, was designed to help the systems engineer avoid the pitfalls of poor PCB layout. The discussion demonstrates how to minimize parasitic components when laying out the PCB and how to determine what traces create noise and what traces are susceptible to noise within a switching regulator. Also included is some basic information for laying out a switching regulator and how to place and route the power train and control. With this information, the design engineer should be able to avoid the most common issue when using a switching regulator—noise. ZigBee™ Training Classes: This hands-on, two-day course in Landshut, Germany and Woodland Hills, California will provide a solid foundation both in ZigBee protocol and in Z-Stack-based product development. Get face-to-face access to expert assistance and answers that address your specific needs. Even if you are currently just evaluating ZigBee, our training course is designed to get you started the right way. COMPANY
AUTHORED ARTICLES IN THE MEDIA “Pre-empting
Problems in the Automotive Environment,” by John Constantopoulos.
Power Systems Design, 09/01/06. “SerDes
and copper gigabit links: How SerDes is helping copper gigabit links displace
optical data links,” by Atul Patel. Network Systems DesignLine,
09/07/06. CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |