TI Analog Connection
DATA CONVERTERS 16-Bit, 40-MSPS, Low-Power ADC with Selectable LVDS/CMOS Outputs: The ADS5560 is a single-channel, 16-bit, ADC with the highest available SNR at 40 MSPS and very low power consumption.
16-Channel, 16-Bit, High-Speed, Current-Input ADC: The DDC316 combines both current-to-voltage conversion and analog-to-digital conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to the inputs and digitized.
12-Bit, 80-MSPS ADC with Buffered Analog Inputs: Consuming only 351mW of power, the ADS61B23 features buffered analog inputs to isolate the switching transients of the internal sample/hold from the external driving circuit.
16-Bit, 800-MSPS, 2x-8x Interpolating Dual-Channel DAC: The DAC5688 features a dual CMOS digital data bus, three integrated 2x interpolation filters allowing 2x, 4x and 8x interpolation modes, an onboard clock multiplier and an internal reference.
POWER MANAGEMENT Li+ Charger Front End Protection IC: The bq24380 is a highly integrated device that protects Li-ion batteries from failure of the charging circuit by continuously monitoring the input voltage and battery voltage.
bq24380 Price (1ku): $0.55
TLC5946 Price (1ku): $1.80 Dual-Slot, ATCA AdvancedMC™ Controller: The TPS2358 dual-slot, hot-plug controller provides all required power interface functions for two AdvancedMC™ modules and is the most integrated solution available.
High-Efficiency Charge Pump for 7 WLEDs, Includes I²C Interface: The TPS60252 high-efficiency, constant frequency, charge pump DC/DC converter uses a dual-mode load switch to maximize efficiency.
Single-Inductor, Multiple-Output Regulator for AMOLED: The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. The new single-inductor multiple-output (SIMO) technology achieves the smallest possible solution size and uses just one inductor to generate both outputs, and enable excellent line and load regulation.
Two-Phase Interleaved CCM PFC Controller: The UCC28070 is an advanced power factor correction IC that integrates two pulse-width modulators operating 180º out of phase to create an interleaved PFC controller. An advanced multiplier design provides a shared current reference to two independent current amplifiers that ensures matched current mode control in both PWM outputs.
Power Management Unit for Single-Cell, Li-Ion Applications: Designed to meet the power and sequencing requirements of common microprocessor platforms, the TPS65024x family includes 6-channel power management ICs with three DC/DC buck converters and three LDOs in a 5x5mm QFN package.
AMPLIFIERS Voltage Output, High-/Low-Side Measurement, Bi-Directional Current Shunt Monitor: The INA21x family of full-featured, accurate, zero-drift current shunt monitors features a common-mode range of -0.3V to +26V. A wide choice of gain options allows the designer to take advantage of either the low drop capability or wide dynamic range.
Dual, Ultra-Wideband, Current-Feedback Op Amp with Disable: The OPA2695 combines exceptional slew rate and low input voltage noise to deliver a precision, low-cost, high dynamic range IF amplifier.
INTERFACE 4-Channel, Multi-Rate Transceiver: The TLK3134 is general-purpose quad Serdes that contains the Physical Coding Sublayer (PCS) functions for 10G Ethernet, making it suitable as a XAUI transceiver. Half- and quarter-rate modes handle all CPRI and OBSAI speed options.
Quad UART with 64-Byte FIFO: The TL16C754C is a new version of the widely used TL16C754B with the following enhancements: 1.8-V to 2.5-V lower voltage processor support, asynchronous data bus timing and automatic RS-485 transceiver control per channel.
Bi-Directional, Auto-Direction Sensing Voltage Level Translation: The TXB0101 is a dual-supply, auto direction-sensing device used to bridge the digital-switching compatibility gap between two different supply voltages on the same circuit board. The device includes 15-kV HBM ESD protection, supports data rate speeds up to 100Mbps and is optimized for use with push-pull CMOS drivers.
4-Channel ESD Solution for High-Speed Differential Interface: The TPD4S009 offers 4 ESD clamp circuits for dual differential lines. The monolithic silicon technology allows matching between the differential signal pairs, allowing for easy design implementation with applications such as HDMI and DisplayPort.
TXS0101, TXS0102, TXS0104E, and TXS0108E Bi-Directional Auto-Direction Sensing Voltage Level Translation: The TXS switch-type translators, dual-supply auto direction-sensing devices, are used to bridge the digital-switching compatibility gap between two different supply voltages on the same circuit board.
1.6-Gbps to 2.6-Gbps Transceiver: The TLK2541, intended for use in high-speed, bidirectional, point-to-point data transmission systems, supports an effective serial interface speed of 1Gbps to 1.3Gbps or 2Gbps to 2.6Gbps, providing over 2Gbps of data bandwidth.
DisplayPort-to-TMDS (HDMI/DVI level) Translator: The SN75DP129 is a dual-mode DisplayPort-into-TMDS output translator. The TMDS output has a built-in level translator compliant with a digital video interface and high-definition multimedia interface.
TEMPERATURE SENSOR ±1ºC Remote and Local Temperature Sensors: The TMP421/422/423 are remote temperature monitors with built-in local temperature sensors. The series features resistance cancellation and programmable non-ideality factor for improved system accuracy.
AUDIO & IMAGING Low-Cost, High-Performance PAL/NTSC/SECAM Video Decoder: The TVP5147M1I is a high-performance video decoder for NTSC, PAL and SECAM video signals and operates in the industrial temp range (-40ºC to +85ºC) for applications requiring a video decoder with robust, multi-source input options. The device consumes 490mW (typ) of power and is programmed via an I²C serial interface.
9-bit, NTSC/PAL/SECAM, Low-Power Video Decoder: The TVP5150A/ TVP5150AM1, an ultra-low power (113mW) video decoder for NTSC, PAL and SECAM video signals, uses only one crystal for all supported standards. Characteristics such as hue, contrast, brightness, saturation and sharpness can be programmed using the I²C interface.
TVP5150A, TVP5150AM1 Price (1ku): $2.85 LITTLE LOGIC Low-Power Gates: The SN74AUP2G08 dual 2-input positive-AND gate and the SN74AUP2G126 dual-bus buffer gate with 3-state outputs feature the lowest static power consumption (Icc = 0.9 µA) and the lowest dynamic power consumption (Cpd = 4 pF).
ANALOG SWITCHES 0.65-Ω Dual SPDT Analog Switch With Negative Rail Capability and Click-Pop Suppression: The TS5A22362 and TS5A22364 are single-pole double-throw (SPDT) analog switches that operate from 2.3 V to 5.5 V and feature negative signal capability that allows signals below ground to pass through the switch without distortion.
TS5A22364 Price (1ku): $0.67 TRAINING AND SEMINARS 2008-2009 Power Supply Design Seminar: Provides rich technical and practical presentations that combine new advanced power supply concepts, basic design principles and real-world application examples. Held at locations worldwide in 2008 and 2009. COMPANY-AUTHORED ARTICLES IN THE MEDIA “Six Part Series - Part 3: I don’t need an anti-aliasing filter, I am measuring DC!,” Bonnie Baker. May 2008 “Boost efficiency for low-cost flyback converters,” John Betten & Brian King. EDN: April 2008 “Buck-boost converters handle cold cranking in automotive electronics,” Estl Hannes. AutomotiveDesignLine.com: June 2008 “BAKER'S BEST: Does ENOB tell the whole story?,” Bonnie Baker. EDN: Online: April 2008 “BAKER'S BEST: RMS and peak-to-peak noise tradeoff,” Bonnie Baker. EDN: May 2008 “BAKER'S BEST: Analog filter eases delta-sigma-converter design,” Bonnie Baker. EDN: June 2008 CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |