TI Analog Connection
POWER MANAGEMENT Integrated Photo Flash Charger and IGBT Driver: The TPS65563A has an internal reference voltage block that features superior strength against noise. As a result, it can achieve accurate Stop voltage regardless of sensing primary side.
1.5-A, Low-Noise, Fast Transient Response, Low Dropout Linear Regulators: The TPS7A45xx and TL1963A can supply 1.5-A output current with a dropout voltage of 300mV (TPS7A45xx) and 340mV (TL1963A). Quiescent current is well controlled and does not rise in dropout.
TPS7A4501 Price (1ku): $1.47
TL4242 Price (1ku): $1.13
TLC59116 Price (1ku): $1.37 16-Channel, Constant-Current LED Driver with Schmitt-Trigger Input: The TLC5925, designed for LED displays and LED lighting applications with constant-current control and thermal shut-down protection, is capable of driving up to 45mA per channel.
TLC5925I Price (1ku): $0.55 DATA CONVERTERS 16-Bit, 500-kSPS, Unipolar, Differential Input, Serial Output ADC: The ADS8318 is a precision, high-speed SAR converter with inherent sample and hold that operates with a 2.048 to 5.5-V external reference. It includes a 50-MHz SPI-compatible serial interface with a busy indicator to make it easy to synchronize the device to the digital host.
ADS8318 Price (1ku): $9.00 12-Bit, 250-MSPS, Low-Power ADC: The ADS6129 high-performance ADC features parallel DDR LVDS or CMOS outputs and is pin-compatible with the previous generation ADS5527. Using only 687mW of power in LVDS mode at full sample rate, the device is one of the lowest power, single ADCs in its speed grade.
ADS6129 Price (1ku): $59.00
8- to 16-Bit, Single-Channel, Low-Power, Ultra-Low Glitch DACs: The DACx311 family of voltage-output, monotonic DACs provides excellent linearity and minimizes undesired code-to-code transient voltages. All offer a 3-wire serial interface with speeds up to 50MHz.
18-Bit, Single-Channel, Low-Noise, VOUT DAC: Featuring true 18-bit monotonic performance, the DAC9881 offers excellent linearity (DNL: ±1 max), very low noise (24nV/√Hz) and fast settling time (5µs). An on-chip precision output amplifier allows rail-to-rail output swing over the full supply range of 2.7V to 5.5V.
Low-Power, Stereo Audio ADC with Microphone Bias: Designed for portable digital audio applications, the PCM1870A is a low-power stereo ADC that includes a line input amp, boost amp, microphone bias, programmable gain control, audio effects and auto level control. Sample rates up to 50kHz are supported and user-programmable functions are accessible through a 2- or 3-wire serial control port.
AMPLIFIERS Zero-Drift, Bi-Directional Current/Power Monitor: The INA219 monitors the drop across a shunt resistor and the shunt bus voltage while a separate multiplying register calculates power. Programmable averaging of up to 128 samples is available for filtering in noisy environments.
Zero-Drift, Programmable Gain Amplifier with MUX: The PGA116 and PGA117 provide integrated front-end programmable gain amplification for microprocessor-based systems. Programmable gains allow for optimum ADC range matching; internal calibration channels are provided for system-level calibration.
Low-Noise, High-Precision, JFET-Input Op Amp: The OPA827 amp offers very low offset voltage (150µV, max), low drift over temperature (1.5µV/ºC), low bias current (15pA) and very low 0.1-Hz to 10-Hz noise (250nVpp).
Dual-Port, VDSL2 Line Driver Amplifier: The THS6204 is a dual-port, 4-channel amp differential line driver with current-feedback architecture targeted for VDSL2, specifically G.993.2 Profiles 8b and 12a. These correspond to +20.5dBm output power at 8.5MHz and +14.5dBm at 8.5MHz, respectively.
4-Channel, SDTV Video Amplifier with 6th-Order Filters and 15-dB Gain: The THS7375 is a low-power, 4-channel video amp with bypassable integrated SDTV filters. Typically used as a DAC reconstruction filter, the 9.5-MHz bandwidth filters are ideal for SDTV. Its unique 1-dB integrated gain enables users to gain up the analog video outputs from DaVinci™ processors.
INTERFACE & CLOCK
SN75DP118 Price (1ku): $1.20
TUSB6015 Price (1ku): $5.00 Low-Noise Integer-N PLL Frequency Synthesizer with Integrated VCO: The TRF3762-E is a high-performance, highly integrated frequency synthesizer optimized for wireless applications. It includes a low-noise VCO, an Integer-N PLL and a reduced lock time of less than 350µs (typ).
TRF3762-E Price (1ku): $7.95
TRS3253E Price (1ku): $1.49 VIDEO AND IMAGING 8-Channel Analog Front-End for Ultrasound: The AFE8504 is a fully integrated analog front-end device specifically designed for low-power and small-size ultrasound systems. Featuring 101mW/channel at 1.23nV/√Hz at 40MSPS, the AFE8504 offers excellent power performance while maintaining superior image quality.
TI and ObjectVideo Release New IP Camera Reference Design: To improve image quality, add intelligence and cut costs in video surveillance applications, TI and ObjectVideo® have announced an IP network video camera reference design with high-definition and ObjectVideo’s intelligence analytics technology. The reference design is based on the DM3551PNC-MT5IP security camera design. TRAINING AND SEMINARS New E2E Online Community: At our new online E2E (engineer-to-engineer) community, you can view videos, read blogs, or access our tech support forums. Browse the forums and you’ll see answers to questions others have asked, or you can post your own question and a TI engineer or forum member will answer. Click the blog link to find commentary on the latest trends in the rapidly emerging Mobile Internet Device market. Video topics include processors and low-power RF. NEW LITERATURE Check out TI’s Design News Resource Center to access application notes, design guides and more on designnews.com. COMPANY-AUTHORED ARTICLES IN THE MEDIA “Best practices drive up basic automotive semiconductor component reliability,” Michelle Hartsell. Automotive DesignLine, August 2008. “Ultrasound imaging system design reshaped by AFEs,” Xiaochen Xu, Stephen Venkataraman and Harish Venkataraman. Video/Imaging DesignLine, September 2008. “What’s required for RF4CE?,” Peder Rand. RF DesignLine, August 2008. “Medical Monitors: on the path of mobility & versatility,” Jon Bearfield. Wireless Design & Development, August 2008. “DIGITAL POWER: The Role of Digital Power in Portable Applications,” Dave Freeman. Portable Design, July 2008. “Thermal simulation in power applications,” Sam Patel and Gerry Balanon. Electronic Design, August 2008. “Power Tip #1: Pick the Right Power Supply Operating Frequency,” Robert Kolman. Power Management DesignLine, July 2008. CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |