TI Analog Connection In
this Issue: POWER MANAGEMENT Wide-Input, Non-Isolated Point-of-Load Power Module: The T2 series power modules, up to 50% smaller than their predecessors, feature TI’s new TurboTrans™ technology that allows the designer to custom-tune the module to meet a specific transient load requirement.
12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter: Operating over a 2.95 V to 5.5 V input range, the PTN04050C provides high-efficiency, step-up voltage conversion for loads of up to 12W.
White LED Flash Driver with 1.5-A Switch: The TPS61058 and TPS61059 fixed-frequency, synchronous boost DC/DC converters with integrated down-conversion mode are optimized for driving high-power, single-cell white LEDS up to 800mA from a 2.7-V to 5.5-V input. The LED current can be programmed to different light levels by a set of external resistors.
TPS61059: Price (1 ku) $0.95 3-MHz, 500-mA, Step-Down DC/DC Converter: The TPS6230x, TPS6231x and TPS6232x series high-frequency, synchronous step-down DC/DC converters accept an input of 2.7 to 6V, operate at a fixed 3MHz, and provide an output of 0.6 to 5.4V, 500mA at up to 93% efficiency.
Compact LCD Bias Supply IC: The TPS65150 compact power supply solution provides all three voltages required by a thin film transistor (TFT) LCD panel.
Dual, 250-mA, RF LDOs: The TPS712xx and TPS713xx are dual output, high PSRR LDOs ideal for wireless/RF applications and available in fixed or adjustable voltage options (1.2V to 5.5V). The TPS713xx integrates a supervisor to monitor Vout2.
TPS713xx: Price (1 ku) $0.90 50-mA, 24V LDO in SC70 Package: The TPS715xx series of low-dropout voltage regulators operates over the 2.5-V to 24-V input range and are stable with any capacitor.
Ultra-Low Noise, High PSRR, 200-mA LDO Family: The TPS730xx family is stable with a 2.2µF ceramic capacitor. It features 50-µs fast start-up and very low 120-mV dropout voltage at full load.
1-A LDO with Low Vin and SVS: The TPS726xx family of LDOs offers output voltages commonly used to power the newest DSPs, FPGAs and microcontrollers.
Midrange Input Synchronous Buck Controller with Voltage Feed Forward: The TPS40074 provides a variety of user-programmable functions including soft start, UVLO, operating frequency, and high-side, FET-sensed short circuit protection.
1.6-A, 1.25-MHz Buck Converter: The TPS40222 is a fixed-frequency, current-mode, non-synchronous buck converter optimized for applications powered by a 5-V distributed source.
Digitally Managed Push-Pull Analog PWM Controllers: Designed to interface directly with DSPs or microcontrollers, the UCD8220 is an industry-first PWM controller featuring an analog control technique incorporating digitally managed control.
DATA CONVERTERS Precision, 24-Bit ADCs for Bridge Sensor Applications: The ADS1232 and ADS1234 are 24-bit, ΔΣ ADCs that provide a complete front-end solution for bridge sensor applications.
ADS1234: Price (1 ku) $4.50 Fastest Cycling, 16-Channel, 24-bit ADC: The ADS1258 is a 16-channel (8 differential) ΔΣ ADC that provides single-cycle settled data at channel scan rates from 1.8k to 23.7kSPS with only 42-µs latency (or conversion time).
16-Bit, 250-kSPS, True Bipolar Parallel ADC: The ADS8505 offers the lowest offset and gain (full-scale) errors with low drift. It features a full parallel interface, ±10V input range, ±3.0LSB INL, and ±1.0LSB DNL.
12-Bit, 250-kSPS True Bipolar Serial ADC: The ADS8508 is a 5-V single supply true bipolar input range ADC with SPI-compatible serial output with daisy-chain (TAG) feature.
12-Bit Analog Monitoring and Control Circuit: The AMC7823 is a complete subsystem for multi-channel analog monitoring and control. Integrated features include a 12-bit ADC with eight analog inputs, eight 12-bit DACs, four analog input out-of-range alarms and six general-purpose digital I/Os.
Dual, 12-Bit, Ultra-Low Glitch Vout DAC: The DAC7553 is an ultra-low glitch (0.1nV-s), ultra-low crosstalk (-100dB), voltage output DAC that offers breakthrough performance by keeping unwanted transients under 1mV and <100ns during any two-code transition. It also provides true 12-bit integral and differential linearity.
24-Bit, 96-kHz, High-Performance Stereo Audio ADC: The PCM1807 is a high-performance, stereo ADC with single-ended analog voltage input. It features 64x oversampling frequency,-65dB stopband attenuation, 16-kHz to 96-kHz sample rate and 256-, 384- or 512-fs system clock.
8- and 10-Bit Triple Video ADC: The TVP7000 is a complete solution for digitizing video and graphic signals in RGB and YPbPr color spaces. It features a 128-step programmable RGB/YPbPr clamp, 8-bit PGA, analog PLL and three 8- to 10-bit, 150/110-MSPS ADCs.
AMPLIFIERS & LINEAR Gain of 0.2 Level Translation Difference Amp: The INA159 is a unique precision, G=0.2 level-shifting difference amplifier designed to interface ±10V signals to single-supply ADCs, particularly those with 4.096-V or 5-V references. Features include 1.5MHz bandwidth, 15V/µs slew rate and 0.2% (max) high gain accuracy.
Wideband, Fully Differential Op Amp: The THS4508 is designed for data acquisition systems using a 5-V supply and ground-referenced input signals. It offers very low noise, 2.3nV/vHz, low harmonic distortion, -72dBc HD2 and -79dBc HD3 at 100MHz with 2Vpp, G=10dB, and 1k? load. Settling time is 8ns to 0.1% (2V step).
Wideband, Low-Noise, Low-Distortion Fully Differential Amp: The THS4511 high-performance amp has been optimized for use in 5-V single supply data acquisition systems.
3-Channel SD/ED/HD Video Amp with I2C Control: The THS7303 low-power, single-supply 2.7V to 5V, 3-channel integrated video buffer incorporates a selectable 5th-order Butterworth filter to eliminate data converter images.
Dual, 180-MHz, Single-Supply, RRO Op Amps: The OPA2300 and OPA2301 are true single-supply amplifiers capable of directly driving a 5V single supply, 1.25-MSPS ADC with accurate 16-bit settling to within 150ns. Rail-to-rail output is 75mV from both rails, quiescent current is 9.5mA and are specified for a 2.7-V to 5.5-V supply range.
Rail-to-Rail I/O, 2-A, Power Op Amp: The OPA567 2-A output current op amp operates on low-voltage supplies, features diagnostic flags for current limit and temperature and has an exposed thermal pad for enhanced thermal and electrical characteristics.
AGC Amp for TV Tuner: The SN761663 is an AGC amplifier for the TV tuner system of a digital TV, CATV or STB. The circuit consists of three stages of controlled-gain amplification, followed by a fixed-gain output amplifier.
16-Channel LED Driver with Grayscale: The TLC5941 is a 16-channel, constant-current sink LED driver featuring 1% channel-to-channel accuracy, up to 80-mA drive capability per channel, 2.7% chip-to-chip accuracy, 3-V to 5.5-V input voltage range and LED Open Detection.
Dual Rail-to-Rail Output CMOS Op-Amp: The TLV342 dual amplifier features low power combined with rail-to-rail outputs, making it suitable for long-life battery applications.
4.5-ns, RRIO, High-Speed Comparators: The TLV3501 (single) and TLV3502 (dual) are high-speed, push-pull output comparators with/without shutdown. Built-in hysteresis reduces sensitivity to noise.
TLV3502: Price (1 ku) $2.20 4-20mA Current-Loop Transmitter: The XTR117 is a precision current output converter designed to transmit analog 4- to 20-mA signals over an industry-standard current loop. It provides an on-chip 5-V voltage regulator and 7.5-V to 40-V wide-loop supply range.
INTERFACE Full Duplex RS-485 Transceivers: The SN65HVD3x and SN65HVD5x devices are 3-state differential line drivers and differential-input line receivers operating on 3.3-V and 5-V power supplies, respectively.
SN65HVD33: Price (1 ku) $1.85 NEW INDUSTRIAL CONTROL WEB SITE Visit Industrial Control DesignLine's library of design how-to articles, product reviews, and news on motor control, process control, sensors, robotics and networking to assist you in the design process. www.IndustrialControlDesignLine.com ANALOG TRAINING AND SEMINARS December 14th Analog eLab: Voltage Feedback or Curent Feedback Op Amps in High-Speed Applications: Pros, Cons and Design Tricks. Over the past 10 years, a wide range of high-speed amplifiers have emerged to support the needs of high-frequency design applications. Two particular types of amplifiers have found wide application; the current feedback amplifier and the more common voltage feedback amplifier. Each of these devices has particular applications for which they are best suited. In this eLab we will explore the differences between these devices, namely their internal construction, and what that means for the external application circuit. Additionally, several key performance characteristics and design tricks will be illustrated using lab equipment similar to that used in characterizing these devices. Look for an informative discussion into pulse response, slew rate, full-power bandwidth, bandwidth control and distortion measurement. TI Developer Conference: The TI Developer Conference will feature the latest technology in high-performance analog, digital signal processing, microcontrollers and more. Tracks include Audio, Communications, Control, Video, Education, Systems and Tools. Registration opens Oct. 4. The conference takes place Feb. 28 to Mar. 2, 2006. European Portable Power Design Seminar: The Portable Power Seminar will feature practical presentations of portable power management design issues and considerations, design techniques, topologies, tools, and examples. Topics include Battery Selection, Battery Cell Balancing, Increased Handheld Equipment Functionality, Thermal Considerations, LDO Dropout, Evaluation and Performance Optimization of Fully Integrated DC/DC Converters, Battery Authentication, White LED Flash, and Impedance Tracking. COMPANY
AUTHORED ARTICLES IN THE MEDIA CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |