|
|||||||||||||
|
|||||||||||||
|
Industry's Smallest 6-A, 17-V Step-Down DC/DC Converter with Integrated FETs: TPS54620 single-chip SWIFT™ point-of-load device for telecom and computing systems features a 60% smaller package than multi-chip converters (less than 195 mm²). The 1.6-MHz monolithic DC/DC converter supports input voltages from 4.5V to 17V, allowing it to manage space-constrained 5-V and 12-V point-of-load designs, such as a wireless base station or high-density server. Resources: Data sheet, video, SWIFT Quick Reference Card
|
|||||||||||||
|
White LED Driver with Digital and PWM Brightness Control in 2x2mm Package: The TPS61160A and TPS61161A are designed for LCD backlighting in portable system applications. The devices operate from 2.7-V to 18-V input supplies and deliver an output voltage up to 38V. With its 40-V rated integrated switch FET, the TPS6116xA boost converter drives up to 10 LEDs in a series. Resources: Data sheet
|
|||||||||||||
|
8-Pin, Continuous Conduction Mode (CCM) PFC Controller: Designed for low-cost PFC applications, the UCC28019A produces near unity power factor with little harmonic distortion. The controller accepts a wide universal input range and addresses power conversion applications in the 100W to >2kW range. Resources: Data sheet
|
|||||||||||||
|
2.05-V to 6-V Input Voltage, 0.5-A Peak Iout, Synchronous Buck Converter in 1x1.5-mm SON: The TPS62230, a high-frequency, step-down DC/DC converter optimized for battery-powered portable applications, supports up to 500mA output current and allows the use of tiny and low-cost chip inductors. The device is well-suited for applications powered by Li-Ion batteries with extended voltage range. Resources: Data sheet
|
|||||||||||||
|
Low Input-Voltage, Dual-Load Switch with Controlled Turn-On and Quick Output Discharge: The TPS22960 is a small, low-rON switch with two P-channel MOSFETs that can operate over an input voltage range of 1.62V to 5.5V. Each switch is controlled by an on/off input capable of interfacing directly with low-voltage control signals. Resources: Data sheet
|
|||||||||||||
|
4.5-V to 13.2-V Synchronous Buck Controller with High Current Gate Driver, 600kHz: The TPS51163 high-performance, cost-optimized, voltage-mode, fixed frequency buck controller provides compact and efficient operation. Supply input voltages range from 4.5V to 13.2V and output voltages from 0.8V to 9.5V without the need for a separate bias voltage. Resources: Data sheet
|
|||||||||||||
|
5-V, 400mA, 4-MHz Step-Up DC/DC Converter: The TPS6124x highly efficient synchronous step-up DC/DC converter is optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or a one-cell Li-Ion or Li-Polymer battery. Supporting output currents up to 450mA, the TPS61240 and TPS61241 have input valley current limits of 500mA and 600mA, respectively. Resources: Data sheet
|
|||||||||||||
|
Automotive-Qualified, 3-A, 60-V, 2.2-MHz Step-Down DC/DC Converter with Low Iq, Voltage Supervision and Reset
TPS54362 Price (1ku): $ 2.75 |
|||||||||||||
|
4.5-V to 24-V Input, High-Performance, Flexible, DCAP2™ Mode, Single Synchronous Buck Controller w/Internal 5-V LDO
TPS53114 Price (1ku): $ 1.20 |
|||||||||||||
|
Fully Integrated, Switch-Mode, One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support
bq24150 Price (1ku): $ 2.00 |
|||||||||||||
|
SBS-Compliant Gas Gauge with Impedance Track™ Technology
bq20Z40 Price (1ku): $ 3.40 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Low-Power, Dual, 14-Bit, 250-MSPS ADC with CMOS or DDR LVDS Outputs: The ADS62P49 is a high-performance ADC with selectable parallel DDR LVDS or CMOS outputs packaged in a space-saving 9x9mm, 64-pin QFN package. Using an internal sample and hold, along with low-jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies, greater than 70dB and 80dB, respectively, for IFs up to 250MHz. Resources: Data sheet, video
|
|||||||||||||
|
16-, 14-, and 12-Bit Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5-V, 2-ppm/°C Internal Reference: The DAC8568 family has 8 channels on one chip. DAC features include ultra-low glitch, excellent INL, lowest power dissipation, and an integrated 2.5-V, 2-ppm/°C temperature drift reference with 0.004% initial accuracy. The family also offers binary input and power-on-reset to either zero or mid-scale. Resources: Data sheet
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Lowest Power, 1.1-nV/√Hz Noise, Precision Op Amp in DFN-8 (3x3mm) and SOIC-8: The dual-channel OPA2211 amplifier offers the ability to significantly reduce board space while maintaining balance of performance and price. The device achieves very low 1.1-nV√Hz noise density with a supply current of only 3.6mA and offers rail-to-rail output swing, which maximizes dynamic range. Resources: Data sheet
|
|||||||||||||
|
1.4-W/Channel, Stereo, Class-D Audio Subsystem with DirectPath™ Headphone Amp: The TPA2054D4 features a filter-free, Class-D audio speaker amp and stereo DirectPath headphone amp with a 1.8-V compatible I2C interface for control. The device has a mono differential input for the primary speaker and two stereo, single-ended inputs that can be configured as one stereo differential input. Resources: Data sheet
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Low-Power, Stereo Audio Codec for Portable Audio/Telephony: The TLV320AIC36 flexible, low-voltage stereo audio codec with programmable inputs and outputs features a fully programmable miniDSP; fixed, predefined and parameterizable signal processing blocks; integrated PLL; integrated LDOs; and flexible digital interfaces. The device's two fully software-controlled miniDSP cores support application-specific algorithms in the record and/or the playback path of the device. Resources: Data sheet
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Second-Generation, System-on-Chip Solution for 2.4 GHz IEEE 802.15.4/RF4CE/ZigBee®: The CC2530 enables robust network nodes to be built with very low total bill-of-material costs. The device combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, and 8-KB RAM. Resources: Data sheet, video
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| Quad SPDT Wide-Bandwidth Video Switch with Low On-State Resistance: The TS5V330C is a 4-bit, 1-of-2 multiplexer/de-multiplexer video switch with a single switch-enable (EN) input. Low differential gain and phase, wide bandwidth, and low cross talk make this switch ideal for high-frequency video applications. Resources: Data sheet
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Family of Ultra-Low-Power Microcontrollers with Full-Speed, Embedded USB 2.0: The MSP430F55xx microcontrollers are configured with full-speed USB 2.0, offering an integrated USB-Phy, 3.3-V/1.8-V USB power system, integrated USB-PLL and 8 or 16 endpoints. The architecture consists of a powerful 16-bit RISC CPU that offers five low-power modes optimized to achieve extended battery life in portable measurement applications due to extremely low power consumption. Resources: Data sheet
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| System Block Diagrams | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Literature Consumer and Portable Medical Guide: TI's broad portfolio of embedded processing, power management and high performance analog solutions provides the extended battery life, ultra-low power and fast response times needed for portable medical equipment. |
|||||||||||||
|
Videos Adding USB Host Functionality to Embedded Devices: The requirements for USB host system and the USB On-the-Go 2.0 specification are discussed. | |||||||||||||
| THS4521 Very Low Power, Rail-to-Rail Output ADC Driver: The THS4521, a differential, precision ADC driver available in 1, 2 and 4 channels, is an ideal solution for driving SAR and ΔΣ ADCs up to 24 bits. | |||||||||||||
| XIO2001 Performance Tuning Tool | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| Technology Days 2009: Join TI for a day packed with technical design sessions and technology exhibits. The seminar provides a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| "How to design a safer battery charging system," by Jinrong Qian and Mao Ye. Battery Power Products & Technology, April 2009. | |||||||||||||
| "Five top things no one thinks about for PoE…but should!," by Paul Schreier. Hearst Semiconductor Applications, April 2009. | |||||||||||||
| "USB OTG: The only wired interface portable consumer products need?," by Dan Harmon. PlanetAnalog.com, April 2009. | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
TI E2E Online Community: Visit TI's Online Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|||||||||||||
|
|||||||||||||
| Back to top | |||||||||||||
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |