|
|||||||||||||
|
|||||||||||||
|
TI Acquires CICLON Semiconductor: TI has acquired Bethlehem, PA-based CICLON Semiconductor, a designer of high-frequency, high-efficiency power MOSFETs. CICLON's energy-saving technology will help TI deliver high-density, high-frequency power solutions with double the operating frequency, a 20% smaller footprint, and greater than 90% efficiency. Applications for this technology include high-power computing and server systems.
CICLON and TI |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
Single-Cell, Li-Ion Battery Fuel Gauge for Battery Pack Integration: The bq27541 is a highly accurate, standalone, single-cell Li-Ion and Li-Polymer battery capacity monitoring and reporting device designed for space-limited, portable applications. It uses patented Impedance Track™ technology to accurately predict battery capacity instantly under all conditions without learning or conditioning cycles.
|
|||||||||||||
10-V, Single-Output LDO, 80-mA, Adjustable (1.2 to 8.88V): The TPS714xx low-dropout voltage regulators offer high-input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. Operating over an input range of 2.5V to 10V, the devices are stable with any capacitor (≥ 0.47µF).
|
|||||||||||||
6-Channel Power Management Unit with Externally Adjustable VOUT: The PTS650250 combines 6 channels – 3 buck converters and 3 LDOs – in a small 5x5 mm QFN package. This device adjusts the output voltages by using external resistor dividers and features dynamic voltage scaling (DVS) at the core voltage, DCDC3.
|
|||||||||||||
8-Pin, High-Performance, Resonant Mode Controller: Designed for off-line AC/DC or DC/DC applications, the UCC25600 controller works in the LLC-resonant, half-bridge topology and operates with zero voltage switching (ZVS) to provide highly-efficient voltage conversion operation that eliminates nearly all switching losses.
|
|||||||||||||
2-A, 28-V, 1-MHz Step-Down SWIFT™ DC/DC Converter with Eco-Mode™: The TPS54232 is a 3.5 V - to 28-V input, 2-A, non-synchronous buck DC/DC converter that integrates an 80mΩRds (on) high-side MOSFET. The device switches at 1000 kHz, allowing a smaller inductor to save board space. When the peak load current falls below 160mA, a pulse-skipping Eco-Mode™ feature is automatically activated to increase efficiency under light load conditions.
|
|||||||||||||
|
150-mA, 5-V Charge Pump in 2x2 SON
TPS60150 Price (1ku): $0.70 |
|||||||||||||
|
3-A, High-Voltage Boost Converter with Soft-Start and Programmable Switching Frequency
TPS61175 Price (1ku): $1.80 |
|||||||||||||
|
Integrated Power Management IC with 3 DC/DCs, 11 LDOs, Audio Codec, USB High-Speed Transceiver, Charger
TPS65950 Price (1ku): $10.20 |
|||||||||||||
|
4.5-V to 14-V Input Synchronous Buck Controller with 4-Bit VID Interface and Power Good
TPS40197 Price (1ku): $4.70 |
|||||||||||||
|
Adjustable, Current-Limited, Power-Distribution Switches
TPS2552 Price (1ku): $0.75 |
|||||||||||||
|
Single-Output LDO, 150-mA, Fixed (2.1V), Low Noise, High PSRR
TPS71721 Price (1ku): $0.60 |
|||||||||||||
|
Single-Output LDO, 1-A, Fixed (3.3V), Reverse Current Protection
TPS73730 Price (1ku): $0.75 |
|||||||||||||
|
Charger Front-End Protection IC with 30-V Max Vin and 10.5-V OVP
bq24313 Price (1ku): $0.55 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
16-Bit, 80-MSPS ADC with Buffered Analog Input: The ADS5481 is a high-performance, 16-bit, 80-MSPS ADC in a small 9x9 mm 64-pin QFN package. At that speed node, the ADS5481 offers the highest dynamic performance across the first two Nyquist zones.
|
|||||||||||||
Triple 10-Bit, 180-MSPS Graphics and Video DAC: The THS8136 is a triple 10-bit, high-speed D/A converter optimized for use in graphics applications. Operating from 3.3-V analog and 1.8-V digital supplies, the device consists of three 10-bit D/A converters. A generic triple DAC mode makes it ideal for graphics applications.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
1.8-V, 700-nA, Nanopower, Zero-Crossover, Rail-To-Rail I/O Op Amp: The OPA369 is an ultra-low-power, low-voltage op amp designed for battery-powered applications. Operating on a supply voltage as low as 1.8V, it has true rail-to-rail operation that makes it useful for a wide range of applications.
|
|||||||||||||
500-MHz, Fixed Gain of +2V/V, JFET Input Amp: The OPA653 combines a very wideband, voltage feedback op amp with a JFET-input stage to offer an ultra-high dynamic range for high impedance buffering at a fixed gain of 2V/V. The wide 500-MHz gain of 2V/V bandwidth is complemented by a very high 2675V/µs slew rate with fast settling time that makes it ideal for time-domain and pulse-oriented applications.
|
|||||||||||||
Low-Noise, Very Low-Drift, Precision Voltage Reference: The REF50xx, designed for industrial applications, combines excellent low drift with the lowest noise and highest accuracy of TI's voltage reference devices. The combination of 3ppm/°C maximum drift, low noise (3Vpp/V), and high accuracy (0.05%) achieves accuracy and system performance levels previously available only through use of more costly buried zener technologies.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
5-V TTL to Differential PECL Translator: The SN65ELT20 operates on a +5-V supply and ground only. The output is undetermined when the inputs are left floating, and the low output skew makes the device ideal for clock or data signal translation.
|
|||||||||||||
PECL/ECL Differential 1:2 Fanout Buffer: The SN65EL11 includes circuitry to maintain known logic level when inputs are in an open condition.
|
|||||||||||||
9-Channel RS-485/RS-422 Transceiver: The SN65HVD09, the industry's first 9-channel transceiver for RS-422 and RS-485 applications, combines both the driver and receiver in a single device, reducing BOM and footprint. Industrial rated, the SN65HVD09 supports -40°C to 85°C and can withstand 12KV of ESD.
|
|||||||||||||
|
1-Channel, 600-Mbps to 3.75-Gbps Multi-Rate Transceiver TLK3131 Price (1ku): $16.00 |
|||||||||||||
|
DisplayPort 1:2 Switch SN75DP128A Price (1ku): $2.10 |
|||||||||||||
|
70-V, Fault-Protected RS-485 Transceivers SN65HVD17xx Price (1ku): $ 1.85 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
92-dB (16-Bit) Low-Power Stereo ADC with Digital Mic Support: The TLV320ADC3101 analog-to-digital converter supports sampling rates from 8 kHz with an integrated programmable gain amplifier providing up to 40 dB analog gain (AGC). Front-end input coarse attenuation of 0dB, -6dB, or off, is also provided.
|
|||||||||||||
|
Low-Power, Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3101 Price (1ku): $4.25 |
|||||||||||||
|
20-W, Stereo Closed-Loop I²S Input Audio Power Amp with On-Chip DRC and Speaker EQ TAS5708 Price (1ku): $2.55 |
|||||||||||||
|
19-Vpp Mono Class-D Audio Amplifier for Piezo/Ceramic Speakers TPA2100P1 Price (1ku): $1.30 |
|||||||||||||
|
25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression TPA6132A2 Price (1ku): $0.65 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
Audio Codec AC'97 Voltage-Translation Transceiver: The SN74AVC6T622 voltage-level transceiver interfaces 1.8-V audio codec (AC'97) controllers – the audio/analog modem functionality found in personal computers – with 3.3-V AC'97 codec links. With the digital switching levels of today's AC'97 codecs lowering to 1.8-V logic levels, the SN74AVC6T622 device can be used to bridge the gap between legacy 3.3-V AC'97 codecs and AC'97 controllers that are now operating at 1.8V.
|
|||||||||||||
|
Hot-Swappable 2-Wire Bus Buffers
TCA4311 Price (1ku): $1.41 |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch: The TS3USB30E high-bandwidth switch is designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as PDAs, cell phones, digital cameras, notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
MSP430 Ultra-Low Power Microcontrollers: TI and third-party developers offer a number of hardware and software development tools enabling you to evaluate device performance, complete an entire design project or set up your own production programming. TI offers J-TAG based, real-time, in-system emulation kits in USB, parallel or easy-to-use USB stick form factors.
|
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
| System Block Diagrams: | |||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
Low-Power RF Solutions Workshop: This workshop will accelerate the time to market for engineers working with TI's four wireless networking protocols; SimpliciTI™, TI-MAC, ZigBee®, and Z-Accel™. You can choose to attend the first 2 days of the workshop covering SimpliciTI or attend the entire 4-day workshop which also covers the 802.15.4 protocols (TI-MAC, ZigBee, Z-Accel). Technology Days 2009: Join TI for a day packed with technical design sessions and technology exhibits. The seminar provides a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. Analog eLab Videocast - Selecting the Right LED for Your Design: This analog eLab, done in partnership with Cree and Arrow, focuses on solid-state lighting along with specific applications like solar-powered lighting, cove lighting, and MR16 lamp replacement. |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
"Optimize Power Consumption in Portable Electronics Using Integrated Load Switches," by Phillppe Pichot. Portable Design, November 2008.
"Audio Parametrics: A necessary toolset for any audiophile," by Sachin Ranganathan. Electronic Products, December 2008. "Product Development Insight: SAR ADCs," by Frank Ohnhaeuser. AnalogDesignLine.com, December2008. "Power Tip #5: Buck-Boost Using a Buck Controller," by Robert Kollman. PowerManagementDesignLine.com, November 2008. "Power Management Problems and Solutions for Low Power IP Phones and VOIP Devices," by Richard Nowakowski & Richard Chan, T.Y., EDN, December 2008. |
|||||||||||||
| Back to top | |||||||||||||
|
|||||||||||||
|
TI E2E Online Community: Visit TI's Online Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|||||||||||||
|
|||||||||||||
| Back to top | |||||||||||||
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, Impedance Track, OMAP, SWIFT, Eco-Mode, DirectPath, SimpliciTI, Z-Accel and eLab are all trademarks of Texas Instruments. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |